(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Floating Joints - Cylinder Connectors, Flange Type, Set / Mount Flange

Floating Joints - Cylinder Connectors, Flange Type, Set / Mount Flange
  • Volume Discount

M8~M22 compatible Floating Joints. Mounting on both sides is possible.

  • METRIC
  • inCAD Components
Floating Joints - Cylinder Connectors, Flange Type, Set / Mount Flange:Related Image
・Materials
 TypeMount FlangesCylinder Connector
StandardSeparateCompact[ M ]Material[ H ]Hardness[ S ]Surface Treatment[ M ]Material[ H ]Hardness
SetFJATFJBTFJCT1045 Carbon Steel or Equivalent40HRC~Black Oxide1045 Carbon Steel or EquivalentFloating Joints - Cylinder Connectors, Flange Type, Set / Mount Flange:Related Image Section from 45 HRC
Induction Hardened
FJATS--440C Stainless Steel or Equivalent45HRC~-440C Stainless Steel or Equivalent

Specifications

Part Number
FJAZ10
FJAT10
Part NumberMount FlangesCylinder Connector
TypeMAD1D2tFP.C.D.M1EGMxPitchLDHTWL1SR
Set
Standard
FJAT
FJATS
Separate
FJBT
Compact
FJCT
851241781637M630378x1.25142516238141060
1054282140324010x1.2515202717
14703627102052M8425214x1.521352534102212100
18904635122468M10546818x1.527453243122715
221065644153080M12668022x1.533554052153218200
■Allowable Misalignment (mm)
 
MU
8, 100.5
141
181.5
222
[ ! ]440C Stainless Steel or Equivalent Hardened Type may be discolored due to hardening.
M
8
10
14
18
22

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJAT8
FJAT10
FJAT14
FJAT18
FJAT22
FJATS8
FJATS10
FJATS14
FJATS18
FJBT8
FJBT10
FJBT14
FJBT18
FJBT22
FJCT8
FJCT10
FJCT14
FJCT18
FJCT22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Mount Flanges Main Body Material Stud Material Allowable Eccentricity (U)
(mm)
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Round Shape] Standard Type[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Round Shape] Standard Type[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Round Shape] Standard Type[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Round Shape] Standard Type[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1.5
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5[Round Shape] Standard Type[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel2
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Round Shape] Standard Type[Stainless Steel] 440C Stainless Steel or Equivalent[Stainless Steel] 440 Stainless Steel or Equivalent0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Round Shape] Standard Type[Stainless Steel] 440C Stainless Steel or Equivalent[Stainless Steel] 440 Stainless Steel or Equivalent0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Round Shape] Standard Type[Stainless Steel] 440C Stainless Steel or Equivalent[Stainless Steel] 440 Stainless Steel or Equivalent1
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Round Shape] Standard Type[Stainless Steel] 440C Stainless Steel or Equivalent[Stainless Steel] 440 Stainless Steel or Equivalent1.5
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25-[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25-[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5-[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5-[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1.5
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5-[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel2
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25Wrench Flats[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25Wrench Flats[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5Wrench Flats[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5Wrench Flats[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1.5
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5Wrench Flats[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel2

Loading...

  1. 1

Example

Floating Joints - Cylinder Connectors, Flange Type, Set / Mount Flange:Related Image
 

Basic Information

Type Flange Type Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Cylinder Connector Detail Set Connection Type, Work Piece Side Female Thread AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.