(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Compact, Circular, Tapped

Floating Joints - Compact, Circular, Tapped:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment[ H ]Hardness
TappedThreaded
FJCLFJCLM1045 Carbon SteelSalt-bath Nitriding500HV~

Specifications

Part Number-T
FJCL6-1.0-8
■Circular Tapped Type
Part NumberThLDdBFCApplicable Holder
TypeM-PitchT Dimensions for FJCL*HLRA_HLRB_HLRC_HLRE_
FJCL3-0.54*535610830.24 6
4-0.734*56714104 7(*1)
5-0.84*56781256 8
6-1.046*848101614610
8-1.258*910913201770.5813
10-1.258*11162421816
10-1.58*910
12-1.25812*12182622101218
14-1.512*132130271121
18-1.515*15253530131525
[ ! ](*1) When M-Pitch is 4-0.7 and selecting T=4, applicable holders are HLRA_, HLRB_, HLRC_.
[ ! ]For holder dimension details >> Click here~Click here
■Circular Threaded Type
Part NumberThDdLFL1BRCApplicable Holder
TypeM-PitchT Dimensions for FJCLM*HLRB_
FJCLM4-0.734*341464119101.50.244
5-0.84*566751311126
6-1.04*6716861917147
8-1.256*841020972018170.5610
10-1.58*13241182421212813
16-2.012*213513113532301221
20-2.515*5254015134037361525
[ ! ]For holder dimension details >> Click here~Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJCL3-0.5-4
FJCL3-0.5-5
FJCL4-0.7-3
FJCL4-0.7-4
FJCL4-0.7-5
FJCL5-0.8-4
FJCL5-0.8-5
FJCL5-0.8-6
FJCL6-1.0-4
FJCL6-1.0-6
FJCL6-1.0-8
FJCL8-1.25-8
FJCL8-1.25-9
FJCL8-1.25-10
FJCL10-1.5-8
FJCL10-1.5-9
FJCL10-1.5-10
FJCL10-1.25-8
FJCL12-1.25-8
FJCL12-1.25-12
FJCL14-1.5-12
FJCL18-1.5-15
FJCLM4-0.7-[3,​4]
FJCLM5-0.8-[4,​5,​6]
FJCLM6-1.0-[4,​6]
FJCLM8-1.25-[6,​8]
FJCLM10-1.5-8
FJCLM16-2.0-12
FJCLM20-2.5-15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type, Cylinder Side Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Slot Width T
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M3[0.5 to 0.8] 0.5-
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M3[0.5 to 0.8] 0.5-
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M4[0.5 to 0.8] 0.7-
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M4[0.5 to 0.8] 0.7-
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M4[0.5 to 0.8] 0.7-
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M5[0.5 to 0.8] 0.8-
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M5[0.5 to 0.8] 0.8-
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M5[0.5 to 0.8] 0.8-
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M6[1 to 1.75] 1.0-
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M6[1 to 1.75] 1.0-
1 Piece(s)Available

Same day

Stock

10Female Thread[M3 ~ M8] M6[1 to 1.75] 1.0-
1 Piece(s)Available

Same day

Stock

10Female Thread[M3 ~ M8] M8[1 to 1.75] 1.25-
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M8[1 to 1.75] 1.25-
1 Piece(s)Available

8 Days or more

10Female Thread[M3 ~ M8] M8[1 to 1.75] 1.25-
1 Piece(s)Available

Same day

Stock

10Female Thread[M10 ~ M18] M10[1 to 1.75] 1.5-
1 Piece(s)Available

8 Days or more

10Female Thread[M10 ~ M18] M10[1 to 1.75] 1.5-
1 Piece(s)Available

8 Days or more

10Female Thread[M10 ~ M18] M10[1 to 1.75] 1.5-
1 Piece(s)Available

8 Days or more

10Female Thread[M10 ~ M18] M10[1 to 1.75] 1.25-
1 Piece(s)Available

8 Days or more

10Female Thread[M10 ~ M18] M12[1 to 1.75] 1.25-
1 Piece(s)Available

8 Days or more

10Female Thread[M10 ~ M18] M12[1 to 1.75] 1.25-
1 Piece(s)Available

Same day

Stock

10Female Thread[M10 ~ M18] M14[1 to 1.75] 1.5-
1 Piece(s)Available

Same day

Stock

10Female Thread[M10 ~ M18] M18[1 to 1.75] 1.5-
1 Piece(s)

10 Days or more

10Male thread[M3 ~ M8] M4[0.5 to 0.8] 0.73 ~ 4
1 Piece(s)

10 Days or more

10Male thread[M3 ~ M8] M5[0.5 to 0.8] 0.84 ~ 6
1 Piece(s)

10 Days or more

10Male thread[M3 ~ M8] M6[1 to 1.75] 1.04 ~ 6
1 Piece(s)

10 Days or more

10Male thread[M3 ~ M8] M8[1 to 1.75] 1.256 ~ 8
1 Piece(s)

10 Days or more

10Male thread[M10 ~ M18] M10[1 to 1.75] 1.58
1 Piece(s)

10 Days or more

10Male thread[M10 ~ M18] M16[2 to 2.5] 2.012
1 Piece(s)

10 Days or more

10Male thread[M20 ~ M26] M20[2 to 2.5] 2.515

Loading...

  1. 1

More Information

[ ! ]Salt-bath Nitriding treatment may cause uneven color, which doesn't affect mechanical function.
[ ! ]For details of Salt-bath Nitriding, refer to Click here

Example

-->-->Floating Joints - Compact, Circular, Tapped:Related Image
Floating Joints - Compact, Circular, Tapped:Related Image
Floating Joints - Compact, Circular, Tapped:Related Image
e-Catalog Search Key  #MA7  
܂ -->
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Stud Material 1045 Carbon Steel
AWC Alteration (Flange Cut) No Surface Treatment Salt-bath Nitriding

Additional Products in this Category

Complementary Products

Modules

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.