(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

Floating Connectors - Screw-In Type

Floating Connectors - Screw-In Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Floating Connectors - Screw-In Type
  • Floating Connectors - Screw-In Type
  • On Sale Till 31/05/2024
  • Volume Discount

This is Standard Type of Integrated Floating Joint.

  • METRIC
  • inCAD Components
Floating Connectors - Screw-In Type:Related Image
・Materials
[ M ]Material[ S ]Surface Treatment[ A ]Accessories
(M14~26 only)
Main BodyPlease see Click here.Trivalent Bright ChromateHex Nut
(Trivalent Bright Chromate)
Thread1018 Carbon Steel

Specifications

Part Number
FLCM3-0.5
FLCT10-1.25
Part Number123LDBB1(C)Allowable Misalignment
U
Working Load kgf (N)
for Push and Pull
Mass (kg)
TypeM-Pitch
FLCT8-1.0861233030141316.20.5~60 (588)0.12
10-1.2510936361917220.75~120
(1177)
0.19
12-1.5190.20
14-1.513142464945232326.61~540
(5296)
0.40
16-1.5
18-1.51524592933.50.50
22-1.522313211.574.561352940.41.5~780 (7644)1.10
26-1.53342158469413547.3~1380 (13524)1.80
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FLCT8-1.0
FLCT10-1.25
FLCT12-1.5
FLCT14-1.5
FLCT16-1.5
FLCT18-1.5
FLCT22-1.5
FLCT26-1.5
Part NumberMinimum order quantityVolume DiscountDays to Ship Connecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Maximum Applied Tensile / Compression Force
(kN)
Allowable Eccentricity (U)
(mm)
1 Piece(s)Available

8 Days or more

[M3 ~ M8] M8[1 to 1.75] 1.00.5880.5
1 Piece(s)Available

Same day

Stock

[M10 ~ M18] M10[1 to 1.75] 1.251.1770.75
1 Piece(s)Available

8 Days or more

[M10 ~ M18] M12[1 to 1.75] 1.51.1770.75
1 Piece(s)Available

8 Days or more

[M10 ~ M18] M14[1 to 1.75] 1.55.2961
1 Piece(s)Available

8 Days or more

[M10 ~ M18] M16[1 to 1.75] 1.55.2961
1 Piece(s)Available

8 Days or more

[M10 ~ M18] M18[1 to 1.75] 1.55.2961
1 Piece(s)Available

Same day

Stock

-[1 to 1.75] 1.57.6441.5
1 Piece(s)Available

9 Days or more

-[1 to 1.75] 1.513.5241.5

Loading...

  1. 1

More Information

Floating Connectors - Screw-In Type:Related Image

Example

Floating Connectors - Screw-In Type:Related Image
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Connection Type, Work Piece Side Male thread Main Body Material Cast Iron Class No.30 Mount Type Screw Mount Type
Stud Material Low Carbon Steel Allowable Angular Deviation (A°)(deg) ±5 AWC Alteration (Flange Cut) No
Surface Treatment Trivalent Bright Chromate

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.