(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Join Backing Plates - Low Hardness, Inch Measurements

Part Number

Configured Part Number is shown.

·Materials
Type Material Hardness Surface Treatment
U-BPFJ1045 SteelBlack Oxide28~33HRC
U-BPFJS304 Stainless Steel--
Backing Plates:Related Image

Specifications

Backing Plates:Related Image

Backing Plates:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
U-BPFJ0.38
U-BPFJ0.50
U-BPFJ0.63
U-BPFJ0.75
U-BPFJS0.38
U-BPFJS0.50
U-BPFJS0.63
U-BPFJS0.75
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize Callout
(inch)
Main Body Material Surface Treatment
1 Piece(s)Available

16 Days or more

100.38[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

16 Days or more

100.50[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

16 Days or more

100.63[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

16 Days or more

100.75[Steel] 1045 Carbon SteelBlack Oxide
1 Piece(s)Available

17 Days or more

100.38[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

17 Days or more

100.50[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

17 Days or more

100.63[Stainless Steel] 304 Stainless SteelNot Provided
1 Piece(s)Available

17 Days or more

100.75[Stainless Steel] 304 Stainless SteelNot Provided
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSize Callout
(inch)
Main Body Material Surface Treatment

Loading...

  1. 1

Example

Backing Plates:Related Image

Basic Information

Type Backing Plate Type For U-FJCF* types

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.