(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Holders which can be combined with a Floating Joint - Quick Connection Type
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ S ]Surface Treatment | [ H ]Hardness |
HLRE | 1045 Carbon Steel | Salt-bath Nitriding | 500HV~ |
HLRESW | 304 Stainless Steel | Nitriding Treatment | 1000HV~ |
Part Number |
HLRE8 |
Part Number | B | (C) | D1 | T | T1 | W | H | P | R | d | L | t | A | E | |
Type | D | ||||||||||||||
HLRE HLRESW | 7 | 10 | 11.5 | 8 | 4 | 4.5 | 45 | 12 | 32 | 5 | 4.5 | 13.5 | 5 | 13 | 20 |
8 | 12 | 13.9 | 9 | 48 | 14 | 34 | 5.5 | 5.5 | 14.5 | 6 | 15.4 | 22 | |||
10 | 14 | 16.2 | 11 | 6 | 52 | 16.5 | 38 | 7 | 6.8 | 16.5 | 17.5 | 24 | |||
13 | 17 | 19.6 | 14 | 8 | 63 | 20 | 46 | 8 | 9 | 20.5 | 8 | 21 | 30 | ||
16 | 21 | 24.2 | 18 | 78 | 25 | 58 | 10 | 11 | 22.5 | 10 | 25.5 | 39 | |||
18 | 23 | 26.6 | 20 | 12 | 90 | 26.5 | 66 | 28.5 | 12 | 28.5 | 50 | ||||
21 | 26 | 30 | 23 | 96 | 29 | 72 | 31.5 | 56 | |||||||
25 | 30 | 34.6 | 27 | 15 | 5.5 | 104 | 32.5 | 80 | 11.5 | 13 | 35.5 | 15 | 35.2 | 64 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
HLRE7 |
HLRE8 |
HLRE10 |
HLRE13 |
HLRE16 |
HLRE18 |
HLRE21 |
HLRE25 |
HLRESW7 |
HLRESW8 |
HLRESW10 |
HLRESW13 |
HLRESW16 |
HLRESW18 |
HLRESW21 |
HLRESW25 |
Part Number |
---|
Loading...
Type | Cylinder Connector | Cylinder Connector Detail | Single Body of Holder | Holder Type | Top Mount |
---|---|---|---|---|---|
AWC Alteration (Flange Cut) | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy