(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Compact, Extension Rod, Threaded

Floating Joints - Compact, Extension Rod, Threaded
  • Degreasing

M3~M22 compatible Floating Joints with a wide variety of T dimension.

  • METRIC
・Materials
L Selectable TypeL Configurable[ M ]Material[ S ]Surface Treatment[ H ]Hardness
FJLCMFJLLM1045 Carbon SteelSalt-bath Nitriding500HV~

Specifications

Part Number-L
FJLCM6-1.0-25

Part Number-T-L
FJLLM8-1.25-6-40
■L Selectable
Part NumberLThDFB(C)RApplicable Holder
TypeM-PitchHLRA_ HLRB_HLRC_ HLRE_
FJLCM3-0.51012154348666.914
4-0.712151820119
5-0.8151820256131189.26
6-1.018202530719171011.51.57
8-1.25253040641020181416.210
10-1.530405081324211719.6213
16-2.060708012214037263021
20-2.57080901001552550463034.625
■L Configurable
Part NumberTL
1mm Increment
hDFB(C)R
TypeM-Pitch
FJLLM3-0.534*3~15348666.91
4-0.734*5683~20119
5-0.834*5689103~256131189.2
6-1.04*5684~30719171011.51.5
8-1.2556*8124~4041020181416.2
10-1.568*910124~501324211719.62
16-2.012*15208~802140372630
20-2.51215*2010~10052550463034.6
22-2.5121520*10~1002760563236.92.5
■Floating Joint and Holder Application Table (FJLLM)
M-PitchT Dimensions for FJLCM, FJLLM*HLRA_ Click here
HLRB_ Click here
HLRC_ Click here
T Dimensions for FJLCM, FJLLM*HLRE_Click hereT Dimensions for FJLLMHLRD_Click hereT Dimensions for FJLLMHLRL_Click hereT Dimensions for FJLMMHLRAF
Click here
3-0.5444-------
4-0.7
5-0.863~66-3~6
6-1.07787674~87-4~8
8-1.256106101210105~1210-5~12
10-1.5813813--136~1213-6~12
16-2.012211221--1521-15
20-2.515251525202512~2025-12~20
22-2.5202720-202527-12~20
[ ! ]For holders of size 27, only HLRA and HLRC are available.
[ ! ]For holder dimension details >> Click here~Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJLCM3-0.5-[10,​12,​15]
FJLCM4-0.7-[12,​15,​18,​20]
FJLCM5-0.8-[15,​18,​20,​25]
FJLCM6-1.0-[18,​20,​25,​30]
FJLCM8-1.25-[25,​30,​40]
FJLCM10-1.5-[30,​40,​50]
FJLCM16-2.0-[60,​70,​80]
FJLCM20-2.5-[70,​80,​90,​100]
FJLLM3-0.5-[3,​4]-[3-15/1]
FJLLM4-0.7-[3,​4,​5,​6,​8]-[3-20/1]
FJLLM5-0.8-[3,​4,​5,​6,​8,​9,​10]-[3-25/1]
FJLLM6-1.0-[4,​5,​6,​8]-[4-30/1]
FJLLM8-1.25-[5,​6,​8,​12]-[4-40/1]
FJLLM10-1.5-[6,​8,​9,​10,​12]-[4-50/1]
FJLLM16-2.0-[12,​15,​20]-[8-80/1]
FJLLM20-2.5-[12,​15,​20]-[10-100/1]
FJLLM22-2.5-[12,​15,​20]-[10-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Length L(L Dimension Configurable Type)
(mm)
Length L(L Selectable Type), Groove Width T (L Dimension Configurable Type)
(mm)
1 Piece(s)

10 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.5-10 ~ 15
1 Piece(s)

10 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.7-12 ~ 20
1 Piece(s)

10 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.8-15 ~ 25
1 Piece(s)

10 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0-18 ~ 30
1 Piece(s)

10 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25-25 ~ 40
1 Piece(s)

10 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.5-30 ~ 50
1 Piece(s)

10 Days or more

10[M10 ~ M18] M12[2 to 2.5] 2.0-60 ~ 80
1 Piece(s)

10 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.5-70 ~ 100
1 Piece(s)

12 Days or more

10[M3 ~ M8] M3[0.5 to 0.8] 0.53 ~ 153 ~ 4
1 Piece(s)

12 Days or more

10[M3 ~ M8] M4[0.5 to 0.8] 0.73 ~ 203 ~ 8
1 Piece(s)

12 Days or more

10[M3 ~ M8] M5[0.5 to 0.8] 0.83 ~ 253 ~ 10
1 Piece(s)

12 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.04 ~ 304 ~ 8
1 Piece(s)

12 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.254 ~ 405 ~ 12
1 Piece(s)

12 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.54 ~ 506 ~ 12
1 Piece(s)

12 Days or more

10[M10 ~ M18] M12[2 to 2.5] 2.08 ~ 8012 ~ 20
1 Piece(s)

12 Days or more

10[M20 ~ M26] M20[2 to 2.5] 2.510 ~ 10012 ~ 20
1 Piece(s)

12 Days or more

10[M20 ~ M26] M22[2 to 2.5] 2.510 ~ 10012 ~ 20

Loading...

  1. 1

More Information

[ ! ]Salt-bath Nitriding treatment may cause uneven color, which doesn't affect mechanical function.
[ ! ]No Salt-bath Nitriding treatment on F Dimension.
[ ! ]For details of Salt-bath Nitriding, refer to Click here

Example

FJLLM (>> Click here)
HLRA (>> Click here)

 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Male thread
Main Body Material 1045 Carbon Steel Equivalent Stud Material 1045 Carbon Steel AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.