(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Low Hardness / Low Hardness Thin

Floating Joints - Low Hardness / Low Hardness Thin
  • On Sale Till 31/05/2024
  • Volume Discount

Low hardness type Floating Joints compatible with M3~M26.Please note: product type FJCFT (Low Hardness Thin) will be discontinued on February 26, 2021. The alternative type is FJCF (Low Hardness Standard).

  • METRIC
  • inCAD Components
Floating Joints - Low Hardness / Low Hardness Thin:Related Image
・Materials
TypeSetMount FlangesCylinder Connector
[ M ]Material[ S ]Surface Treatment[ M ]Material[ H ]Hardness[ S ]Surface Treatment
Low Hardness
Type
FJCF1045 Carbon SteelBlack Oxide1045 Carbon Steel28~33HRCBlack Oxide
FJCFMElectroless Nickel PlatingElectroless Nickel Plating
FJCFS304 Stainless Steel-304 Stainless Steel--
Low Hardness
Thin Type
FJCFT1045 Carbon SteelBlack Oxide1045 Carbon Steel28~33HRCBlack Oxide

Specifications

Part Number
FJCF10
■Low Hardness
Part NumberCylinder ConnectorMount Flanges
TypeMMxPitchLDD2HTWAGBG1W1D1tFdd1H1C
Set
FJCF
FJCFM
FJCFS
66x1.010121116413382616-1413484.5842
8 8x1.251214132051643302017155105.59.55
1010x1.2516181524720503524211971471163
1414x1.518242032826604532162725816
1818x1.5203026389337555382034.5 31.5 91810148
2222x1.524353048114090654825423711221217.5 104
2626x1.528403254134510075543047421326
■Low Hardness Thin
Part NumberCylinder ConnectorMount Flanges
TypeMMxPitchLDD2HTWAGBG1W1D1tFdd1H1C
Set
FJCFT
1010x1.2581815243.520503524-21193.5771143
1414x1.5924203242660453216272548
1818x1.5103026384.5337555382034.531.54.591014 5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
FJCF6
FJCF8
FJCF10
FJCF14
FJCF18
FJCF22
FJCF26
FJCFM6
FJCFM8
FJCFM10
FJCFM14
FJCFM18
FJCFM22
FJCFM26
FJCFS6
FJCFS8
FJCFS10
FJCFS14
FJCFS18
FJCFS22
FJCFS26
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Main Body Material Stud Material Allowable Eccentricity (U)
(mm)
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

Same day

Stock

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

Same day

Stock

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.75
1 Piece(s)Available

Same day

Stock

10-[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

Same day

Stock

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

Same day

Stock

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel0.75
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5[Steel] 1045 Carbon Steel[Steel] 1045 Carbon Steel1
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M6[1 to 1.75] 1.0[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel0.5
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel0.5
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel0.75
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel1
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5[Stainless Steel] 304 Stainless Steel[Stainless Steel] 304 Stainless Steel1

Loading...

  1. 1

Example

Floating Joints - Low Hardness / Low Hardness Thin:Related Image
-->-->Floating Joints - Low Hardness / Low Hardness Thin:Related Image
Floating Joints - Low Hardness / Low Hardness Thin:Related Image
Floating Joints - Low Hardness / Low Hardness Thin:Related Image
e-Catalog Search Key  #MA62  
܂ -->
 

Basic Information

Type Flange Type Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
Cylinder Connector Detail Set Connection Type, Work Piece Side Hole AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

Modules

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.