(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Floating Joints - Cylinder Connectors, Flange Type

Floating Joints - Cylinder Connectors, Flange Type
  • Volume Discount

M8~M22 Cylinder Connectors can be purchased separately.

  • METRIC
Floating Joints - Cylinder Connectors, Flange Type:Related Image
・Materials
Floating Joints - Cylinder Connectors, Flange Type:Related Image

Specifications

Floating Joints - Cylinder Connectors, Flange Type:Related Image
Part NumberLCylinder Connector
TypeMSelectableConfigurable Type (1mm Increment)MxPitchDHTWL1SR
L Fixed
FJTN
FJTNS


L Configurable
FJTNL
FJTNSL
82530~608x1.251416238141060
1010x1.2515202717
143540~8014x1.5212534102212100
184550~10018x1.5273243122715
225560~10022x1.5334052153218200
[ ! ]440C Stainless Steel Hardened Type may be discolored due to hardening.
Part Number
FJTN8
FJTN10
FJTN14
FJTN18
FJTN22
FJTNL8-[30-60/1]
FJTNL10-[30-60/1]
FJTNL14-[40-80/1]
FJTNL18-[50-100/1]
FJTNL22-[60-100/1]
FJTNS8
FJTNS10
FJTNS14
FJTNS18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal p
(mm)
Stud Material Length L
(mm)
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel-
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel-
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel-
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Steel] 1045 Carbon Steel-
1 Piece(s)Available

8 Days or more

10-[1 to 1.75] 1.5[Steel] 1045 Carbon Steel-
1 Piece(s)

14 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Steel] 1045 Carbon Steel30 ~ 60
1 Piece(s)

14 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Steel] 1045 Carbon Steel30 ~ 60
1 Piece(s)

14 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Steel] 1045 Carbon Steel40 ~ 80
1 Piece(s)

14 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Steel] 1045 Carbon Steel50 ~ 100
1 Piece(s)

14 Days or more

10-[1 to 1.75] 1.5[Steel] 1045 Carbon Steel60 ~ 100
1 Piece(s)Available

8 Days or more

10[M3 ~ M8] M8[1 to 1.75] 1.25[Stainless Steel] 440C Stainless Steel-
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M10[1 to 1.75] 1.25[Stainless Steel] 440C Stainless Steel-
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M14[1 to 1.75] 1.5[Stainless Steel] 440C Stainless Steel-
1 Piece(s)Available

8 Days or more

10[M10 ~ M18] M18[1 to 1.75] 1.5[Stainless Steel] 440C Stainless Steel-

Loading...

  1. 1
 

Basic Information

Type Floating joint Cylinder Used Air pressure cylinders Connection Type, Cylinder Side Female Thread
AWC Alteration (Flange Cut) No

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.