(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius End Mills (Carbide)

Days to Ship
  • All
  • Same day
  • 5 Days or Less
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  • 12 Days or Less
  • 15 Days or Less
  • 16 Days or Less
  • 17 Days or Less
Brand
Product Series
Days to Ship
Specifications
Flute Diameter (D)(φ)
R Size(mm)
Work Material
Flute Length (ℓ)(mm)
Number of Flutes(sheet)
Model
Overall Length (L)(mm)
Link Diameter (d)(mm)
Length Under Neck (ℓ1)(mm)
Processing Applications
Coating
Helix Angle (Θ)
R Precision(µm)

    3-Flute, Short, Corner R Type for Copper / Aluminum Alloy CA-CR-ETS

      CoroMill Plura HD, Carbide Solid Radius End Mill (with Square Center-Cut Oil Hole)

        TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, ±0.005 Radius Precision

          CNRS 4-Flute Radius for Difficult-to-Machine Materials

            All Purpose Unequal Lead End Mill Regular Corner Radius 4-Flute RF100U 3872

              TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute/No Side Blade

                TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Short, Long Neck Model

                  TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Short Model

                    TSC Series Carbide Radius End Mill, 2-Flute Stub Model

                      TSC Series Carbide Radius End Mill, 2-Flute/Regular Model

                        TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, Regrinding

                          2-Flute, Corner R Short Type FX-CR-EDS-6

                            2-Flute, Corner R Short Type FX-CR-MG-EDS

                              2-Flute, Corner R Long Type FX-CR-MG-EDL

                                4-Flute, Unequal Lead, Corner R, Short, Strong Heavy-Cutting Model NEO-CR-PHS

                                  WX21 Carbide End Mill (Super Radius) WX-CRE

                                    SAGVR2LS SA Coated Carbide Radius 2-Flute Long Shank

                                      Radius End Mill 2-Flute

                                        Solid End Mill for Aluminum Machining AL-SEES3-LS-R Type

                                          One-Cut Radius End Mill for Heat Resistant Alloy DV-OCSAR Type

                                            Square End Mill, Regular, 4-Flute Corner R 3562

                                              Unequal Lead End Mill Regular 4-Flute Corner R RF100Ti 3498

                                                PCD End Mill with 2 Flutes and Corner Radius for Carbide Machining DCRE-2

                                                  End Mill with 2 Carbide Flutes and Corner Radius KSER-2

                                                    Carbide 4-Flute Variable Split Corner Radius Short End Mill 30° B256X

                                                      Carbide 4-Flute Variable Split Corner Radius Medium End Mill 30° B258X

                                                        CoroMill Plura HD, Carbide Solid Radius End Mill (Square Center-Cut, Hardness: 48 HRC or Less)

                                                          Titanium Alloy Processed for High Feed Radius End Mills (Multiple Flutes)

                                                            TSC Series Carbide Composite Radius End Mill, for High-Feed Machining, 3-Flute, 45° Spiral/Short Model

                                                              TSC Series Carbide Composite Radius End Mill, for High-feed machining, 4-Flute, 45° Spiral/Short Model

                                                                TSC Series Carbide Composite Radius End Mill, for High-Feed Machining, 3-Flute, 45° Spiral/Short Model, Long Shank

                                                                  TSC Series Carbide Composite Radius End Mill, for High-feed machining, 4-Flute, 45° Spiral/Long Shank, Short Model

                                                                    XAL Series Carbide Radius End Mill, 3-Flute, 45° Torsion/Regular Model

                                                                      XAL Series Carbide Radius End Mill, 4-Flute, 45° Torsion/Regular Model

                                                                        XAL Series Carbide Radius End Mill, 2-Flute/Short Model

                                                                          XAL Series Carbide Radius End Mill, 4-Flute/Short Model

                                                                            TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 3-Flute, 45° Spiral/Stub Model

                                                                              TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 3-Flute, 45° Spiral/Short Model

                                                                              • Price Reduction

                                                                              TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute, 45° Spiral/Stub Model

                                                                                TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute, 45° Spiral/Short Model

                                                                                  TSC Series Carbide Radius End Mill (for Shrinkage Fitting), 3-Flute, 45° Spiral/Stub Model

                                                                                    TSC Series Carbide Radius End Mill (for Shrinkage Fitting), 4-Flute, 45° Spiral/Stub Model

                                                                                      TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Stub Model

                                                                                        TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Regular Model

                                                                                          TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Long Shank, Short Model

                                                                                          Brand

                                                                                          OSG

                                                                                          SANDVIK

                                                                                          MISUMI

                                                                                          UNION TOOL

                                                                                          GUHRING

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          OSG

                                                                                          S&K

                                                                                          ATOM

                                                                                          DIJET

                                                                                          DIJET

                                                                                          GUHRING

                                                                                          GUHRING

                                                                                          KYOWASEIKO

                                                                                          KYOWASEIKO

                                                                                          7 LEADERS

                                                                                          7 LEADERS

                                                                                          SANDVIK

                                                                                          OSG

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          MISUMI

                                                                                          Product Series

                                                                                          3-Flute, Short, Corner R Type for Copper / Aluminum Alloy CA-CR-ETS

                                                                                          CoroMill Plura HD, Carbide Solid Radius End Mill (with Square Center-Cut Oil Hole)

                                                                                          TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, ±0.005 Radius Precision

                                                                                          CNRS 4-Flute Radius for Difficult-to-Machine Materials

                                                                                          All Purpose Unequal Lead End Mill Regular Corner Radius 4-Flute RF100U 3872

                                                                                          TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute/No Side Blade

                                                                                          TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Short, Long Neck Model

                                                                                          TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Short Model

                                                                                          TSC Series Carbide Radius End Mill, 2-Flute Stub Model

                                                                                          TSC Series Carbide Radius End Mill, 2-Flute/Regular Model

                                                                                          TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, Regrinding

                                                                                          2-Flute, Corner R Short Type FX-CR-EDS-6

                                                                                          2-Flute, Corner R Short Type FX-CR-MG-EDS

                                                                                          2-Flute, Corner R Long Type FX-CR-MG-EDL

                                                                                          4-Flute, Unequal Lead, Corner R, Short, Strong Heavy-Cutting Model NEO-CR-PHS

                                                                                          WX21 Carbide End Mill (Super Radius) WX-CRE

                                                                                          SAGVR2LS SA Coated Carbide Radius 2-Flute Long Shank

                                                                                          Radius End Mill 2-Flute

                                                                                          Solid End Mill for Aluminum Machining AL-SEES3-LS-R Type

                                                                                          One-Cut Radius End Mill for Heat Resistant Alloy DV-OCSAR Type

                                                                                          Square End Mill, Regular, 4-Flute Corner R 3562

                                                                                          Unequal Lead End Mill Regular 4-Flute Corner R RF100Ti 3498

                                                                                          PCD End Mill with 2 Flutes and Corner Radius for Carbide Machining DCRE-2

                                                                                          End Mill with 2 Carbide Flutes and Corner Radius KSER-2

                                                                                          Carbide 4-Flute Variable Split Corner Radius Short End Mill 30° B256X

                                                                                          Carbide 4-Flute Variable Split Corner Radius Medium End Mill 30° B258X

                                                                                          CoroMill Plura HD, Carbide Solid Radius End Mill (Square Center-Cut, Hardness: 48 HRC or Less)

                                                                                          Titanium Alloy Processed for High Feed Radius End Mills (Multiple Flutes)

                                                                                          TSC Series Carbide Composite Radius End Mill, for High-Feed Machining, 3-Flute, 45° Spiral/Short Model

                                                                                          TSC Series Carbide Composite Radius End Mill, for High-feed machining, 4-Flute, 45° Spiral/Short Model

                                                                                          TSC Series Carbide Composite Radius End Mill, for High-Feed Machining, 3-Flute, 45° Spiral/Short Model, Long Shank

                                                                                          TSC Series Carbide Composite Radius End Mill, for High-feed machining, 4-Flute, 45° Spiral/Long Shank, Short Model

                                                                                          XAL Series Carbide Radius End Mill, 3-Flute, 45° Torsion/Regular Model

                                                                                          XAL Series Carbide Radius End Mill, 4-Flute, 45° Torsion/Regular Model

                                                                                          XAL Series Carbide Radius End Mill, 2-Flute/Short Model

                                                                                          XAL Series Carbide Radius End Mill, 4-Flute/Short Model

                                                                                          TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 3-Flute, 45° Spiral/Stub Model

                                                                                          TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 3-Flute, 45° Spiral/Short Model

                                                                                          TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute, 45° Spiral/Stub Model

                                                                                          TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute, 45° Spiral/Short Model

                                                                                          TSC Series Carbide Radius End Mill (for Shrinkage Fitting), 3-Flute, 45° Spiral/Stub Model

                                                                                          TSC Series Carbide Radius End Mill (for Shrinkage Fitting), 4-Flute, 45° Spiral/Stub Model

                                                                                          TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Stub Model

                                                                                          TSC Series Carbide Radius End Mill, 3-Flute, 45° Spiral/Regular Model

                                                                                          TSC Series Carbide Radius End Mill, 4-Flute, 45° Spiral/Long Shank, Short Model

                                                                                          Days to Ship 8 Days or more 10 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more Same day or more

                                                                                          Show Stock Products

                                                                                          8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 10 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 10 Days or more 10 Days or more 8 Days or more 10 Days or more 10 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more Same day or more

                                                                                          Show Stock Products

                                                                                          8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more
                                                                                          Specifications
                                                                                              • TS
                                                                                              • General Steel
                                                                                              • 4 Flutes
                                                                                              • B (Stub)
                                                                                                  • TS
                                                                                                  • High-Hardness Steel
                                                                                                  • 4 Flutes
                                                                                                  • TS
                                                                                                  • High-Hardness Steel
                                                                                                  • 4 Flutes
                                                                                                  • S (Short)
                                                                                                  • TS
                                                                                                  • General Steel
                                                                                                  • 3 Flutes
                                                                                                  • S (Short)
                                                                                                  • TS
                                                                                                  • General Steel
                                                                                                  • 2 Flutes
                                                                                                  • B (Stub)
                                                                                                  • TS
                                                                                                  • General Steel
                                                                                                  • 2 Flutes
                                                                                                  • R (Regular)
                                                                                                  • TS
                                                                                                  • General Steel
                                                                                                  • 4 Flutes
                                                                                                  • B (Stub)
                                                                                                                                    • TS
                                                                                                                                    • High-Hardness Steel
                                                                                                                                    • 3 Flutes
                                                                                                                                    • S (Short)
                                                                                                                                    • TS
                                                                                                                                    • High-Hardness Steel
                                                                                                                                    • 4 Flutes
                                                                                                                                    • S (Short)
                                                                                                                                    • TS
                                                                                                                                    • High-Hardness Steel
                                                                                                                                    • 3 Flutes
                                                                                                                                    • S (Short)
                                                                                                                                    • TS
                                                                                                                                    • High-Hardness Steel
                                                                                                                                    • 4 Flutes
                                                                                                                                    • S (Short)
                                                                                                                                    • XAL
                                                                                                                                    • General Steel
                                                                                                                                    • 3 Flutes
                                                                                                                                    • XAL
                                                                                                                                    • General Steel
                                                                                                                                    • 4 Flutes
                                                                                                                                    • XAL
                                                                                                                                    • General Steel
                                                                                                                                    • 2 Flutes
                                                                                                                                    • XAL
                                                                                                                                    • General Steel
                                                                                                                                    • 4 Flutes
                                                                                                                                    • TS
                                                                                                                                    • High-Hardness Steel
                                                                                                                                    • 3 Flutes
                                                                                                                                    • B (Stub)
                                                                                                                                    • TS
                                                                                                                                    • High-Hardness Steel
                                                                                                                                    • 3 Flutes
                                                                                                                                    • S (Short)
                                                                                                                                    • TS
                                                                                                                                    • High-Hardness Steel
                                                                                                                                    • 4 Flutes
                                                                                                                                    • B (Stub)
                                                                                                                                    • TS
                                                                                                                                    • High-Hardness Steel
                                                                                                                                    • 4 Flutes
                                                                                                                                    • S (Short)
                                                                                                                                    • TS
                                                                                                                                    • General Steel
                                                                                                                                    • 3 Flutes
                                                                                                                                    • B (Stub)
                                                                                                                                    • TS
                                                                                                                                    • General Steel
                                                                                                                                    • 4 Flutes
                                                                                                                                    • B (Stub)
                                                                                                                                    • TS
                                                                                                                                    • General Steel
                                                                                                                                    • 3 Flutes
                                                                                                                                    • B (Stub)
                                                                                                                                    • TS
                                                                                                                                    • General Steel
                                                                                                                                    • 3 Flutes
                                                                                                                                    • R (Regular)
                                                                                                                                    • TS
                                                                                                                                    • General Steel
                                                                                                                                    • 4 Flutes
                                                                                                                                    • S (Short)
                                                                                                                                    Flute Diameter (D)(φ)3 ~ 20-2 ~ 66 ~ 126 ~ 253 ~ 124 ~ 163 ~ 122 ~ 121 ~ 201 ~ 120.5 ~ 2.51 ~ 126 ~ 123 ~ 252 ~ 136 ~ 251 ~ 66 ~ 223 ~ 206 ~ 206 ~ 250.5 ~ 21 ~ 41 ~ 203 ~ 20-16 ~ 254 ~ 124 ~ 204 ~ 124 ~ 123 ~ 124 ~ 121 ~ 123 ~ 202 ~ 122 ~ 122 ~ 122 ~ 203 ~ 123 ~ 123 ~ 123 ~ 203 ~ 22
                                                                                                                                    R Size(mm)0.2 ~ 30.5 ~ 6.350.2 ~ 0.51 ~ 20.5 ~ 30.75 ~ 31 ~ 30.3 ~ 20.2 ~ 30.1 ~ 30.1 ~ 30.10.1 ~ 30.5 ~ 30.2 ~ 50.5 ~ 30.3 ~ 80.1 ~ 20.4 ~ 50.5 ~ 3----0.1 ~ 40.1 ~ 40.2 ~ 3.05-0.813 ~ 2.4380.813 ~ 2.6070.813 ~ 2.4380.813 ~ 2.4380.2 ~ 20.2 ~ 20.1 ~ 30.1 ~ 30.5 ~ 20.5 ~ 20.5 ~ 20.5 ~ 30.3 ~ 10.3 ~ 10.5 ~ 10.2 ~ 20.2 ~ 2
                                                                                                                                    Work MaterialAluminum[◎] / Copper[◎] / Resin[○]Heat-Treated Steel[○] / Stainless Steel[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[◎] / Copper[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Titanium[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎]Aluminum[◎] / Copper[○]General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[◎] / Titanium[◎]---General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○] / Resin[○]General Steel[◎] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○] / Graphite[○] / Resin[○]General Steel[○] / Cast Iron[○]-General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Copper[○]
                                                                                                                                    Flute Length (ℓ)(mm)8 ~ 38-3 ~ 916 ~ 2613 ~ 451.2 ~ 56 ~ 245 ~ 263 ~ 183 ~ 601.5 ~ 180.7 ~ 3.72.5 ~ 2620 ~ 406 ~ 500.8 ~ 5.520 ~ 753 ~ 159 ~ 338 ~ 38-13 ~ 450.5 ~ 1.51 ~ 403 ~ 3810 ~ 55-58 ~ 248 ~ 408 ~ 248 ~ 2416 ~ 3818 ~ 383 ~ 308 ~ 382 ~ 124 ~ 242 ~ 124 ~ 404.5 ~ 184.5 ~ 184.5 ~ 185 ~ 564.5 ~ 30
                                                                                                                                    Number of Flutes(sheet)3444444322422243 ~ 4223444224446 ~ 834343424334434334
                                                                                                                                    ModelRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeHigh-Feed RadiusLong Neck RadiusRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeRegular TypeHigh-Feed RadiusHigh-Feed RadiusHigh-Feed RadiusHigh-Feed RadiusRegular TypeRegular TypeRegular TypeRegular TypeHigh-Feed RadiusHigh-Feed RadiusHigh-Feed RadiusHigh-Feed RadiusRegular TypeRegular TypeRegular TypeRegular TypeRegular Type
                                                                                                                                    Overall Length (L)(mm)50 ~ 10557 ~ 1045090 ~ 12057 ~ 12160 ~ 11070 ~ 18060 ~ 10035 ~ 6045 ~ 12540 ~ 755040 ~ 11090 ~ 11050 ~ 12060 ~ 110120 ~ 23045 ~ 6080 ~ 20060 ~ 12557 ~ 10457 ~ 1215050 ~ 8050 ~ 10050 ~ 16057 ~ 10412050 ~ 10050 ~ 15080 ~ 16080 ~ 16060 ~ 10060 ~ 10050 ~ 7550 ~ 10050 ~ 10050 ~ 10050 ~ 10050 ~ 13040 ~ 6540 ~ 6560 ~ 10060 ~ 13080 ~ 200
                                                                                                                                    Link Diameter (d)(mm)6 ~ 206 ~ 2066 ~ 126 ~ 256 ~ 124 ~ 166 ~ 124 ~ 124 ~ 204 ~ 1264 ~ 126 ~ 126 ~ 256 ~ 126 ~ 254 ~ 65.8 ~ 206 ~ 206 ~ 206 ~ 2544 ~ 64 ~ 203 ~ 206 ~ 2016 ~ 256 ~ 126 ~ 206 ~ 126 ~ 126 ~ 126 ~ 124 ~ 124 ~ 204 ~ 124 ~ 124 ~ 124 ~ 206 ~ 126 ~ 126 ~ 126 ~ 206 ~ 20
                                                                                                                                    Length Under Neck (ℓ1)(mm)----21 ~ 657.5 ~ 24-18 ~ 70-23 ~ 5514 ~ 451.5 ~ 5---5 ~ 24---10 ~ 15-21 ~ 65--------35 ~ 10835 ~ 108----------14 ~ 6826 ~ 9210 ~ 18
                                                                                                                                    Processing ApplicationsFlat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed)-Flat Surface / Side Surface / Curved Surface / Inclined CuttingFlat Surface / Side Surface / Curved Surface-Flat Surface / Side Surface / Curved Surface / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed)Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed)Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed)Flat Surface / Side Surface / Curved SurfaceFlat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed)Flat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Curved SurfaceSide Surface / GrooveSide Surface / Curved Surface--Flat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Curved SurfaceFlat Surface / Side Surface / Curved Surface--Flat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined CuttingFlat Surface / Side Surface / Curved Surface / Inclined Cutting
                                                                                                                                    CoatingNon-Coated-For High Hardness (Silicone-Based)TiCNOtherFor High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)TiAlNTiAlNTiAlNTiAlNTiAlNTiAlNNon-CoatedNon-Coated---Non-CoatedNon-Coated----For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For General Steel (AlCrN etc.)For General Steel (AlCrN etc.)For General Steel (AlCrN etc.)For General Steel (AlCrN etc.)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)For High Hardness (Silicone-Based)
                                                                                                                                    Helix Angle (Θ)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)-Standard Helix (30 to 40°)No Helix/ NonePowerful Helix (45° to 60°)Powerful Helix (45° to 60°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)No Helix/ NoneStandard Helix (30 to 40°)Standard Helix (30 to 40°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Standard Helix (30 to 40°)OthersNo Helix/ NoneStandard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)-Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Standard Helix (30 to 40°)Standard Helix (30 to 40°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)Powerful Helix (45° to 60°)
                                                                                                                                    R Precision(µm)--±0.005--±0.02±0.015±0.01±0.01±0.01 ~ ±0.02±0.01 ~ ±0.02-----0~+0.04±0.02 ~ ±0.050.025~-0.0250.02~-0.02----0~-200~-20------±0.02±0.02±0.02±0.02±0.015±0.015±0.015±0.015±0.01±0.01±0.01±0.01±0.01

                                                                                                                                    Loading...

                                                                                                                                    Related Categories to Radius End Mills (Carbide)