(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, Regrinding

TSC Series Carbide Radius End Mill, 4-Flute/Stub Model, Regrinding

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Stub blade length that's ideal for high-speed machining

  • TS
  • General Steel
  • 4 Flutes
  • B (Stub)

TSC series carbide radius end mill, 4-flute / stub model:Related Image

Part Number
SN-TSC-CR-EM4B6-R1-[14-27/1]-9
SN-TSC-CR-EM4B8-R0.5-[17-31/1]-12
SN-TSC-CR-EM4B8-R1-[17-30/1]-12
SN-TSC-CR-EM4B10-R0.5-[20-35/1]-15
SN-TSC-CR-EM4B10-R1-[20-35/1]-15
SN-TSC-CR-EM4B10-R2-[20-35/1]-15
SN-TSC-CR-EM4B12-R1-[23-45/1]-18
SN-TSC-CR-EM4B12-R2-[23-45/1]-18
SN-TSC-CR-EM4B12-R3-[23-45/1]-18
SNR-TSC-CR-EM4B6-R1-[14-27/1]-[5-9/1]
SNR-TSC-CR-EM4B8-R0.5-[17-31/1]-[5-12/1]
SNR-TSC-CR-EM4B8-R1-[17-30/1]-[5-12/1]
SNR-TSC-CR-EM4B10-R0.5-[20-35/1]-[5-15/1]
SNR-TSC-CR-EM4B10-R1-[20-35/1]-[5-15/1]
SNR-TSC-CR-EM4B10-R2-[20-35/1]-[5-15/1]
SNR-TSC-CR-EM4B12-R1-[23-45/1]-[5-18/1]
SNR-TSC-CR-EM4B12-R2-[23-45/1]-[5-18/1]
SNR-TSC-CR-EM4B12-R3-[23-45/1]-[5-18/1]
TSC-CR-EM4B1-R0.2
TSC-CR-EM4B2-R0.3
TSC-CR-EM4B2-R0.5
TSC-CR-EM4B3-R0.4
TSC-CR-EM4B3-R0.5
TSC-CR-EM4B3-R[0.1,​0.2,​0.3,​0.4,​0.6,​0.7]
TSC-CR-EM4B4-R0.5
TSC-CR-EM4B4-R[0.1,​0.2,​0.3,​0.4,​0.6,​0.7,​0.8,​0.9,​1]
TSC-CR-EM4B6-R1
TSC-CR-EM4B6-R[0.1,​0.2,​0.3,​0.4,​0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]
TSC-CR-EM4B8-R0.5
TSC-CR-EM4B8-R1
TSC-CR-EM4B8-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1.1,​1.2,​1.3,​1.4]
TSC-CR-EM4B10-R0.5
TSC-CR-EM4B10-R1
TSC-CR-EM4B10-R2
TSC-CR-EM4B10-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.7,​1.8,​1.9,​2,​2.1,​2.2,​2.3,​2.4,​2.5,​2.6,​2.7,​2.8,​2.9,​3]
TSC-CR-EM4B12-R1
TSC-CR-EM4B12-R2
TSC-CR-EM4B12-R3
TSC-CR-EM4B12-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.7,​1.8,​1.9,​2,​2.1,​2.2,​2.3,​2.4,​2.5,​2.6,​2.7,​2.8,​2.9,​3]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Figure
1 Piece(s)

10 Days or more

61945614 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

80.51255817 ~ 31±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

811255817 ~ 30±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

100.515651020 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10115651020 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10215651020 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12118751223 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12218751223 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12318751223 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

615 ~ 945614 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

80.55 ~ 1255817 ~ 31±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

815 ~ 1255817 ~ 30±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

100.55 ~ 15651020 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1015 ~ 15651020 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1025 ~ 15651020 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1215 ~ 18751223 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1225 ~ 18751223 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1235 ~ 18751223 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)Available

8 Days or more

10.21.5404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.33404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.53404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.44.5456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.54.5456-±0.01Stocked Product1
1 Piece(s)

16 Days or more

30.1 ~ 0.74.5456-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

40.56456-±0.01Stocked Product1
1 Piece(s)

16 Days or more

40.1 ~ 16456-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

619456-±0.01Stocked Product2
1 Piece(s)

16 Days or more

60.1 ~ 1.29456-±0.02Manufactured Product2
1 Piece(s)Available

8 Days or more

80.512558-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

8112558-±0.01Stocked Product2
1 Piece(s)

16 Days or more

80.1 ~ 1.412558-±0.02Manufactured Product2
1 Piece(s)Available

8 Days or more

100.5156510-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

101156510-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

102156510-±0.01Stocked Product2
1 Piece(s)

16 Days or more

100.1 ~ 3156510-±0.02Manufactured Product2
1 Piece(s)Available

8 Days or more

121187512-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

122187512-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

123187512-±0.01Stocked Product2
1 Piece(s)

16 Days or more

120.1 ~ 3187512-±0.02Manufactured Product2

Loading...

  1. 1

Specifications

TSC series carbide radius end mill, 4-flute / stub model:Related Image

 Model Number
TSC-CR-EM4B

Outer Diameter
D
Radius R Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Product
1 0.2             1.5 40 4 1
2   0.3   0.5       3 40 4 1
3     0.4 0.5       4.5 45 6 1
0.1 ~ 0.7
4       0.5       6 45 6 1
0.1 ~ 1.0
5       0.5       7.5 45 6 1
0.1 ~ 1.0
6       0.5 1     9 45 6 2
0.1 ~ 1.2
8       0.5 1     12 55 8 2
0.1 ~ 1.4
10       0.5 1 2   15 65 10 2
0.1 ~ 3.0
12         1 2 3 18 75 12 2
0.1 ~ 2.9

[ ! ]The flute length (ℓ) and total length (L) is approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.
[ ! ]Manufactured products with a TS coating are shipped on the 10th day.

For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
A general purpose 4-flute end mill product with added high-accuracy curvature.
The radial blade tip is also useful to prevent chipping.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Regular Type
Processing Applications Flat Surface / Side Surface / Curved Surface / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Standard Helix (30 to 40°)

Additional Products in this Category

Complementary Products

Tech Support