(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Achieves high efficiency machining using the high feed. The 3-blade structure suppresses the occurrence of chattering
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-MCR-HFEM3S4 |
TSC-MCR-HFEM3S6 |
TSC-MCR-HFEM3S8 |
TSC-MCR-HFEM3S10 |
TSC-MCR-HFEM3S12 |
Part Number |
---|
Loading...
Model Number
TSC-MCR-HFEM3S
Outer Diameter D |
Shoulder Radius R1 |
Base Radius R2 |
Approximate R-Value | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure |
4 | 0.5 | 4 | 0.813 | 8 | 50 | 6 | 1 |
6 | 0.5 | 9 | 1.219 | 10 | 70 | 6 | 2 |
8 | 1 | 12 | 1.625 | 16 | 80 | 8 | 2 |
10 | 1.5 | 15 | 2.031 | 20 | 90 | 10 | 2 |
12 | 1.5 | 18 | 2.438 | 24 | 100 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● The shoulder R and base R composite radius eliminate the medium finishing process by (1), enabling high-speed feeding due to thin chippings when bottom-surface machining, and by (2), minimizing the cusp height (leftover) when machining lines at the same height.
● The TS coat consisting of a nitride-based composite film with a fully crystalline structure means that it realizes a high oxidation resistance temperature and high hardness. Ideal for high-speed machining and dry machining of anything from raw carbon steel materials through to heat-treated / high hardness steel.
[ ! ]This product has a special groove shape with a performance that may not be reproducible without the use of Misumi's dedicated re-grinding.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 3 | Model | High-Feed Radius |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting | Coating | For High Hardness (Silicone-Based) | Helix Angle (Θ) | Powerful Helix (45° to 60°) |
Additional Classification | Stocked Product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy