(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Radius End Mill, 4-Flute/Regular Model

TSC Series Carbide Radius End Mill, 4-Flute/Regular Model

Move the mouse over the image to zoom

  • Volume Discount

Classic radius with regular blade length

  • TS
  • General Steel
  • 4 Flutes
  • R (Regular)

Part Number

Configured Part Number is shown.

TSC series carbide radius end mill, 4-flute / regular model:Related Image

Part Number
SN-TSC-CR-EM4R6-R0.3-[23-42/1]-18
SN-TSC-CR-EM4R6-R0.5-[23-42/1]-18
SN-TSC-CR-EM4R6-R1-[23-42/1]-18
SN-TSC-CR-EM4R8-R0.5-[29-46/1]-24
SN-TSC-CR-EM4R8-R1-[29-46/1]-24
SN-TSC-CR-EM4R8-R1.5-[29-46/1]-24
SN-TSC-CR-EM4R10-R0.5-[35-50/1]-30
SN-TSC-CR-EM4R10-R1-[35-50/1]-30
SN-TSC-CR-EM4R10-R1.5-[35-50/1]-30
SN-TSC-CR-EM4R10-R2-[35-50/1]-30
SN-TSC-CR-EM4R10-R3-[35-50/1]-30
SN-TSC-CR-EM4R12-R1-[41-55/1]-36
SN-TSC-CR-EM4R12-R1.5-[41-55/1]-36
SN-TSC-CR-EM4R12-R2-[41-55/1]-36
SN-TSC-CR-EM4R12-R3-[41-55/1]-36
SNR-TSC-CR-EM4R6-R0.3-[23-42/1]-[5-18/1]
SNR-TSC-CR-EM4R6-R0.5-[23-42/1]-[5-18/1]
SNR-TSC-CR-EM4R6-R1-[23-42/1]-[5-18/1]
SNR-TSC-CR-EM4R8-R0.5-[29-46/1]-[5-24/1]
SNR-TSC-CR-EM4R8-R1-[29-46/1]-[5-24/1]
SNR-TSC-CR-EM4R8-R1.5-[29-46/1]-[5-24/1]
SNR-TSC-CR-EM4R10-R0.5-[35-50/1]-[5-30/1]
SNR-TSC-CR-EM4R10-R1-[35-50/1]-[5-30/1]
SNR-TSC-CR-EM4R10-R1.5-[35-50/1]-[5-30/1]
SNR-TSC-CR-EM4R10-R2-[35-50/1]-[5-30/1]
SNR-TSC-CR-EM4R12-R1-[41-55/1]-[5-36/1]
SNR-TSC-CR-EM4R12-R1.5-[41-55/1]-[5-36/1]
SNR-TSC-CR-EM4R12-R2-[41-55/1]-[5-36/1]
SNR-TSC-CR-EM4R12-R3-[41-55/1]-[5-36/1]
TSC-CR-EM4R1-R0.2
TSC-CR-EM4R2-R0.3
TSC-CR-EM4R2-R0.5
TSC-CR-EM4R3-R0.2
TSC-CR-EM4R3-R0.3
TSC-CR-EM4R3-R0.5
TSC-CR-EM4R3-R[0.1,​0.2,​0.4,​0.6,​0.7]
TSC-CR-EM4R3.5-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7]
TSC-CR-EM4R4-R0.3
TSC-CR-EM4R4-R0.5
TSC-CR-EM4R4-R[0.1,​0.2,​0.4,​0.6,​0.7,​0.8,​0.9,​1]
TSC-CR-EM4R5-R0.3
TSC-CR-EM4R5-R0.5
TSC-CR-EM4R6-R0.3
TSC-CR-EM4R6-R0.5
TSC-CR-EM4R6-R1
TSC-CR-EM4R6-R[0.1,​0.2,​0.4,​0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2]
TSC-CR-EM4R8-R0.5
TSC-CR-EM4R8-R1
TSC-CR-EM4R8-R1.5
TSC-CR-EM4R10-R0.5
TSC-CR-EM4R10-R1
TSC-CR-EM4R10-R1.5
TSC-CR-EM4R10-R2
TSC-CR-EM4R10-R3
TSC-CR-EM4R10-R[0.1,​0.2,​0.3,​0.4,​0.6,​0.7,​0.8,​0.9,​1.1,​1.2,​1.3,​1.4,​1.6,​1.7,​1.8,​1.9,​2,​2.1,​2.2,​2.3,​2.4,​2.5,​2.6,​2.7,​2.8,​2.9,​3]
TSC-CR-EM4R12-R1
TSC-CR-EM4R12-R1.5
TSC-CR-EM4R12-R2
TSC-CR-EM4R12-R3
TSC-CR-EM4R12-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1.1,​1.2,​1.3,​1.6,​1.7,​1.8,​1.9,​2.1,​2.2,​2.3,​2.4,​2.5,​2.6,​2.7,​2.8,​2.9,​3]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Figure
1 Piece(s)

10 Days or more

60.31860623 ~ 42±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.51860623 ~ 42±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

611860623 ~ 42±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

80.52470829 ~ 46±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

812470829 ~ 46±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

81.52470829 ~ 46±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

100.530801035 ~ 50±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10130801035 ~ 50±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

101.530801035 ~ 50±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10230801035 ~ 50±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10330801035 ~ 50±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12136851241 ~ 55±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

121.536851241 ~ 55±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12236851241 ~ 55±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12336851241 ~ 55±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.35 ~ 1860623 ~ 42±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

60.55 ~ 1860623 ~ 42±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

615 ~ 1860623 ~ 42±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

80.55 ~ 2470829 ~ 46±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

815 ~ 2470829 ~ 46±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

81.55 ~ 2470829 ~ 46±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

100.55 ~ 30801035 ~ 50±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1015 ~ 30801035 ~ 50±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

101.55 ~ 30801035 ~ 50±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1025 ~ 30801035 ~ 50±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1215 ~ 36851241 ~ 55±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

121.55 ~ 36851241 ~ 55±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1225 ~ 36851241 ~ 55±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1235 ~ 36851241 ~ 55±0.01Cutting Edge R Processing2
1 Piece(s)Available

8 Days or more

10.23454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.36454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.56454-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.29456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.39456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.59456-±0.01Stocked Product1
1 Piece(s)

16 Days or more

30.1 ~ 0.79456-±0.02Manufactured Product1
1 Piece(s)

16 Days or more

3.50.1 ~ 0.710.5456-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

40.312506-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

40.512506-±0.01Stocked Product1
1 Piece(s)

16 Days or more

40.1 ~ 112506-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

50.315556-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

50.515556-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

60.318606-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

60.518606-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

6118606-±0.01Stocked Product2
1 Piece(s)

16 Days or more

60.1 ~ 1.218606-±0.02Manufactured Product2
1 Piece(s)Available

8 Days or more

80.524708-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

8124708-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

81.524708-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

100.5308010-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

101308010-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

101.5308010-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

102308010-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

103308010-±0.01Stocked Product2
1 Piece(s)

16 Days or more

100.1 ~ 3308010-±0.02Manufactured Product2
1 Piece(s)Available

8 Days or more

121368512-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

121.5368512-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

122368512-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

123368512-±0.01Stocked Product2
1 Piece(s)

16 Days or more

120.1 ~ 3368512-±0.02Manufactured Product2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Figure

Loading...

  1. 1

Specifications

TSC series carbide radius end mill, 4-flute / regular model:Related Image

Model Number
TSC-CR-EM4R

Outer Diameter
D
Radius R Selection
(Manufactured products designated in 0.1 mm increment)
Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Product
1 0.2
3 45 4 1
2
0.3 0.5
6 45 4 1
3 0.2 0.3 0.5
9 45 6 1
0.1 ~ 0.7
3.5
0.1 ~ 0.7
10.5 45 6 1
4 0.3 0.5
12 50 6 1
0.1 ~ 1.0
4.5
0.1 ~ 1.0
13.5 50 6 1
5 0.3 0.5
15 55 6 1
0.1 ~ 1.0
5.5
0.1 ~ 1.0
16.5 55 6 1
6 0.3 0.5 1
18 60 6 2
0.1 ~ 1.2
8 0.5 1 1.5
24 70 8 2
0.1 ~ 1.4
10 0.5 1 1.5 2 3
30 80 10 2
0.1 ~ 2.9
12 1 1.5 2 3
36 85 12 2
0.1 ~ 2.9

[ ! ]The flute length (ℓ) and total length (L) is approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.
[ ! ]Manufactured products with a TS coating are shipped on the 10th day.

For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
A general purpose 4-flute end mill product with added high-accuracy curvature.
The radial blade tip is also useful to prevent chipping.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 4 Model Regular Type
Processing Applications Flat Surface / Side Surface / Curved Surface / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Standard Helix (30 to 40°)

Additional Products in this Category

Complementary Products

Tech Support