(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Short blade length type with the same magnification as the blade diameter
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-CR-HFEM4B2-R0.5 |
TSC-CR-HFEM4B3-R0.8 |
TSC-CR-HFEM4B4-R1 |
TSC-CR-HFEM4B5-R1.2 |
TSC-CR-HFEM4B6-R1.5 |
TSC-CR-HFEM4B8-R2 |
TSC-CR-HFEM4B10-R2 |
TSC-CR-HFEM4B12-R2 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | ||
Outer Diameter D |
Radius R |
|||||
TSC-CR-HFEM4B | 2 | 0.5 | 2 | 50 | 4 | 1 |
3 | 0.8 | 3 | 50 | 4 | 1 | |
4 | 1 | 4 | 50 | 6 | 1 | |
5 | 1.2 | 5 | 70 | 6 | 1 | |
6 | 1.5 | 6 | 70 | 6 | 2 | |
8 | 2 | 8 | 80 | 8 | 2 | |
10 | 2 | 10 | 90 | 10 | 2 | |
12 | 2 | 12 | 100 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● The combination of a radius with negative flutes, appropriate core thickness and 45° twist yields an improved high-capacity machining thanks to the high rigidity, sharpness and high feed rate.
● Has a stubby blade with a flute length equal to the blade diameter, suppressing chatter while machining bottom surfaces.
● Universal model capable of everything from engraving through to side-surface, coarse and medium finishing.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 4 | Model | High-Feed Radius |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Coating | For High Hardness (Silicone-Based) | Helix Angle (Θ) | Powerful Helix (45° to 60°) |
R Precision(µm) | ±0.015 | Additional Classification | Stocked Product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy