(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A short blade length that allows plunging without chattering
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-CR-HEM3S6-R0.3-[18-42/1]-13 |
SN-TSC-CR-HEM3S6-R0.5-[18-42/1]-13 |
SN-TSC-CR-HEM3S6-R1-[18-42/1]-13 |
SN-TSC-CR-HEM3S6-R1.5-[18-42/1]-13 |
SN-TSC-CR-HEM3S8-R0.3-[24-51/1]-19 |
SN-TSC-CR-HEM3S8-R0.5-[24-51/1]-19 |
SN-TSC-CR-HEM3S8-R1-[24-51/1]-19 |
SN-TSC-CR-HEM3S8-R1.5-[24-51/1]-19 |
SN-TSC-CR-HEM3S10-R0.3-[27-50/1]-22 |
SN-TSC-CR-HEM3S10-R0.5-[27-50/1]-22 |
SN-TSC-CR-HEM3S10-R1-[27-50/1]-22 |
SN-TSC-CR-HEM3S10-R1.5-[27-50/1]-22 |
SN-TSC-CR-HEM3S10-R2-[27-50/1]-22 |
SN-TSC-CR-HEM3S12-R0.3-[31-70/1]-26 |
SN-TSC-CR-HEM3S12-R0.5-[31-70/1]-26 |
SN-TSC-CR-HEM3S12-R1-[31-70/1]-26 |
SN-TSC-CR-HEM3S12-R1.5-[31-70/1]-26 |
SN-TSC-CR-HEM3S12-R2-[31-70/1]-26 |
SNR-TSC-CR-HEM3S6-R0.3-[18-42/1]-[5-13/1] |
SNR-TSC-CR-HEM3S6-R0.5-[18-42/1]-[5-13/1] |
SNR-TSC-CR-HEM3S6-R1-[18-42/1]-[5-13/1] |
SNR-TSC-CR-HEM3S6-R1.5-[18-42/1]-[5-13/1] |
SNR-TSC-CR-HEM3S8-R0.3-[24-51/1]-[5-19/1] |
SNR-TSC-CR-HEM3S8-R0.5-[24-51/1]-[5-19/1] |
SNR-TSC-CR-HEM3S8-R1-[24-51/1]-[5-19/1] |
SNR-TSC-CR-HEM3S8-R1.5-[24-51/1]-[5-19/1] |
SNR-TSC-CR-HEM3S10-R0.3-[27-50/1]-[5-22/1] |
SNR-TSC-CR-HEM3S10-R0.5-[27-50/1]-[5-22/1] |
SNR-TSC-CR-HEM3S10-R1-[27-50/1]-[5-22/1] |
SNR-TSC-CR-HEM3S10-R1.5-[27-50/1]-[5-22/1] |
SNR-TSC-CR-HEM3S10-R2-[27-50/1]-[5-22/1] |
SNR-TSC-CR-HEM3S12-R0.3-[31-70/1]-[5-26/1] |
SNR-TSC-CR-HEM3S12-R0.5-[31-70/1]-[5-26/1] |
SNR-TSC-CR-HEM3S12-R1-[31-70/1]-[5-26/1] |
SNR-TSC-CR-HEM3S12-R1.5-[31-70/1]-[5-26/1] |
SNR-TSC-CR-HEM3S12-R2 |
TSC-CR-HEM3S3-R0.3 |
TSC-CR-HEM3S3-R0.5 |
TSC-CR-HEM3S4-R0.3 |
TSC-CR-HEM3S4-R0.5 |
TSC-CR-HEM3S5-R0.3 |
TSC-CR-HEM3S5-R0.5 |
TSC-CR-HEM3S6-R0.3 |
TSC-CR-HEM3S6-R0.5 |
TSC-CR-HEM3S6-R1 |
TSC-CR-HEM3S6-R1.5 |
TSC-CR-HEM3S8-R0.3 |
TSC-CR-HEM3S8-R0.5 |
TSC-CR-HEM3S8-R1 |
TSC-CR-HEM3S8-R1.5 |
TSC-CR-HEM3S10-R0.3 |
TSC-CR-HEM3S10-R0.5 |
TSC-CR-HEM3S10-R1 |
TSC-CR-HEM3S10-R1.5 |
TSC-CR-HEM3S10-R2 |
TSC-CR-HEM3S12-R0.3 |
TSC-CR-HEM3S12-R0.5 |
TSC-CR-HEM3S12-R1 |
TSC-CR-HEM3S12-R1.5 |
TSC-CR-HEM3S12-R2 |
Part Number |
---|
Loading...
Model Number
TSC-CR-HEM3S (Stocked Product) / T-TSC-HEM3S (Manufactured Product)
Outer Diameter D |
Radius | R Select (Stocked Product) CR 0.1 mm Increment Designation( Manufactured Product ) |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | ● Stocked Product □ Manufactured Product |
3 | 0.3 0.5 | 8 | 60 | 6 | 1 | ● | |
4 | 0.3 0.5 | 11 | 60 | 6 | 1 | ● | |
0.1 ~ 0.4 | □ | ||||||
5 | 0.3 0.5 | 13 | 60 | 6 | 1 | ● | |
0.1 ~ 0.4 | □ | ||||||
6 | 0.3 0.5 1 1.5 | 13 | 60 | 6 | 2 | ● | |
0.1 ~ 0.9 | □ | ||||||
7 | 0.1 ~ 1.0 | 16 | 70 | 8 | 1 | □ | |
7.5 | 0.1 ~ 1.0 | 16 | 70 | 8 | 1 | □ | |
8 | 0.3 0.5 1 1.5 | 19 | 75 | 8 | 2 | ● | |
0.1 ~ 1.4 | □ | ||||||
9 | 0.1 ~ 1.5 | 19 | 80 | 10 | 1 | □ | |
10 | 0.3 0.5 1 1.5 2 | 22 | 80 | 10 | 2 | ● | |
0.1 ~ 1.9 | □ | ||||||
11 | 0.1 ~ 2.0 | 22 | 100 | 12 | 1 | □ | |
12 | 0.3 0.5 1 1.5 2 | 26 | 100 | 12 | 2 | ● | |
0.1 ~ 2.5 | □ | ||||||
16 | 0.1 ~ 3.0 | 32 | 105 | 16 | 2 | □ | |
20 | 0.1 ~ 3.0 | 38 | 110 | 20 | 2 | □ |
[ ! ]The flute length (ℓ) and total length (L) are approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.
[ ! ]Manufactured products do not have a coating. Refer to >>Click here. for information about re-coating during additional processing.
For Cutting Conditions, Refer to >>Click here.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
● Has a 3-flute shape to be strong against chatter and is capable of stepless grooving.
● The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth.
● Compared to 30° twisted square end mills, both rotation and feed capacity are more than double for higher speed machining.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 3 | Model | Regular Type |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Coating | For High Hardness (Silicone-Based) | Helix Angle (Θ) | Powerful Helix (45° to 60°) |
R Precision(µm) | ±0.01 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy