(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute, 45° Spiral/Short Model

TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute, 45° Spiral/Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Achieves high efficiency machining using the "high feed"

  • TS
  • High-Hardness Steel
  • 4 Flutes
  • S (Short)

TSC series carbide radius end mill, high-feed, high-rigidity, 4-flute, 45° spiral / short model:Related Image

Part Number
TSC-CR-HFEM4S2-R0.5
TSC-CR-HFEM4S2-R0.5-6
TSC-CR-HFEM4S3-R0.8
TSC-CR-HFEM4S3-R0.8-6
TSC-CR-HFEM4S4-R1
TSC-CR-HFEM4S5-R1.2
TSC-CR-HFEM4S6-R1.5
TSC-CR-HFEM4S8-R2
TSC-CR-HFEM4S10-R2
TSC-CR-HFEM4S12-R2
TSC-CR-HFEM4S16-R3
TSC-CR-HFEM4S20-R3
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Figure
1 Piece(s)Available

8 Days or more

20.545041
1 Piece(s)Available

8 Days or more

20.545061
1 Piece(s)Available

8 Days or more

30.865041
1 Piece(s)Available

8 Days or more

30.865061
1 Piece(s)Available

8 Days or more

4185061
1 Piece(s)Available

8 Days or more

51.2107061
1 Piece(s)Available

8 Days or more

61.5127062
1 Piece(s)Available

8 Days or more

82168082
1 Piece(s)Available

Same day

Stock

1022090102
1 Piece(s)Available

8 Days or more

12224100122
1 Piece(s)Available

8 Days or more

16332120162
1 Piece(s)Available

8 Days or more

20340130202

Loading...

  1. 1

Specifications

TSC series carbide radius end mill, high-feed, high-rigidity, 4-flute, 45° spiral / short model:Related Image

Model Number       Shank Diameter
d
Flute Length
Overall Length
L
Figure
Outer Diameter
D
Radius
R
Shank Diameter
d
TSC-CR-HFEM4S 2 0.5 4 4 50 1
2 0.5 6 6 4 50 1
3 0.8 4 6 50 1
3 0.8 6 6 6 50 1
4 1 6 8 50 1
5 1.2 6 10 70 1
6 1.5 6 12 70 2
8 2 8 16 80 2
10 2 10 20 90 2
12 2 12 24 100 2
16 3 16 32 120 2
20 3 20 40 130 2

[ ! ]For shank diameter (d) specifications listed in blue, specify a outer diameter (D), radius (R) and shank diameter (d).
For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
The combination of a negatively sharpened radius, appropriate core thickness and 45° twist yields improved high capacity machining thanks to the high rigidity, sharpness and high feed rate.
Universal model capable of everything from engraving through to side-surface, coarse and medium finishing.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 4 Model High-Feed Radius
Processing Applications Flat Surface / Side Surface / Curved Surface / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Powerful Helix (45° to 60°)
R Precision(µm) ±0.015 Additional Classification Stocked Product

Additional Products in this Category

Complementary Products

Tech Support