(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The long shank type is ideal for processing deep sections
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number
TSC-CR-LS-HEM4S
Outer Diameter D |
Radius R |
Flute Length ℓ |
Under Neck Diameter d1 |
Length Under Neck ℓ1 |
Overall Length L |
Shank Diameter d |
Figure | |||||
3 | 0.2 | 0.5 | 4.5 | 2.9 | 10 | 80 | 6 | 1 | ||||
4 | 0.2 | 0.5 | 6 | 3.8 | 15 | 80 | 6 | 1 | ||||
6 | 0.3 | 0.5 | 9 | 5.8 | 18 | 120 | 6 | 2 | ||||
7 | 0.5 | 1 | 9 | - | - | 120 | 6 | 3 | ||||
9 | 0.5 | 1 | 1.5 | 13 | - | - | 135 | 8 | 3 | |||
11 | 0.5 | 1 | 1.5 | 18 | - | - | 160 | 10 | 3 | |||
13 | 1 | 1.5 | 2 | 20 | - | - | 160 | 12 | 3 | |||
17 | 1 | 2 | 25 | - | - | 180 | 16 | 3 | ||||
22 | 1 | 2 | 30 | - | - | 200 | 20 | 3 |
For Cutting Conditions, Refer to >>Click here.
● The unique tip pocket shape allows for the cutting of grooves to be achieved with 2 flutes in parallel at the cutting depth.
● As the cutting chip discharge rate is high, the feed speed is also increased to 2 times greater than that of standard end mills.
● The long shank model is ideal for machining deep grooves.
● Shanks of Ø 7 or more are thinner than the blade diameter, preventing interference.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Regular Type |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Coating | For High Hardness (Silicone-Based) | Helix Angle (Θ) | Powerful Helix (45° to 60°) |
R Precision(µm) | ±0.01 | Additional Classification | Stocked Product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy