(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
With the blade length of 1x the blade diameter, it suppresses chattering
Part Number
Configured Part Number is shown.
Part Number |
---|
SN-TSC-CR-MSXB6-R0.5-[11-42/1]-6 |
SN-TSC-CR-MSXB8-R1-[13-46/1]-8 |
SN-TSC-CR-MSXB10-R2-[15-50/1]-10 |
SN-TSC-CR-MSXB12-R2-[17-55/1]-12 |
SNR-TSC-CR-MSXB8-R1-[13-46/1]-[5-8/1] |
SNR-TSC-CR-MSXB10-R2-[15-50/1]-[5-10/1] |
SNR-TSC-CR-MSXB12-R2-[17-55/1]-[5-12/1] |
TSC-CR-MSXB6-R0.5 |
TSC-CR-MSXB12-R2 |
Loading...
Model Number
TSC-CR-MSXB (Stocked Product) / T-TSC-MSXB (Manufactured Product)
Outer Diameter D |
Radius R CR Select 0.1mm Increment Designation (Stocked Product) (Manufactured Product) |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Number of Flutes Z |
● Stocked Product □ Manufactured Product |
|||
6 | 0.2 | 0.5 | 6 | 60 | 6 | 6 | ● | ||
0.6 ~ 2.0 | □ | ||||||||
8 | 0.5 | 1 | 8 | 70 | 8 | 6 | ● | ||
0.6 ~ 3.0 | □ | ||||||||
10 | 0.5 | 1 | 2 | 10 | 80 | 10 | 6 | ● | |
0.6 ~ 3.0 | □ | ||||||||
12 | 2 | 12 | 85 | 12 | 6 | ● | |||
0.5 ~ 3.0 | □ |
[ ! ]The flute length (ℓ) and total length (L) is approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.
For Cutting Conditions, Refer to >>Click here.
For Coating Service, Refer to >>Click here.
For Carbide End Mill Coating Types and Features, Refer to >>Click here.
● An end mill consisting of a strong twisting end mill with added radius for machining high hardness steel.
● The tool has high rigidity, reducing the chances of tool breakage to a minimum level when cutting side surfaces.
● Capable of machining high hardness steel up to 65 HRC.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 6 | Model | Regular Type |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface | Coating | For High Hardness (Silicone-Based) | Helix Angle (Θ) | Powerful Helix (45° to 60°) |
R Precision(µm) | ±0.02 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy