(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Long neck type with interference prevention can be selected from a number of effective lengths
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Under Neck Diameter d1 |
Overall Length L |
Shank Diameter d |
Figure | |||
Outer Diameter D |
Radius R |
Effective Length ℓ1 |
||||||
TSC-CRLN-HFEM4S | 4 | 1 | 28 | 8 | 3.8 | 70 | 4 | 1 |
4 | 1 | 35 | 6 | 3.8 | 80 | 6 | 1 | |
6 | 1.5 | 30 | 12 | 5.8 | 80 | 6 | 2 | |
6 | 1.5 | 42 | 12 | 5.8 | 90 | 6 | 2 | |
6 | 1.5 | 54 | 12 | 5.8 | 100 | 6 | 2 | |
6 | 1.5 | 70 | 9 | 5.7 | 120 | 6 | 2 | |
8 | 2 | 40 | 16 | 7.7 | 85 | 8 | 2 | |
8 | 2 | 56 | 16 | 7.7 | 100 | 8 | 2 | |
8 | 2 | 72 | 16 | 7.7 | 120 | 8 | 2 | |
8 | 2 | 85 | 12 | 7.6 | 135 | 8 | 2 | |
10 | 2 | 50 | 20 | 9.7 | 100 | 10 | 2 | |
10 | 2 | 70 | 20 | 9.7 | 120 | 10 | 2 | |
10 | 2 | 90 | 20 | 9.7 | 140 | 10 | 2 | |
10 | 2 | 100 | 15 | 9.5 | 150 | 10 | 2 | |
12 | 2 | 60 | 24 | 11.7 | 110 | 12 | 2 | |
12 | 2 | 84 | 24 | 11.7 | 135 | 12 | 2 | |
12 | 2 | 108 | 18 | 11.5 | 160 | 12 | 2 | |
16 | 3 | 120 | 24 | 15.5 | 180 | 16 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It has a new TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
● The combination of a radius with negative flutes, appropriate core thickness and 45° twist yields an improved high-capacity machining thanks to the high rigidity, sharpness and high feed rate.
● The long neck model is ideal for machining deep grooves, such as deep pockets.
● Universal model capable of everything from engraving through to side-surface, curving, coarse and medium finishing.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 4 | Model | Long Neck Radius |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Inclined Cutting | Coating | For High Hardness (Silicone-Based) | Helix Angle (Θ) | Powerful Helix (45° to 60°) |
R Precision(µm) | ±0.015 | Additional Classification | Stocked Product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy