(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Evolved "uneven lead" type effect suppresses chatter to realize astonishingly high efficiency machining.
Part Number |
---|
NEO-CR-EMS-8XR0.3 |
NEO-CR-EMS-8XR2 |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | R Size (mm) | Tool No. |
---|---|---|---|---|---|
1 Piece(s) | Available | 8 Days or more | 0.3 | 8519682 | |
1 Piece(s) | Available | 8 Days or more | 2 | 8519689 |
Part Number |
---|
Loading...
Flute Diameter (D)(φ) | 8 | Work Material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium | Flute Length (ℓ)(mm) | 16 |
---|---|---|---|---|---|
Number of Flutes(sheet) | 6 | Model | Radius | Overall Length (L)(mm) | 60 |
Link Diameter (d)(mm) | 8 | Processing Applications | Plane / Side / Curved surface | Coating | TiAlN |
Helix Angle (Θ) | Standard torsion (30-40°) | Surface Treatment | FX |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy