(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Composite Radius End Mill, for High-feed machining, 4-Flute, 45° Spiral/Short Model

TSC Series Carbide Composite Radius End Mill, for High-feed machining, 4-Flute, 45° Spiral/Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The 4-blade composite radius achieves the high efficiency machining by high feed

  • TS
  • High-Hardness Steel
  • 4 Flutes
  • S (Short)
TSC series carbide composite radius end mill, for high-feed machining, 4-flute, 45° spiral / short model:Related Image
Part Number
TSC-MCR-HFEM4S4
TSC-MCR-HFEM4S6
TSC-MCR-HFEM4S8
TSC-MCR-HFEM4S10
TSC-MCR-HFEM4S12
TSC-MCR-HFEM4S16
TSC-MCR-HFEM4S20
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Figure Shoulder Radius R1
(mm)
Base Radius R2
(mm)
Approximate R-Value
(mm)
1 Piece(s)Available

8 Days or more

40.813850610.540.813
1 Piece(s)Available

8 Days or more

61.2191070620.591.219
1 Piece(s)Available

8 Days or more

81.6251680821121.625
1 Piece(s)Available

8 Days or more

102.03120901021.5152.031
1 Piece(s)Available

8 Days or more

122.438241001221.5182.438
1 Piece(s)Available

8 Days or more

162.465321401622242.465
1 Piece(s)Available

8 Days or more

202.607401502022302.607

Loading...

  1. 1

Specifications

TSC series carbide composite radius end mill, for high-feed machining, 4-flute, 45° spiral / short model:Related Image

Model Number
TSC-MCR-HFEM4S

Outer Diameter
D
Shoulder
Radius
R1
Base
Radius
R2
Approximate R-Value Flute Length
Overall Length
L
Shank Diameter
d
Figure
4 0.5 4 0.813 8 50 6 1
6 0.5 9 1.219 10 70 6 2
8 1 12 1.625 16 80 8 2
10 1.5 15 2.031 20 90 10 2
12 1.5 18 2.438 24 100 12 2
16 2 24 2.465 32 140 16 2
20 2 30 2.607 40 150 20 2


For Cutting Conditions, Refer to >>Click here.

More Information


The shoulder R and base R composite radius eliminate the medium finishing process by (1), enabling high-speed feeding due to thin chippings when bottom-surface machining, and by (2), minimizing the cusp height (leftover) when machining lines at the same height.
The TS coat consisting of a nitride-based composite film with a fully crystalline structure means that it realizes a high oxidation resistance temperature and high hardness. Ideal for high-speed machining and dry machining of anything from raw carbon steel materials through to heat-treated / high hardness steel.
[ ! ] This product has a special groove shape with a performance that may not be reproducible without the use of Misumi dedicated re-grinding.


TSC series carbide composite radius end mill, for high-feed machining, 4-flute, 45° spiral / short model:Related Image

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 4 Model High-Feed Radius
Processing Applications Flat Surface / Side Surface / Curved Surface / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Powerful Helix (45° to 60°)
Additional Classification Stocked Product

Additional Products in this Category

Complementary Products

Tech Support