(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The high precision radius end mill for shrink fit holder achieves the high accuracy and high efficiency machining
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-SHP-CR-HFEM4B2-R0.2 |
TSC-SHP-CR-HFEM4B3-R0.2 |
TSC-SHP-CR-HFEM4B4-R0.5 |
TSC-SHP-CR-HFEM4B6-R0.5 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | ||
Outer Diameter D |
Radius R |
|||||
TSC-SHP-CR-HFEM4B | 2 | 0.2 | 3 | 50 | 6 | 1 |
3 | 0.2 | 4.5 | 50 | 6 | 1 | |
4 | 0.5 | 6 | 50 | 6 | 1 | |
6 | 0.5 | 9 | 50 | 6 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It is designed to have an ideal flute length, shank length and overall length, keeping in mind the usage of a shrink fit holder for processing.
● A radius (R) accuracy within 5 μm (our measured ratio) / shank diameter, tolerance h5 standard, has been adopted. The highly accurate tools with minimal quality variation are suitable for realizing high-accuracy, high-precision machining.
● Designed to have a blade shape with an emphasis on rigidity thanks to the radius (R) model negative blade, they are suitable for machining heat-treated steel / high hardness steel.
● The TS coat consisting of a nitride-based composite film with a fully crystalline structure means that it realizes a high oxidation resistance temperature and high hardness. It is ideal for high speed machining and dry machining of heat-treated / high hardness steel.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 4 | Model | High-Feed Radius |
---|---|---|---|---|---|
Overall Length (L)(mm) | 50 | Shank Diameter (d)(mm) | 6 | Processing Applications | Flat Surface / Side Surface / Curved Surface / Inclined Cutting |
Coating | For High Hardness (Silicone-Based) | Helix Angle (Θ) | Powerful Helix (45° to 60°) | R Precision(µm) | ±0.005 |
Additional Classification | Stocked Product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy