(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Radius End Mill, 2-Flute/1.5D Flute Length (Stub) Model

TSC Series Carbide Radius End Mill, 2-Flute/1.5D Flute Length (Stub) Model

Move the mouse over the image to zoom

  • Volume Discount

Stub blade length with excellent edge rigidity

  • TS
  • General Steel
  • 2 Flutes
  • B (Stub)

Part Number

Configured Part Number is shown.

TSC series carbide radius end mill, 2-flute / 1.5D Flute Length (stub) model:Related Image

Part Number
SN-TSC-CR-EM2B6-R0.5-[14-27/1]-9
SN-TSC-CR-EM2B6-R1-[14-27/1]-9
SN-TSC-CR-EM2B6-R1.5-[14-27/1]-9
SN-TSC-CR-EM2B6-R2-[14-27/1]-9
SN-TSC-CR-EM2B8-R0.5-[17-36/1]-12
SN-TSC-CR-EM2B8-R1-[17-30/1]-12
SN-TSC-CR-EM2B8-R1.5-[17-36/1]-12
SN-TSC-CR-EM2B8-R2-[17-36/1]-12
SN-TSC-CR-EM2B10-R0.5-[20-40/1]-15
SN-TSC-CR-EM2B10-R0.7-[20-40/1]-15
SN-TSC-CR-EM2B10-R1-[20-35/1]-15
SN-TSC-CR-EM2B10-R2-[20-40/1]-15
SN-TSC-CR-EM2B10-R3-[20-40/1]-15
SN-TSC-CR-EM2B12-R0.7-[23-45/1]-18
SN-TSC-CR-EM2B12-R1-[23-45/1]-18
SN-TSC-CR-EM2B12-R2-[23-45/1]-18
SN-TSC-CR-EM2B12-R3-[23-45/1]-18
SNR-TSC-CR-EM2B6-R0.5-[14-27/1]-[5-9/1]
SNR-TSC-CR-EM2B6-R1-[14-27/1]-[5-9/1]
SNR-TSC-CR-EM2B6-R1.5-[14-27/1]-[5-9/1]
SNR-TSC-CR-EM2B6-R2-[14-27/1]-[5-9/1]
SNR-TSC-CR-EM2B8-R0.5-[17-36/1]-[5-12/1]
SNR-TSC-CR-EM2B8-R1-[17-30/1]-[5-12/1]
SNR-TSC-CR-EM2B8-R1.5-[17-36/1]-[5-12/1]
SNR-TSC-CR-EM2B8-R2-[17-36/1]-[5-12/1]
SNR-TSC-CR-EM2B10-R0.5-[20-40/1]-[5-15/1]
SNR-TSC-CR-EM2B10-R0.7-[20-40/1]-[5-15/1]
SNR-TSC-CR-EM2B10-R1-[20-35/1]-[5-15/1]
SNR-TSC-CR-EM2B10-R2-[20-40/1]-[5-15/1]
SNR-TSC-CR-EM2B10-R3-[20-40/1]-[5-15/1]
SNR-TSC-CR-EM2B12-R0.7-[23-45/1]-[5-18/1]
SNR-TSC-CR-EM2B12-R1-[23-45/1]-[5-18/1]
SNR-TSC-CR-EM2B12-R2-[23-45/1]-[5-18/1]
SNR-TSC-CR-EM2B12-R3-[23-45/1]-[5-18/1]
TSC-CR-EM2B1-R0.1
TSC-CR-EM2B1-R0.2
TSC-CR-EM2B1.5-R0.2
TSC-CR-EM2B2-R0.1
TSC-CR-EM2B2-R0.2
TSC-CR-EM2B2-R0.3
TSC-CR-EM2B3-R0.3
TSC-CR-EM2B3-R0.5
TSC-CR-EM2B3.5-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7]
TSC-CR-EM2B4-R0.5
TSC-CR-EM2B4-R0.8
TSC-CR-EM2B4-R[0.1,​0.2,​0.3,​0.4,​0.6,​0.7,​0.8,​0.9,​1]
TSC-CR-EM2B5-R0.5
TSC-CR-EM2B5.5-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.7]
TSC-CR-EM2B6-R0.5
TSC-CR-EM2B6-R1
TSC-CR-EM2B6-R1.5
TSC-CR-EM2B6-R2
TSC-CR-EM2B6-R[0.1,​0.2,​0.3,​0.4,​0.6,​0.7,​0.8,​0.9,​1,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.7,​1.8,​1.9,​2]
TSC-CR-EM2B8-R0.5
TSC-CR-EM2B8-R1
TSC-CR-EM2B8-R1.5
TSC-CR-EM2B8-R2
TSC-CR-EM2B8-R[0.1,​0.2,​0.3,​0.4,​0.5,​0.6,​0.7,​0.8,​0.9,​1.1,​1.2,​1.3,​1.4,​1.5,​1.6,​1.7,​1.8,​1.9,​2,​2.1,​2.2,​2.3,​2.4,​2.5,​2.6,​2.7,​2.8,​2.9,​3]
TSC-CR-EM2B10-R0.5
TSC-CR-EM2B10-R0.7
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Figure
1 Piece(s)

10 Days or more

60.5945614 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

61945614 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

61.5945614 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

62945614 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

80.51260817 ~ 36±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

811260817 ~ 30±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

81.51260817 ~ 36±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

821260817 ~ 36±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

100.515701020 ~ 40±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

100.715701020 ~ 40±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10115701020 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10215701020 ~ 40±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10315701020 ~ 40±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

120.718751223 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12118751223 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12218751223 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12318751223 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.55 ~ 945614 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

615 ~ 945614 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

61.55 ~ 945614 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

625 ~ 945614 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

80.55 ~ 1260817 ~ 36±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

815 ~ 1260817 ~ 30±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

81.55 ~ 1260817 ~ 36±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

825 ~ 1260817 ~ 36±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

100.55 ~ 15701020 ~ 40±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

100.75 ~ 15701020 ~ 40±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1015 ~ 15701020 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1025 ~ 15701020 ~ 40±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1035 ~ 15701020 ~ 40±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

120.75 ~ 18751223 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1215 ~ 18751223 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1225 ~ 18751223 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1235 ~ 18751223 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)Available

8 Days or more

10.11.5404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

10.21.5404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

1.50.22.25404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.13404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.23404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.33406-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.34.5456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.54.5456-±0.01Stocked Product1
1 Piece(s)

16 Days or more

3.50.1 ~ 0.75.25406-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

40.56456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

40.86456-±0.01Stocked Product1
1 Piece(s)

16 Days or more

40.1 ~ 16456-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

50.57.5456-±0.01Stocked Product1
1 Piece(s)

16 Days or more

5.50.1 ~ 1.78.25456-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

60.59456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

619456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

61.59456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

629456-±0.01Stocked Product1
1 Piece(s)

16 Days or more

60.1 ~ 29456-±0.02Manufactured Product2
1 Piece(s)Available

8 Days or more

80.512608-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

8112608-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

81.512608-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

8212608-±0.01Stocked Product2
1 Piece(s)

16 Days or more

80.1 ~ 312608-±0.02Manufactured Product2
1 Piece(s)Available

8 Days or more

100.5157010-±0.01Stocked Product2
1 Piece(s)Available

8 Days or more

100.7157010-±0.01Stocked Product2
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Figure

Loading...

Specifications

TSC series carbide radius end mill, 2-flute / 1.5D Flute Length (stub) model:Related Image

 Model Number
TSC-CR-EM2B

Outer Diameter
D
Radius R Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Product
1 0.1 0.2                 1.5 40 4 1
1.5   0.2                 2.25 40 4 1
2 0.1 0.2 0.3               3 40 4 1
3     0.3 0.5             4.5 45 6 1
0.1 ~ 0.7
3.5 0.1 ~ 0.7 5.25 40 6 1
4       0.5   0.8         6 45 6 1
0.1 ~ 1.0
4.5 0.1 ~ 1.2 6.75 45 6 1
5       0.5             7.5 45 6 1
0.1 ~ 1.5
5.5 0.1 ~ 1.7 8.25 45 6 1
6       0.5     1 1.5 2   9 45 6 2
0.1 ~ 1.9
8       0.5     1 1.5 2   12 60 8 2
0.1 ~ 3.0
10       0.5 0.7   1   2 3 15 70 10 2
0.1 ~ 2.9
12       0.5 0.7   1   2 3 18 75 12 2
0.1 ~ 2.9
16 0.1 ~ 3.0 24 100 16 2
20 0.1 ~ 3.0 30 100 20 2

[ ! ]The flute length (ℓ) and total length (L) is approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.
[ ! ]Manufactured products with a TS coating are shipped on the 10th day.

For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
A general purpose 2-flute end mill product with added high-accuracy curvature.
The radial blade tip is also useful to prevent chipping.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Regular Type
Processing Applications Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Standard Helix (30 to 40°)

Additional Products in this Category

Complementary Products

Tech Support