(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

TSC Series Carbide Radius End Mill, 2-Flute/Short Model

TSC Series Carbide Radius End Mill, 2-Flute/Short Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Rich variations that can be selected from the stock and manufactured products

  • TS
  • General Steel
  • 2 Flutes
  • S (Short)

TSC series carbide radius end mill, 2-flute / short model:Related Image

Part Number
SN-TSC-CR-EM2S6-R0.2-[17-27/1]-12
SN-TSC-CR-EM2S6-R0.3-[17-27/1]-12
SN-TSC-CR-EM2S6-R0.5-[17-27/1]-12
SN-TSC-CR-EM2S6-R1-[17-27/1]-12
SN-TSC-CR-EM2S6-R1.5-[17-27/1]-12
SN-TSC-CR-EM2S6-R2-[17-27/1]-12
SN-TSC-CR-EM2S8-R0.2-[21-31/1]-16
SN-TSC-CR-EM2S8-R0.3-[21-31/1]-16
SN-TSC-CR-EM2S8-R0.5-[21-31/1]-16
SN-TSC-CR-EM2S8-R1-[21-31/1]-16
SN-TSC-CR-EM2S10-R0.5-[25-35/1]-20
SN-TSC-CR-EM2S10-R1-[25-35/1]-20
SN-TSC-CR-EM2S10-R1.5-[25-35/1]-20
SN-TSC-CR-EM2S10-R2-[25-35/1]-20
SN-TSC-CR-EM2S10-R3-[25-35/1]-20
SN-TSC-CR-EM2S12-R0.5-[29-45/1]-24
SN-TSC-CR-EM2S12-R1-[29-45/1]-24
SN-TSC-CR-EM2S12-R1.5-[29-45/1]-24
SN-TSC-CR-EM2S12-R2-[29-45/1]-24
SNR-TSC-CR-EM2S6-R0.2-[17-27/1]-[5-12/1]
SNR-TSC-CR-EM2S6-R0.3-[17-27/1]-[5-12/1]
SNR-TSC-CR-EM2S6-R0.5-[17-27/1]-[5-12/1]
SNR-TSC-CR-EM2S6-R1-[17-27/1]-[5-12/1]
SNR-TSC-CR-EM2S6-R1.5-[17-27/1]-[5-12/1]
SNR-TSC-CR-EM2S6-R2-[17-27/1]-[5-12/1]
SNR-TSC-CR-EM2S8-R0.2-[21-31/1]-[5-16/1]
SNR-TSC-CR-EM2S8-R0.3-[21-31/1]-[5-16/1]
SNR-TSC-CR-EM2S8-R0.5-[21-31/1]-[5-16/1]
SNR-TSC-CR-EM2S8-R1-[21-31/1]-[5-16/1]
SNR-TSC-CR-EM2S10-R0.5-[25-35/1]-[5-20/1]
SNR-TSC-CR-EM2S10-R1-[25-35/1]-[5-20/1]
SNR-TSC-CR-EM2S10-R1.5-[25-35/1]-[5-20/1]
SNR-TSC-CR-EM2S10-R2-[25-35/1]-[5-20/1]
SNR-TSC-CR-EM2S10-R3-[25-35/1]-[5-20/1]
SNR-TSC-CR-EM2S12-R0.5-[29-45/1]-[5-24/1]
SNR-TSC-CR-EM2S12-R1-[29-45/1]-[5-24/1]
SNR-TSC-CR-EM2S12-R1.5-[29-45/1]-[5-24/1]
SNR-TSC-CR-EM2S12-R2-[29-45/1]-[5-24/1]
TSC-CR-EM2S1-R0.1
TSC-CR-EM2S1-R0.2
TSC-CR-EM2S1-R0.3
TSC-CR-EM2S1.5-R0.1
TSC-CR-EM2S1.5-R0.2
TSC-CR-EM2S1.5-R0.3
TSC-CR-EM2S1.5-R0.5
TSC-CR-EM2S2-R0.1
TSC-CR-EM2S2-R0.2
TSC-CR-EM2S2-R0.3
TSC-CR-EM2S2-R0.4
TSC-CR-EM2S2-R0.5
TSC-CR-EM2S2.5-R0.1
TSC-CR-EM2S2.5-R0.2
TSC-CR-EM2S2.5-R0.3
TSC-CR-EM2S2.5-R0.5
TSC-CR-EM2S2.5-R[0.1-0.5/0.1]
TSC-CR-EM2S2.8-R[0.1,​0.2,​0.3,​0.4,​0.5]
TSC-CR-EM2S3-R0.1
TSC-CR-EM2S3-R0.2
TSC-CR-EM2S3-R0.3
TSC-CR-EM2S3-R0.4
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
R Precision
(µm)
Additional Classification Figure
1 Piece(s)

10 Days or more

60.21245617 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.31245617 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.51245617 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

611245617 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

61.51245617 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

621245617 ~ 27±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

80.21655821 ~ 31±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

80.31655821 ~ 31±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

80.51655821 ~ 31±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

811655821 ~ 31±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

100.520651025 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10120651025 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

101.520651025 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10220651025 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

10320651025 ~ 35±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

120.524751229 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12124751229 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

121.524751229 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

12224751229 ~ 45±0.01Standard Neck Relief2
1 Piece(s)

10 Days or more

60.25 ~ 1245617 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

60.35 ~ 1245617 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

60.55 ~ 1245617 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

615 ~ 1245617 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

61.55 ~ 1245617 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

625 ~ 1245617 ~ 27±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

80.25 ~ 1655821 ~ 31±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

80.35 ~ 1655821 ~ 31±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

80.55 ~ 1655821 ~ 31±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

815 ~ 1655821 ~ 31±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

100.55 ~ 20651025 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1015 ~ 20651025 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

101.55 ~ 20651025 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1025 ~ 20651025 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1035 ~ 20651025 ~ 35±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

120.55 ~ 24751229 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1215 ~ 24751229 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

121.55 ~ 24751229 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)

10 Days or more

1225 ~ 24751229 ~ 45±0.01Cutting Edge R Processing2
1 Piece(s)Available

8 Days or more

10.12404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

10.22404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

10.32404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

1.50.13404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

1.50.23404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

1.50.33404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

1.50.53404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.14404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.24404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.34404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.44404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

20.54404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

2.50.15404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

2.50.25404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

2.50.35404-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

2.50.55404-±0.01Stocked Product1
1 Piece(s)

16 Days or more

2.50.1 ~ 0.55404-±0.02Manufactured Product1
1 Piece(s)

16 Days or more

2.80.1 ~ 0.55.6404-±0.02Manufactured Product1
1 Piece(s)Available

8 Days or more

30.16456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.26456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.36456-±0.01Stocked Product1
1 Piece(s)Available

8 Days or more

30.46456-±0.01Stocked Product1

Loading...

Specifications

TSC series carbide radius end mill, 2-flute / short model:Related Image

Model Number
TSC-CR-EM2S

Outer Diameter
D
Radius R Flute Length
Overall Length
L
Shank Diameter
d
Figure ● Stocked Product
□ Manufactured Product
1 0.1 0.2 0.3             2 40 4 1
1.5 0.1 0.2 0.3   0.5         3 40 4 1
2 0.1 0.2 0.3 0.4 0.5         4 40 4 1
2.5 0.1 0.2 0.3   0.5         5 40 4 1
      0.4          
2.8 0.1 - 0.5 5.6 40 4 1
3 0.1 0.2 0.3 0.4 0.5 1       6 45 6 1
0.6 - 0.7
3.5 0.1 - 0.7 7 45 6 1
4   0.2 0.3 0.4 0.5 1       8 45 6 1
0.1 - 0.9
4.5 0.1 - 1.2 9 45 6 1
5 0.1 0.2 0.3   0.5 1       10 45 6 1
0.4 - 1.5
5.5 0.1 ~ 1.7 11 45 6 1
6   0.2 0.3   0.5 1 1.5 2   12 45 6 2
0.1 ~ 2.0
8   0.2 0.3   0.5 1       16 55 8 2
0.1 ~ 3.0
10         0.5 1 1.5 2 3 20 65 10 2
0.1 ~ 3.0
12         0.5 1 1.5 2   24 75 12 2
0.1 ~ 3.0
16 0.1 ~ 3.0 32 105 16 2
20 0.1 ~ 3.0 40 110 20 2

[ ! ]The flute length (ℓ) and total length (L) is approximately D x 0.5 shorter (up to approximately 5 mm) for manufactured products.
[ ! ]Manufactured products with a TS coating are shipped on the 10th day.

For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and is ideal for high speed machining / dry machining.
A general purpose 2-flute end mill product with added high-accuracy curvature.
The radial blade tip is also useful to prevent chipping.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy Number of Flutes(sheet) 2 Model Regular Type
Processing Applications Flat Surface / Side Surface / Curved Surface / Groove / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Standard Helix (30 to 40°)

Additional Products in this Category

Complementary Products

Tech Support