(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
3-blade 45° helix radius that's resistant to chattering is available at an affordable price [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number
XAL-CR-HEM3R
Outer Diameter D |
Radius R |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |||
3 | 0.2 | 0.5 | 16 | 60 | 6 | 1 | ||
4 | 0.5 | 1 | 18 | 60 | 6 | 1 | ||
6 | 0.5 | 1 | 21 | 60 | 6 | 2 | ||
8 | 0.5 | 1 | 26 | 75 | 8 | 2 | ||
10 | 1 | 2 | 34 | 90 | 10 | 2 | ||
12 | 1 | 2 | 38 | 100 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● Capable of preventing chattering when used as a replacement for square end mills, allowing the expectations of a long operational life.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
● Delivers high-cost performance for pre-hardened steel, aluminum, and copper alloys.
● The special 3-flute blade + grooved shape discharges cutting chips well and is capable of handling high feed rates.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy / Resin | Number of Flutes(sheet) | 3 | Model | Regular Type |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) / Inclined Cutting | Coating | For General Steel (AlCrN etc.) | Helix Angle (Θ) | Powerful Helix (45° to 60°) |
R Precision(µm) | ±0.02 | Additional Classification | Stocked Product |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy