(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute/No Side Blade

TSC Series Carbide Radius End Mill, High-feed, High-rigidity, 4-Flute/No Side Blade

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-rigidity type that does not easily cause chattering even on the corners of a pocket

  • TS
  • High-Hardness Steel
  • 4 Flutes

TSC series carbide radius end mill, high-feed, high-rigidity, 4-flute / no side blade:Related Image

Part Number
TSC-CR-HFEM4N3-R0.75
TSC-CR-HFEM4N4-R1
TSC-CR-HFEM4N5-R1.2
TSC-CR-HFEM4N6-R1
TSC-CR-HFEM4N6-R1.5
TSC-CR-HFEM4N8-R1
TSC-CR-HFEM4N8-R2
TSC-CR-HFEM4N10-R1
TSC-CR-HFEM4N10-R2
TSC-CR-HFEM4N10-R3
TSC-CR-HFEM4N12-R1
TSC-CR-HFEM4N12-R2
TSC-CR-HFEM4N12-R3
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Length Under Neck (ℓ1)
(mm)
Under Neck Diameter d1
(mm)
1 Piece(s)Available

8 Days or more

30.751.26067.52.7
1 Piece(s)Available

8 Days or more

411.6706103.6
1 Piece(s)Available

8 Days or more

51.22806124.5
1 Piece(s)Available

8 Days or more

612.5906125.4
1 Piece(s)Available

8 Days or more

61.52.5906125.4
1 Piece(s)Available

8 Days or more

813.51008167.2
1 Piece(s)Available

8 Days or more

823.51008167.2
1 Piece(s)Available

8 Days or more

101410010209
1 Piece(s)Available

8 Days or more

102410010209
1 Piece(s)Available

8 Days or more

103410010209
1 Piece(s)Available

8 Days or more

1215110122411
1 Piece(s)Available

8 Days or more

1225110122411
1 Piece(s)Available

8 Days or more

1235110122411

Loading...

  1. 1

Specifications

TSC series carbide radius end mill, high-feed, high-rigidity, 4-flute / no side blade:Related Image

Model Number     Flute Length
Under Neck Diameter
d1
Length Under Neck
ℓ1
Overall Length
L
Shank Diameter
d
Figure
Outer Diameter
D
Radius R
(Selection)
TSC-CR-HFEM4N 3 0.75           1.2 2.7 7.5 60 6 1
4   1         1.6 3.6 10 70 6 1
5     1.2       2 4.5 12 80 6 1
6   1   1.5     2.5 5.4 12 90 6 2
8   1     2   3.5 7.2 16 100 8 2
10   1     2 3 4 9 20 100 10 2
12   1     2 3 5 11 24 110 12 2


For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
Has a negatively sharpened radius and non-twisted short blade length to realize a high rigidity and suppress chatter, even in pocket corners.
Includes a back-taper that enables corners to be machined without the shoulder of the peripheral blade striking side surfaces.
Just the one bit can be used for medium-finishing through to finishing with bottom surface machining, achieving a reduction in processing time.

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 4 Model High-Feed Radius
Processing Applications Flat Surface / Side Surface / Curved Surface / Inclined Cutting Coating For High Hardness (Silicone-Based) Helix Angle (Θ) Without Torsion
R Precision(µm) ±0.02 Additional Classification Stocked Product

Additional Products in this Category

Complementary Products

Tech Support