(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
3-Flute, Ball End, High-Cutting, High-Feed Type PHX-DBT
OSG
Ball end mill with a new design that's given a low-resistance blade shape in order to increase the amount of cutting per blade. Unprecedented high-feed processing is possible.
Days to Ship: | 8 Days or more |
---|
WXL-Coated 2-Flute Pencil Neck Ball End Type WXL-PC-EBD
OSG
[Features]
· WXL coating with excellent lubrication and wear resistance.
Can be used with a wide range of work materials and cutting applications
Days to Ship: | 8 Days or more |
---|
3-Flute, Pencil-Neck, Ball End High-Cutting, High-Feed Type PHX-PC-DBT
OSG
Realizes high efficiency machining that will change the way you think about deep engraving. The unique spiral ball blade prevents vibration during deep-engraving and achieves stable high-feed cutting.
Days to Ship: | 8 Days or more |
---|
MSB230 MUGEN-COATING 2-Flute Ball End Mill
NS TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
Carbide Solid Ball End Mill CSBE
EIKOSHA
[Features]
· 2-flute carbide solid ball end mill.
· For shape machining.
Days to Ship: | 8 Days or more |
---|
Carbide Ball End Mill, 2-Flute/Short Model
MISUMI
Highly versatile due to the non-coated specification
Days to Ship: | 8 Days or more |
---|
MRC Series Carbide Ball End Mill, for Heat-Treated Steel Machining, 2-Flute/Regular Model
MISUMI
Also announcing a user friendly regular flute length version
Days to Ship: | 8 Days or more |
---|
2-Flute, Ball End Type (High-Precision Type) FX-EBD-6
OSG
High-precision ball end mill for high-speed machining that fully draws out the performance of high-speed/high-precision machining centers. Super ultra-fine particle carbide base metal realizes long life for hardened steel high-speed machining.
Days to Ship: | 8 Days or more |
---|
MSBH345 3-Flute Ball-End Mill for High-Hardness
NS TOOL
•Model: Bore
•Number Of Flutes (sheet): 3
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): 0.01~-0.01
•Link Diameter (d) (mm): 6
Days to Ship: | 8 Days or more |
---|
WXL-Coated 2-Flute Ball End Type WXL-EBD
OSG
[Features]
· High-accuracy ball end mill coated with WXL hard lubricating film coating.
Proven performance on a wide range of work materials.
Long life regardless of whether being used for dry-type or wet-type machining.
Days to Ship: | 8 Days or more |
---|
SBD2 Ball End Mill, 2-Flute, Non-Coated
OKAZAKI
Ball end mill with standard radius accuracy of ±10 μm supporting a wide range of materials machining.
Days to Ship: | 12 Days or more |
---|
TSC Series Carbide Ball End Mill (R accuracy ±3μm)
MISUMI
Ball end mill of the R Accuracy ± 3μm Series for machining everything from general steel to heat treated steel
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill (for shrink fit holder/R accuracy ±3μm) 2-Flute/Stub Model
MISUMI
High-precision ball end mill for shrink fit holder is ideal for high-precision 3D machining
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, for Shrinkage Fitting, 2-Flute/Stub Model
MISUMI
Shrink-fit chuck supported type that achieves the high-accuracy machining
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Ball End Mill, 2-Flute/Short Model
MISUMI
XAL Series is the definitive choice for cost-sensitive customers [C-Value]
Days to Ship: | 8 Days or more |
---|
XAC Series Carbide Ball End Mill, 2-Flute/Short Model
MISUMI
Standard TiAlN coat [C-Value] series
Days to Ship: | 8 Days or more |
---|
XAC Series Carbide Ball End Mill, 2-Flute/Short, Long Shank Model
MISUMI
Long shank items are available at low prices[C-Value]
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, 2-Flute, Short Model
MISUMI
A staple item that's suitable for the high-precision 3D processing of mold
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, Regular Model
MISUMI
Sharpness-Emphasized Positive Blade
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, 2-Flute/Short, Long Shank Model
MISUMI
A long shank type that's ideal for deep engraving
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, 3-Flute/Short Model
MISUMI
3-blade type with resistance to chattering that compatible with high-feed machining
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, 3-Flute/Regular Model
MISUMI
Regular blade length that's ideal for re-polishing
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, 4-Flute, Short Model
MISUMI
The tool life has been improved by the multi-blade shape
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, 4-Flute/Regular Model
MISUMI
Multi-Geometry that makes high feed easy
Days to Ship: | 8 Days or more |
---|
MISUMI
High-hardness steel high-speed milling type with no side blade that's given the rigidity treatment on the edge
Days to Ship: | 8 Days or more |
---|
MISUMI
The high precision ball end mill for shrink fit holder is ideal for the high-precision 3D machining of high-hardness steel
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill for Stainless Steel Machining, 2-Flute/Short Model
MISUMI
Blade shape ball end mill that's suitable for work materials with low thermal conductivity such as the hard-to-cut SUS
Days to Ship: | 8 Days or more |
---|
DLC Coated Carbide Ball End Mill for Aluminum Machining, 2-Flute/Short Model
MISUMI
The cutting performance of aluminum has been improved by the combination of sharp cutting edge and DLC coating
Days to Ship: | 8 Days or more |
---|
Carbide Ball End Mill for Aluminum Machining, 2-Flute/Short Model
MISUMI
A type for aluminum that achieves high efficiency while having the affordable uncoated design
Days to Ship: | 8 Days or more |
---|
CRN Coated Ball End Mill for Copper Electrode Machining, 2-Flute/Short Model
MISUMI
Ideal for copper electrode processing due to the CrN coating that exhibits excellent lubricity
Days to Ship: | 8 Days or more |
---|
Diamond Coated Carbide Ball End Mill for Graphite Machining, 2-Flute
MISUMI
Diamond coated products that exert tremendous durability are available in the industry's lowest price [C-Value]
Days to Ship: | 8 Days or more |
---|
Diamond Coated Carbide Ball End Mill for Graphite Machining, 4-Flute/Short Model
MISUMI
4-blade ball for graphite that achieves high feed [C-Value]
Days to Ship: | 8 Days or more |
---|
Carbide Ball End Mill for Graphite Machining, 2-Flute/Long Model
MISUMI
The price of the non-coated product with excellent cost performance has been further reduced
Days to Ship: | 8 Days or more |
---|
Carbide Ball End Mill for Resin Machining, 2-Flute/Short Model
MISUMI
Sharp edge that's suitable for machining resin
Days to Ship: | 8 Days or more |
---|
MISUMI
CBN ball end mill that's ideal for precision finishing is available at a value price [C-Value]
Days to Ship: | 8 Days or more |
---|
MRC Series Carbide Ball End Mill, for Heat-Treated Steel Machining, 2-Flute/Short Model
MISUMI
High-performance version with superior machined surface accuracy available for the price of the standard version.
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Ball End Mill, 2-Flute/Regular Model
MISUMI
Now introducing a low-priced version of the regular flute length type with the popular XAL ball
Days to Ship: | 8 Days or more |
---|
GS MILL Long Neck Hard Ball GSBNH2
Nachi-Fujikoshi
[Features]
· Ideal for fine machining of molds.
· Available in various sizes and can be used for all kinds of machining.
· Cutting blades with a tapered back make contact with a workpiece with a shorter length.
· Tapered back for reduction of cutting resistance and achievement of good roughness of the finished surface
Days to Ship: | 8 Days or more |
---|
Nachi-Fujikoshi
Suitable for high-speed finishing of high-hardness molds.
Days to Ship: | 8 Days or more |
---|
Nachi-Fujikoshi
End mill for aluminum and copper alloys. Suitable for curved surface processing.
Days to Ship: | 8 Days or more |
---|
Nachi-Fujikoshi
Ideal for precision mold polish-free machining. Rounding accuracy: ±3 μm, rounding accuracy range: 180°
Days to Ship: | 8 Days or more |
---|
2-Flute, Ball End Type for Graphite DG-EBD
OSG
End mill with diamond coating dedicated for graphite.
Days to Ship: | 8 Days or more |
---|
2-Flute, Short Pencil-Neck, Ball End Type (High-Precision Type) FX-PCS-EBD-6
OSG
Super ultra-fine particle carbide alloy and high rigidity pencil neck achieves high speeds, high precision, and a super long life. Also eliminates chattering problems inherent in fine shape processing and carving.
Days to Ship: | 8 Days or more |
---|
2-Flute, Ball End, Miniature Type CRN-EBD-3
OSG
A small diameter ball end mill series with a CrN coating for excellent lubricity. Ideal for fine processing of copper electrodes and IT parts.
Days to Ship: | 8 Days or more |
---|
2-Flute, Ball End, Miniature Type FX-MG-EBD-3
OSG
FX coating and high-toughness ultra-hard material enable a wide range of machining
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
R Size(mm) |
Model |
Work Material |
Flute Length (ℓ)(mm) |
Number of Flutes(sheet) |
Coating |
Overall Length (L)(mm) |
Length Under Neck (ℓ1)(mm) |
Link Diameter (d)(mm) |
R Precision(µm) |
Processing Applications |
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||||||
Brand | OSG | OSG | OSG | NS TOOL | EIKOSHA | MISUMI | MISUMI | OSG | NS TOOL | OSG | OKAZAKI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | OSG | OSG | OSG |
Product Series | 3-Flute, Pencil-Neck, Ball End High-Cutting, High-Feed Type PHX-PC-DBT | MRC Series Carbide Ball End Mill, for Heat-Treated Steel Machining, 2-Flute/Regular Model | TSC Series Carbide Ball End Mill (for shrink fit holder/R accuracy ±3μm) 2-Flute/Stub Model | TSC Series Carbide Ball End Mill, for Shrinkage Fitting, 2-Flute/Stub Model | XAC Series Carbide Ball End Mill, 2-Flute/Short, Long Shank Model | TSC Series Carbide Ball End Mill, 2-Flute/Short, Long Shank Model | TSC Series Carbide Ball End Mill for Stainless Steel Machining, 2-Flute/Short Model | DLC Coated Carbide Ball End Mill for Aluminum Machining, 2-Flute/Short Model | Carbide Ball End Mill for Aluminum Machining, 2-Flute/Short Model | CRN Coated Ball End Mill for Copper Electrode Machining, 2-Flute/Short Model | Diamond Coated Carbide Ball End Mill for Graphite Machining, 2-Flute | Diamond Coated Carbide Ball End Mill for Graphite Machining, 4-Flute/Short Model | Carbide Ball End Mill for Graphite Machining, 2-Flute/Long Model | Carbide Ball End Mill for Resin Machining, 2-Flute/Short Model | MRC Series Carbide Ball End Mill, for Heat-Treated Steel Machining, 2-Flute/Short Model | 2-Flute, Short Pencil-Neck, Ball End Type (High-Precision Type) FX-PCS-EBD-6 | |||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||||||||||||||||
R Size(mm) | 0.5 ~ 10 | 0.1 ~ 3 | 0.5 ~ 6 | 0.05 ~ 6 | 0.4 ~ 20 | 0.2 ~ 10 | 0.2 ~ 8 | 0.1 ~ 3 | 0.5 ~ 3 | 0.05 ~ 10 | 0.5 ~ 12.5 | 1.5 ~ 3 | 0.3 ~ 2 | 0.2 ~ 6 | 0.05 ~ 10 | 0.2 ~ 12.5 | 2 ~ 8 | 0.05 ~ 10 | 0.2 ~ 8 | 0.5 ~ 12.5 | 0.5 ~ 10 | 1 ~ 6 | 1 ~ 10 | 1.5 ~ 6 | 1 ~ 5 | 0.3 ~ 3 | 1 ~ 5 | 0.5 ~ 6 | 0.5 ~ 6 | 0.5 ~ 6 | 0.5 ~ 6 | 1 ~ 6 | 1 ~ 6 | 0.5 ~ 6 | 0.3 ~ 1 | 0.1 ~ 10 | 0.2 ~ 8 | 0.5 | 0.2 ~ 1 | 2.5 | 0.5 ~ 6 | 2 ~ 6 | 0.1 ~ 2 | 0.1 ~ 1.5 | 0.2 ~ 1.5 |
Model | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore |
Work Material | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[○/◎] / Resin[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[◎] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[◎] / Cast Iron[○] | Aluminum[◎] / Copper[○] / Resin[○] | Aluminum[◎] / Copper[○] / Graphite[○] / Resin[○] | Aluminum[○] / Copper[◎] / Resin[○] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | Aluminum[○] / Copper[○] / Graphite[○] / Resin[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / High-Hardness Steel – HRC65[○] / Stainless Steel[○] / Cast Iron[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] | Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] | Aluminum[◎] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] | Aluminum[○] / Graphite[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[◎] / Cast Iron[◎] | Aluminum[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] |
Flute Length (ℓ)(mm) | 1.5 ~ 30 | 0.16 ~ 6 | 1.5 ~ 18 | 0.1 ~ 20 | 3 ~ 70 | 0.8 ~ 25 | 1.5 ~ 30 | 0.2 ~ 6 | 1.5 ~ 10 | 0.2 ~ 38 | 2 ~ 55 | 4.5 ~ 9 | 0.6 ~ 4 | 0.4 ~ 12 | 0.2 ~ 38 | 0.8 ~ 50 | 8 ~ 30 | 0.2 ~ 25 | 1.5 ~ 30 | 2 ~ 30 | 2 ~ 25 | 5 ~ 22 | 3 ~ 25 | 5 ~ 22 | 1 ~ 5 | 0.6 ~ 6 | 3 ~ 15 | 1.5 ~ 18 | 1.5 ~ 18 | 1.5 ~ 18 | 3 ~ 55 | 4 ~ 24 | 10 ~ 55 | 1.5 ~ 18 | 0.5 ~ 1.2 | 0.4 ~ 25 | 1.5 ~ 48 | 1.5 | 0.3 ~ 1.4 | 7.5 | 1.5 ~ 18 | 8 ~ 60 | 0.16 ~ 3.2 | 0.4 ~ 8 | 0.8 ~ 8 |
Number of Flutes(sheet) | 3 | 2 | 3 | 2 | 2 | 2 | 2 | 2 | 3 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 3 | 3 | 4 | 4 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 4 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
Coating | TiAlN | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | TiAlN | - | Non-Coated | MRC | TiAlN | For High Hardness (Silicone-Based) | For General Steel (AlCrN etc.) | Non-Coated | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For General Steel (AlCrN etc.) | TiAlN | TiAlN | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | DLC | Non-Coated | CrN | Diamond Coat | Diamond Coat | Non-Coated | Non-Coated | Non-Coated | MRC | For General Steel (AlCrN etc.) | TiAlN | - | DLC | TiAlN | DG | TiAlN | CrN | TiAlN |
Overall Length (L)(mm) | 60 ~ 200 | 45 ~ 130 | 60 ~ 220 | 50 ~ 110 | 45 ~ 180 | 40 ~ 150 | 50 ~ 140 | 50 | 60 ~ 80 | 40 ~ 160 | 60 ~ 180 | 60 ~ 90 | 40 | 40 ~ 65 | 40 ~ 160 | 40 ~ 180 | 100 ~ 250 | 40 ~ 150 | 50 ~ 140 | 70 ~ 280 | 50 ~ 150 | 50 ~ 110 | 50 ~ 150 | 60 ~ 110 | 50 ~ 90 | 40 | 50 ~ 100 | 50 ~ 110 | 50 ~ 110 | 50 ~ 120 | 50 ~ 200 | 50 ~ 80 | 100 ~ 200 | 50 ~ 120 | 50 | 50 ~ 150 | 50 ~ 140 | 45 | 50 | 90 | 50 ~ 120 | 80 ~ 200 | 50 ~ 100 | 40 | 40 |
Length Under Neck (ℓ1)(mm) | - | 1 ~ 80 | 6 ~ 160.8 | - | - | - | - | 1.1 ~ 9 | - | - | - | - | - | - | - | - | - | 15 ~ 75 | 17 ~ 80 | 15 ~ 80 | 15 ~ 75 | 17 ~ 72 | 15 ~ 75 | 17 ~ 72 | 5 ~ 10 | - | - | 14 ~ 68 | 14 ~ 68 | - | 20 ~ 65 | - | 20 ~ 65 | - | 1.5 ~ 5 | - | - | - | 1.2 ~ 5.5 | 14 | - | - | 1 ~ 30 | - | - |
Link Diameter (d)(mm) | 6 ~ 20 | 4 ~ 12 | 6 ~ 20 | 4 ~ 12 | 4 ~ 32 | 3 ~ 20 | 4 ~ 16 | 6 | 6 | 4 ~ 20 | 4 ~ 25 | 6 | 6 | 4 ~ 12 | 3 ~ 20 | 3 ~ 25 | 4 ~ 16 | 3 ~ 20 | 4 ~ 16 | 3 ~ 25 | 6 ~ 20 | 6 ~ 12 | 6 ~ 20 | 6 ~ 12 | 6 ~ 10 | 6 | 6 ~ 10 | 4 ~ 12 | 4 ~ 12 | 4 ~ 12 | 4 ~ 12 | 6 ~ 12 | 4 ~ 12 | 4 ~ 12 | 4 | 4 ~ 20 | 4 ~ 16 | 4 | 4 ~ 6 | 6 | 4 ~ 12 | 4 ~ 12 | 6 | 3 | 3 |
R Precision(µm) | -0.01~+0.01 | -0.005~+0.005 | - | 0.005~-0.005 ~ 0.01~-0.01 | ±0.02 | ±0.01 | ±0.005 ~ ±0.01 | -0.005~+0.005 | 0.01~-0.01 | -0.007~0.003 ~ ±0.01 | -10~+10 | -0.005 ~ +0.001 ~ ±0.003 | ±0.003 | -0.007 ~ +0.003 ~ ±0.005 | -0.007 ~ +0.003 ~ ±0.01 | ±0.01 | ±0.01 | -0.007 ~ +0.003 ~ ±0.01 | -0.007 ~ +0.003 ~ ±0.01 | -0.007 ~ +0.003 ~ ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | -0.005 ~ +0.001 ~ ±0.003 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.01 | ±0.005 | ±0.005 ~ ±0.01 | -0.007 ~ +0.003 ~ ±0.01 | - | - | 0~-0.03 | -0.003~+0.003 | -0.01~+0.01 | -0.005~+0.005 | -0.01~+0.01 | -0.01~+0.01 |
Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove |
Loading...
[5-30/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy