(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TS Coated Carbide Ball End Mill, Cutting Edge Rigidity Machining/For High-Hardness Steel Machining, 2-Flute/No Side Blade

TS Coated Carbide Ball End Mill, Cutting Edge Rigidity Machining/For High-Hardness Steel Machining, 2-Flute/No Side Blade

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

High-hardness steel high-speed milling type with no side blade that's given the rigidity treatment on the edge

  • TS
  • High-Hardness Steel
  • 2 Flutes

TS Coated Carbide Ball End Mill, Cutting Edge Rigidity Machining / For High-Hardness Steel Machining, 2-Flute / No Side Blade:Related Image

Part Number
TSC-CHBEM2N1
TSC-CHBEM2N1.5
TSC-CHBEM2N2
TSC-CHBEM2N3
TSC-CHBEM2N5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
Under Neck Diameter d1
(mm)
1 Piece(s)Available

8 Days or more

1150562110°2
1 Piece(s)Available

8 Days or more

1.51.5607.563110°3
1 Piece(s)Available

8 Days or more

22601064110°4
1 Piece(s)Available

8 Days or more

3380-662--
1 Piece(s)Available

8 Days or more

5590-10102--

Loading...

  1. 1

Specifications

TS Coated Carbide Ball End Mill, Cutting Edge Rigidity Machining / For High-Hardness Steel Machining, 2-Flute / No Side Blade:Related Image

 

Model Number   Flute Length
Outer Diameter
D
Under Neck Diameter
d1
Length Under Neck
ℓ1
Overall Length
L
Shank Diameter
d
Figure
Tip
R
TSC-CHBEM2N 1 1 2 2 5 50 6 1
1.5 1.5 3 3 7.5 60 6 1
2 2 4 4 10 60 6 1
3 3 6 - - 80 6 2
5 5 10 - - 90 10 2


For Cutting Conditions, Refer to >>Click here.

More Information


It adopts a base material with super-ultra-fine particles suitable for high hardness steel machining (as per the results of cutting tests conducted by us).
A Misumi original shape that has been treated for an extra rigid blade tip and does not have a side-surface cutting edge. High tool rigidity / blade tip hardness yields both a stable blade tip shape and long life when used for high speed milling machines.
The TS coating consisting of a nitride-based composite film with a fully crystalline structure means that it yields a high oxidation resistance temperature and high hardness. It is ideal for high speed machining and dry machining of heat-treated / high hardness steel. 

[ ! ]This product has a special shape with a performance that may not be reproducible without the use of Misumi's dedicated re-grinding.

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron Number of Flutes(sheet) 2
Coating For High Hardness (Silicone-Based) R Precision(µm) ±0.01 Processing Applications Curved Surface / Side Surface / Carving / R-Groove
Inventory Classification Stocked Product Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support