(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Now introducing a low-priced version of the regular flute length type with the popular XAL ball
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Shank Diameter d |
Blade Length ℓ |
Flute Diameter D |
Overall Length L |
Figure | ||
Tip R |
Shank Diameter d |
||||||
XAL-BEM2R | 0.2 | - | 4 | 1.5 | 0.4 | 50 | 1 |
0.3 | - | 4 | 1.8 | 0.6 | 50 | 1 | |
0.4 | - | 4 | 2.4 | 0.8 | 50 | 1 | |
0.5 | - | 4 | 3 | 1 | 50 | 1 | |
0.5 | 6 | 6 | 3 | 1 | 50 | 1 | |
0.6 | - | 4 | 3.6 | 1.2 | 50 | 1 | |
0.75 | - | 4 | 4.5 | 1.5 | 50 | 1 | |
1 | - | 4 | 6 | 2 | 50 | 1 | |
1 | 6 | 6 | 6 | 2 | 50 | 1 | |
1.25 | - | 4 | 6 | 2.5 | 50 | 1 | |
1.5 | - | 4 | 8 | 3 | 60 | 1 | |
1.5 | 6 | 6 | 8 | 3 | 60 | 1 | |
2 | - | 6 | 12 | 4 | 70 | 1 | |
2.5 | - | 6 | 15 | 5 | 80 | 1 | |
3 | - | 6 | 18 | 6 | 90 | 2 | |
4 | - | 8 | 24 | 8 | 100 | 2 | |
5 | - | 10 | 30 | 10 | 100 | 2 | |
6 | - | 12 | 36 | 12 | 110 | 2 | |
8 | - | 16 | 48 | 16 | 140 | 2 |
[ ! ]For shank diameter (d) specifications listed in blue, specify both a tip (R) and shank diameter (d).
● The XAL series exhibits little wear when milling mild steel.
● It delivers high cost performance for pre-hardened steel, aluminum, and copper alloys.
● The XAL coating has excellent lubricity to enhance wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tools.
Model | Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For General Steel (AlCrN etc.) | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Inventory Classification | Stocked Product |
Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy