(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 5/25/2024 to 6:00 p.m. (CDT) 5/26/2024. We apologize for the inconvenience.

3-Flute, Pencil-Neck, Ball End High-Cutting, High-Feed Type PHX-PC-DBT

3-Flute, Pencil-Neck, Ball End High-Cutting, High-Feed Type PHX-PC-DBT
  • Volume Discount

Realizes high efficiency machining that will change the way you think about deep engraving. The unique spiral ball blade prevents vibration during deep-engraving and achieves stable high-feed cutting.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PHX-PC-DBT-R0.5X0.5X16
PHX-PC-DBT-R0.5X1X6
PHX-PC-DBT-R0.5X1X8
PHX-PC-DBT-R0.5X1X10
PHX-PC-DBT-R0.5X1X12
PHX-PC-DBT-R0.5X1X16
PHX-PC-DBT-R0.5X1X20
PHX-PC-DBT-R0.5X1X25
PHX-PC-DBT-R0.5X1.5X15
PHX-PC-DBT-R0.5X1.5X25
PHX-PC-DBT-R0.5X4.5X30
PHX-PC-DBT-R0.75X1X6
PHX-PC-DBT-R0.75X1X9
PHX-PC-DBT-R0.75X1X12
PHX-PC-DBT-R0.75X1X15
PHX-PC-DBT-R0.75X1X21
PHX-PC-DBT-R0.75X1X30
PHX-PC-DBT-R1X0.5X20
PHX-PC-DBT-R1X1X10
PHX-PC-DBT-R1X1X15
PHX-PC-DBT-R1X1X20
PHX-PC-DBT-R1X1X25
PHX-PC-DBT-R1X1X30
PHX-PC-DBT-R1X1X40
PHX-PC-DBT-R1X1X50
PHX-PC-DBT-R1X1.5X40
PHX-PC-DBT-R1X2X60.3
PHX-PC-DBT-R1X3X41.2
PHX-PC-DBT-R1X3.8X30
PHX-PC-DBT-R1.5X0.5X20
PHX-PC-DBT-R1.5X1X20
PHX-PC-DBT-R1.5X1X25
PHX-PC-DBT-R1.5X1X30
PHX-PC-DBT-R1.5X1X40
PHX-PC-DBT-R1.5X1X50
PHX-PC-DBT-R1.5X1X60
PHX-PC-DBT-R1.5X1.5X60.8
PHX-PC-DBT-R1.5X2X46.5
PHX-PC-DBT-R1.5X3X32.1
PHX-PC-DBT-R2X0.5X25
PHX-PC-DBT-R2X1X30
PHX-PC-DBT-R2X1X40
PHX-PC-DBT-R2X1X50
PHX-PC-DBT-R2X1X61.3
PHX-PC-DBT-R2X1X80
PHX-PC-DBT-R2X1.5X42.2
PHX-PC-DBT-R2X1.5X80.4
PHX-PC-DBT-R2X2X61.3
PHX-PC-DBT-R2X3X42.2
PHX-PC-DBT-R2.5X1X35
PHX-PC-DBT-R2.5X1X50
PHX-PC-DBT-R2.5X1X70
PHX-PC-DBT-R2.5X1X90.4
PHX-PC-DBT-R2.5X1.5X61.8
PHX-PC-DBT-R2.5X2X47.5
PHX-PC-DBT-R3X1X40
PHX-PC-DBT-R3X1X50
PHX-PC-DBT-R3X1X62.3
PHX-PC-DBT-R3X1X90
PHX-PC-DBT-R3X1.5X43.2
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Link Diameter (d)
(mm)
Neck Section Taper Half Angle
(Degree)
Tool No. Neck base diameter
(mm)
Effective Slope Angle
(Degree)
1 Piece(s)Available

8 Days or more

0.51.5601660.530951251.20.38°
1 Piece(s)Available

8 Days or more

0.51.56066130951411.10.56°
1 Piece(s)Available

8 Days or more

0.51.56086130951421.170.68°
1 Piece(s)Available

8 Days or more

0.51.560106130951431.240.75°
1 Piece(s)Available

8 Days or more

0.51.560126130951441.310.79°
1 Piece(s)Available

8 Days or more

0.51.560166130951451.450.85°
1 Piece(s)Available

8 Days or more

0.51.560206130951461.590.88°
1 Piece(s)Available

8 Days or more

0.51.570256130951471.770.91°
1 Piece(s)Available

8 Days or more

0.51.5601561.530951551.651.3°
1 Piece(s)Available

8 Days or more

0.51.5702561.530951572.181.39°
1 Piece(s)Available

8 Days or more

0.51.5703064.530951915.434.3°
1 Piece(s)Available

8 Days or more

0.752.256066130952111.580.45°
1 Piece(s)Available

8 Days or more

0.752.256096130952121.680.65°
1 Piece(s)Available

8 Days or more

0.752.2560126130952131.790.74°
1 Piece(s)Available

8 Days or more

0.752.2560156130952141.890.8°
1 Piece(s)Available

8 Days or more

0.752.2560216130952152.10.86°
1 Piece(s)Available

8 Days or more

0.752.2570306130952162.410.9°
1 Piece(s)Available

8 Days or more

13602060.530952232.240.38°
1 Piece(s)Available

8 Days or more

1360106130952412.190.62°
1 Piece(s)Available

8 Days or more

1360156130952422.360.76°
1 Piece(s)Available

8 Days or more

1360206130952432.540.82°
1 Piece(s)Available

8 Days or more

1370256130952442.710.86°
1 Piece(s)Available

8 Days or more

1380306130952452.890.89°
1 Piece(s)Available

8 Days or more

1380406130952463.240.92°
1 Piece(s)Available

8 Days or more

13100506130952473.590.93°
1 Piece(s)Available

8 Days or more

13804061.530952513.881.39°
1 Piece(s)Available

8 Days or more

1310060.36230952625.811.94°
1 Piece(s)Available

8 Days or more

138041.26330952735.752.85°
1 Piece(s)Available

8 Days or more

13803063.830952815.673.95°
1 Piece(s)Available

8 Days or more

1.54.5802060.530953213.170.27°
1 Piece(s)Available

8 Days or more

1.54.580206130953413.440.69°
1 Piece(s)Available

8 Days or more

1.54.580256130953423.610.76°
1 Piece(s)Available

8 Days or more

1.54.580306130953433.790.8°
1 Piece(s)Available

8 Days or more

1.54.580406130953444.130.85°
1 Piece(s)Available

8 Days or more

1.54.5100506130953454.480.88°
1 Piece(s)Available

8 Days or more

1.54.5100606130953464.830.9°
1 Piece(s)Available

8 Days or more

1.54.510060.861.530953565.741.45°
1 Piece(s)Available

8 Days or more

1.54.510046.56230953655.71.92°
1 Piece(s)Available

8 Days or more

1.54.58032.16330953745.62.81°
1 Piece(s)Available

8 Days or more

26802560.530954214.230.29°
1 Piece(s)Available

8 Days or more

2680306130954414.730.76°
1 Piece(s)Available

8 Days or more

2680406130954425.080.82°
1 Piece(s)Available

8 Days or more

26100506130954435.430.86°
1 Piece(s)Available

8 Days or more

2610061.36130954445.760.97°
1 Piece(s)Available

8 Days or more

26120808130954456.480.92°
1 Piece(s)Available

8 Days or more

268042.261.530954535.71.43°
1 Piece(s)Available

8 Days or more

2612080.481.530954547.691.47°
1 Piece(s)Available

8 Days or more

2612061.38230954627.631.94°
1 Piece(s)Available

8 Days or more

2610042.28330954727.52.85°
1 Piece(s)Available

8 Days or more

2.57.5100358130955415.860.76°
1 Piece(s)Available

8 Days or more

2.57.5100508130955426.380.84°
1 Piece(s)Available

8 Days or more

2.57.5130708130955437.080.89°
1 Piece(s)Available

8 Days or more

2.57.513090.48130955447.720.98°
1 Piece(s)Available

8 Days or more

2.57.513061.881.530955537.641.45°
1 Piece(s)Available

8 Days or more

2.57.513047.58230955627.561.91°
1 Piece(s)Available

8 Days or more

39100408130956416.980.77°
1 Piece(s)Available

8 Days or more

39100508130956427.330.82°
1 Piece(s)Available

8 Days or more

3913062.38130956437.690.97°
1 Piece(s)Available

8 Days or more

391309010130956448.720.9°
1 Piece(s)Available

8 Days or more

3910043.281.530956517.61.43°

Loading...

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron Number of Flutes(sheet) 3
Coating For High Hardness (Silicone Group) Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support