(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Shrink-fit chuck supported type that achieves the high-accuracy machining
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Outer Diameter D |
Overall Length L |
Shank Diameter d |
Grip Length L1 |
Figure | |
Tip R |
|||||||
TSC-SH-BEM2B | 0.2 | 0.4 | 0.4 | 40 | 4 | 37 | 1 |
0.3 | 0.6 | 0.6 | 40 | 4 | 37 | 1 | |
0.4 | 0.8 | 0.8 | 40 | 4 | 36 | 1 | |
0.5 | 1 | 1 | 40 | 4 | 36 | 1 | |
0.6 | 1.2 | 1.2 | 40 | 4 | 36 | 1 | |
0.75 | 1.5 | 1.5 | 40 | 4 | 35 | 1 | |
0.8 | 1.6 | 1.6 | 40 | 4 | 35 | 1 | |
1 | 2 | 2 | 40 | 4 | 35 | 1 | |
1.25 | 2.5 | 2.5 | 40 | 4 | 34 | 1 | |
1.5 | 3 | 3 | 40 | 6 | 33 | 1 | |
2 | 4 | 4 | 40 | 6 | 32 | 1 | |
2.5 | 5 | 5 | 40 | 6 | 30 | 1 | |
3 | 6 | 6 | 40 | 6 | 29 | 2 | |
4 | 8 | 8 | 50 | 8 | 36 | 2 | |
5 | 10 | 10 | 60 | 10 | 43 | 2 | |
6 | 12 | 12 | 65 | 12 | 45 | 2 |
For Cutting Conditions, Refer to >>Click here.
● Improved R accuracy makes it ideal for high-accuracy 3-dimensional machining.
● It has a TS film coating with much greater oxidation resistance and hardness than conventional films, yielding a longer operational life and is ideal for high speed machining / dry machining.
● The blade length and total length are shortened for shrink fitting.
Model | Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Inventory Classification | Stocked Product |
Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy