(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
XAL Series is the definitive choice for cost-sensitive customers [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Shank Diameter d |
Overall Length L |
Outer Diameter D |
Flute Length ℓ |
Figure | |||
Tip R |
Shank Diameter d |
Overall Length L |
||||||
XAL-BEM2S | 0.05 | - | - | 3 | 40 | 0.1 | 0.2 | 1 |
0.1 | - | - | 3 | 40 | 0.2 | 0.4 | 1 | |
0.1 | 6 | - | 6 | 50 | 0.2 | 0.4 | 1 | |
0.15 | - | - | 3 | 40 | 0.3 | 0.6 | 1 | |
0.2 | - | - | 4 | 50 | 0.4 | 0.8 | 1 | |
0.2 | 6 | - | 6 | 50 | 0.4 | 0.8 | 1 | |
0.25 | - | - | 4 | 50 | 0.5 | 1.1 | 1 | |
0.3 | - | - | 4 | 50 | 0.6 | 1.2 | 1 | |
0.3 | 6 | - | 6 | 50 | 0.6 | 1.2 | 1 | |
0.35 | - | - | 3 | 40 | 0.7 | 1.4 | 1 | |
0.4 | - | - | 4 | 50 | 0.8 | 2 | 1 | |
0.4 | 6 | - | 6 | 50 | 0.8 | 1.6 | 1 | |
0.45 | - | - | 3 | 40 | 0.9 | 1.8 | 1 | |
0.5 | - | - | 4 | 50 | 1 | 2 | 1 | |
0.5 | 6 | - | 6 | 60 | 1 | 2.5 | 1 | |
0.55 | - | - | 4 | 40 | 1.1 | 2.2 | 1 | |
0.6 | - | - | 4 | 50 | 1.2 | 3 | 1 | |
0.65 | - | - | 4 | 40 | 1.3 | 2.6 | 1 | |
0.7 | - | - | 4 | 40 | 1.4 | 2.8 | 1 | |
0.75 | - | - | 4 | 50 | 1.5 | 3 | 1 | |
0.75 | 6 | - | 6 | 50 | 1.5 | 3 | 1 | |
0.8 | - | - | 4 | 40 | 1.6 | 3 | 1 | |
0.85 | - | - | 4 | 40 | 1.7 | 3 | 1 | |
0.9 | - | - | 4 | 40 | 1.8 | 3 | 1 | |
1 | - | - | 4 | 50 | 2 | 4 | 1 | |
1 | 6 | - | 6 | 50 | 2 | 5 | 1 | |
1 | 4 | 60 | 4 | 60 | 2 | 6 | 1 | |
1.05 | - | - | 4 | 40 | 2.1 | 3 | 1 | |
1.1 | - | - | 4 | 40 | 2.2 | 3 | 1 | |
1.15 | - | - | 4 | 40 | 2.3 | 3 | 1 | |
1.2 | - | - | 4 | 40 | 2.4 | 3 | 1 | |
1.25 | - | - | 4 | 50 | 2.5 | 6 | 1 |
[ ! ]For shank diameter (d) and overall length (L) specifications listed in blue, specify a tip (R), shank diameter (d) and overall length (L).
Model Number | Shank Diameter d |
Overall Length L |
Outer Diameter D |
Flute Length ℓ |
Figure | |||
Tip R |
Shank Diameter d |
Overall Length L |
||||||
XAL-BEM2S | 1.3 | - | - |
4 |
40 |
2.6 | 3.5 | 1 |
1.4 | - | - |
4 |
40 |
2.8 | 3.5 | 1 | |
1.45 | - | - |
4 |
40 |
2.9 | 3.5 | 1 | |
1.5 | - | - |
4 |
50 |
3 | 6 | 1 | |
1.5 | 6 |
60 |
6 |
60 |
3 | 6 | 1 | |
1.55 | - | - |
4 |
40 |
3.1 | 4 | 1 | |
1.6 | - | - |
4 |
40 |
3.2 | 4 | 1 | |
1.65 | - | - |
4 |
40 |
3.3 | 4 | 1 | |
1.7 | - | - |
4 |
40 |
3.4 | 4 | 1 | |
1.75 | - | - |
4 |
40 |
3.5 | 5 | 1 | |
1.8 | - | - |
4 |
40 |
3.6 | 5 | 1 | |
1.9 | - | - |
4 |
40 |
3.8 | 5 | 1 | |
2 | - | - |
4 |
50 |
4 | 8 | 2 | |
2 | 6 | - |
6 |
70 |
4 | 8 | 1 | |
2.15 | - | - |
6 |
50 |
4.3 | 6 | 1 | |
2.2 | - | - |
6 |
50 |
4.4 | 6 | 1 | |
2.3 | - | - |
6 |
50 |
4.6 | 6 | 1 | |
2.4 | - | - |
6 |
50 |
4.8 | 6 | 1 | |
2.5 | - | - |
6 |
50 |
5 | 10 | 1 | |
2.5 | 6 |
80 |
6 |
80 |
5 | 12 | 1 | |
2.6 | - | - |
6 |
50 |
5.2 | 8 | 1 | |
2.75 | - | - |
6 |
50 |
5.5 | 8 | 1 | |
3 | - | - |
6 |
90 |
6 | 12 | 2 | |
3.5 | - | - |
8 |
60 |
7 | 12 | 1 | |
4 | - | - |
8 |
100 |
8 | 14 | 2 | |
4.5 | - | - |
10 |
70 |
9 | 14 | 1 | |
5 | - | - |
10 |
70 |
10 | 15 | 2 | |
5 | 10 |
100 |
10 |
100 |
10 | 18 | 2 | |
5.5 | - | - |
12 |
80 |
11 | 15 | 1 | |
6 | - | - |
12 |
75 |
12 | 25 | 2 | |
6 | 12 |
110 |
12 |
110 |
12 | 25 | 2 | |
7 | - | - |
12 |
80 |
14 | 15 | 3 | |
8 | - | - |
16 |
140 |
16 | 30 | 2 | |
10 | - | - |
20 |
160 |
20 | 38 | 2 |
[ ! ]For shank diameter (d) and overall length (L) specifications listed in blue, specify a tip (R), shank diameter (d) and overall length (L).
● The XAL series exhibits stable wear-resistant performance when milling raw materials.
● It delivers high cost performance for pre-hardened steel, aluminum, and copper alloys.
● The XAL coating with excellent lubricity delivers stable wear-resistant performance, especially when milling mild steel, giving improved shape accuracy to the machined objects.
[ ! ]The XAL coating does not have conductive properties. Cannot be used with conduction model tool setters.
Model | Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For General Steel (AlCrN etc.) | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Inventory Classification | Stocked Product |
Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy