(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
2-Flute, Long Neck, Ball End Type (Deep Rib Ball Type) WXL-LN-EBD
OSG
The hard lubricant film WXL coating is effective for a wide range of processing, from mold materials to copper electrodes.
Days to Ship: | 8 Days or more |
---|
HM Coated 2-Flute, Long Neck Ball HSLB
UNION TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
Days to Ship: | 8 Days or more |
---|
DLC Coated Carbide Ball End Mill for Aluminum Machining, 2-Flute/Short Model
MISUMI
The cutting performance of aluminum has been improved by the combination of sharp cutting edge and DLC coating
Days to Ship: | 8 Days or more |
---|
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, Spherical, 2-Flute/Stub, Long Neck Model
MISUMI
A lineup of 16 sizes centering on small diameter that employs a unique spherical cutting edge
Days to Ship: | 8 Days or more |
---|
Carbide Ball End Mill, 2-Flute/Short Model
MISUMI
Highly versatile due to the non-coated specification
Days to Ship: | 8 Days or more |
---|
2-Flute Ball-End Type for Graphite GF-EBDR
OSG
Adopts carbide alloy as the base material for extremely excellent wear resistance, achieving a long working life for graphite machining.
Days to Ship: | 8 Days or more |
---|
2-Flute, Long Neck, Ball End Type for Graphite DG-LN-EBD
OSG
End mill with diamond coating dedicated for graphite.
Days to Ship: | 8 Days or more |
---|
HBL, HM Coated 2-Flute Long Shank Ball
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
SFB200 CBN Super Finish Ball End Mill
NS TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•Link Diameter (d) (mm): 4
•With/Without Torsion: NA
Days to Ship: | 8 Days or more |
---|
UT COAT 2-Flute Long-Neck Ball CSLEB
UNION TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: TiCN
•Shank Taper Angle Bta (°): 11°
Days to Ship: | 8 Days or more |
---|
Long-Neck Ball End Mill (for Deep Ribs) NHB-2
NS TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): 0.01~-0.01
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
Nachi-Fujikoshi
[Features]
· Supports a wide range of materials from raw materials to hardened materials.
· GSX II coating improves heat and abrasion resistance.
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, 2-Flute/Short, Long Shank Model
MISUMI
A long shank type that's ideal for deep engraving
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, 4-Flute, Short Model
MISUMI
The tool life has been improved by the multi-blade shape
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Long Neck Ball End Mill, 4-Flute/Long Neck Model
MISUMI
4-blade long neck ball with short blade length that's capable of high feed
Days to Ship: | 8 Days or more |
---|
GS MILL Long Neck Hard Ball GSBNH2
Nachi-Fujikoshi
[Features]
· Ideal for fine machining of molds.
· Available in various sizes and can be used for all kinds of machining.
· Cutting blades with a tapered back make contact with a workpiece with a shorter length.
· Tapered back for reduction of cutting resistance and achievement of good roughness of the finished surface
Days to Ship: | 8 Days or more |
---|
Long Neck for Copper Work, Ball CURIBR
Nachi-Fujikoshi
Ideal for fine processing of copper electrodes. Available in various sizes and can be used for all kinds of machining.
Days to Ship: | 8 Days or more |
---|
2-Flute, Ball End, Miniature Type FX-MG-EBD-3
OSG
FX coating and high-toughness ultra-hard material enable a wide range of machining
Days to Ship: | 8 Days or more |
---|
OSG
Allows both high-speed machining and dry cutting of aluminum. Also, great extension of tool life even in graphite processing has been achieved.
Days to Ship: | 8 Days or more |
---|
OSG
High toughness carbide alloy is used, providing a long service life at medium to low speeds
Days to Ship: | 8 Days or more |
---|
WXL-Coated 2-Flute Pencil Neck Ball End Type WXL-PC-EBD
OSG
[Features]
· WXL coating with excellent lubrication and wear resistance.
Can be used with a wide range of work materials and cutting applications
Days to Ship: | 8 Days or more |
---|
HLB, HM Coated 2-Flute Long Neck Ball
UNION TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): -0.002~0.002
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
HFB, HM Coated 4-Flute High-Efficiency Short Shank Ball
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 4
•Coating: For High Hardness (Silicone-Based)
•With/Without Torsion: Available
•Shank Taper Angle Bta (°): 16°
Days to Ship: | 8 Days or more |
---|
DCB 2-Flute Diamond-Coated Ball for Graphite Processing
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Diamond Coat
•R Precision (µm): -0.01~0.01
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
CFB for Raw Material to Processing, 3-Flute Ball
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 3
•Coating: TiCN
•With/Without Torsion: Available
•Shank Taper Angle Bta (°): 16°
Days to Ship: | 8 Days or more |
---|
NS TOOL
•Model: Bore
•Number Of Flutes (sheet): 3
•Coating: TiAlN
•R Precision (µm): 0.01~-0.01
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
SSB200 CBN Super Speed Ball End Mill
NS TOOL
High efficiency CBN ball end mill that combines CBN's long life and high precision with carbide's ease of use
Days to Ship: | 8 Days or more |
---|
MRBH230 Long-Neck Ball, Hard (for High Hardness)
NS TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): 0.005~-0.005
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
MSBH345 3-Flute Ball-End Mill for High-Hardness
NS TOOL
•Model: Bore
•Number Of Flutes (sheet): 3
•Coating: For High Hardness (Silicone-Based)
•R Precision (µm): 0.01~-0.01
•Link Diameter (d) (mm): 6
Days to Ship: | 8 Days or more |
---|
DHB Long Neck Ball End Mill for Copper Electrode / Aluminum / Plastic (for Deep Rib)
NS TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): 0.01~-0.01
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
MRB230 MUGEN-COATING Long Neck Ball End Mill (for Deep Ribbing)
NS TOOL
•Model: Long Neck Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•With/Without Torsion: Available
•(γ) Neck Angle (°): 12
Days to Ship: | 8 Days or more |
---|
X Coated Miniature Ball-End Mill NCB-2X
NS TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: TiCN
•R Precision (µm): 0.01~-0.01
•Overall Length (L) (mm): 35
Days to Ship: | 8 Days or more |
---|
NS TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Non-Coated
•R Precision (µm): 0.02~-0.02
•With/Without Torsion: Available
Days to Ship: | 8 Days or more |
---|
WXL-Coated 2-Flute Ball End Type WXL-EBD
OSG
[Features]
· High-accuracy ball end mill coated with WXL hard lubricating film coating.
Proven performance on a wide range of work materials.
Long life regardless of whether being used for dry-type or wet-type machining.
Days to Ship: | 8 Days or more |
---|
Standard Ball End Mill, 2-Flute
ATOM
Supports a wide range of applications, from general steel to nonferrous metals and resins. High sharpness without coating achieves high-precision and high-quality finished surfaces.
Days to Ship: | 8 Days or more |
---|
Tipped-Blade Ball End Mill, BE-Type
DIJET
Ultrafine particle carbide alloy with excellent wear resistance ensures long tool life.
Days to Ship: | 8 Days or more |
---|
Carbide Solid Ball End Mill CSBE
EIKOSHA
[Features]
· 2-flute carbide solid ball end mill.
· For shape machining.
Days to Ship: | 8 Days or more |
---|
Carbide Ball End Mill for Rib for Resin Processing PRB-2
KYOWASEIKO
Blade shape has been given excellent sharpness for resin machining. Longer neck section for deep machining.
Days to Ship: | 8 Days or more |
---|
Carbide 2-Flute Medium Ball End Mill 30° B232X
7 LEADERS
•Model: Bore
•Number Of Flutes (sheet): 2
•R Precision (µm): ±10
•Coating: AlTiN
•Material: MG
Days to Ship: | 10 Days or more |
---|
Carbide 2-Flute Ball End Mill UDCB F
UNION TOOL
•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Others
•R Precision (µm): ±0.01
•Overall Length (L) (mm): 50
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill (R accuracy ±3μm)
MISUMI
Ball end mill of the R Accuracy ± 3μm Series for machining everything from general steel to heat treated steel
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill (for shrink fit holder/R accuracy ±3μm) 2-Flute/Stub Model
MISUMI
High-precision ball end mill for shrink fit holder is ideal for high-precision 3D machining
Days to Ship: | 8 Days or more |
---|
TSC Series Carbide Ball End Mill, for Shrinkage Fitting, 2-Flute/Stub Model
MISUMI
Shrink-fit chuck supported type that achieves the high-accuracy machining
Days to Ship: | 8 Days or more |
---|
XAL Series Carbide Ball End Mill, 2-Flute/Short Model
MISUMI
XAL Series is the definitive choice for cost-sensitive customers [C-Value]
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Specifications |
R Size(mm) |
Model |
Work Material |
Flute Length (ℓ)(mm) |
Number of Flutes(sheet) |
Coating |
Overall Length (L)(mm) |
Length Under Neck (ℓ1)(mm) |
Link Diameter (d)(mm) |
R Precision(µm) |
Processing Applications |
Brand | OSG | UNION TOOL | MISUMI | UNION TOOL | MISUMI | MISUMI | OSG | OSG | UNION TOOL | NS TOOL | UNION TOOL | NS TOOL | Nachi-Fujikoshi | MISUMI | MISUMI | MISUMI | Nachi-Fujikoshi | Nachi-Fujikoshi | OSG | OSG | OSG | OSG | UNION TOOL | UNION TOOL | UNION TOOL | UNION TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | NS TOOL | OSG | ATOM | DIJET | EIKOSHA | KYOWASEIKO | 7 LEADERS | UNION TOOL | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | 2-Flute, Long Neck, Ball End Type (Deep Rib Ball Type) WXL-LN-EBD | DLC Coated Carbide Ball End Mill for Aluminum Machining, 2-Flute/Short Model | TSC Series Carbide Ball End Mill, Spherical, 2-Flute/Stub, Long Neck Model | TSC Series Carbide Ball End Mill, 2-Flute/Short, Long Shank Model | TSC Series Carbide Long Neck Ball End Mill, 4-Flute/Long Neck Model | DHB Long Neck Ball End Mill for Copper Electrode / Aluminum / Plastic (for Deep Rib) | MRB230 MUGEN-COATING Long Neck Ball End Mill (for Deep Ribbing) | TSC Series Carbide Ball End Mill (for shrink fit holder/R accuracy ±3μm) 2-Flute/Stub Model | TSC Series Carbide Ball End Mill, for Shrinkage Fitting, 2-Flute/Stub Model | ||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Specifications |
|
|
|
|
|
|
|
|
|
| |||||||||||||||||||||||||||||||||||
R Size(mm) | 0.05 ~ 3 | 0.05 ~ 3 | 0.5 ~ 6 | 0.03 ~ 6 | 0.5 ~ 5 | 0.2 ~ 10 | 1 ~ 6 | 0.2 ~ 2 | 1.5 ~ 6 | 0.1 ~ 1 | 0.05 ~ 3 | 0.4 ~ 3 | 0.2 ~ 10 | 0.5 ~ 12.5 | 1 ~ 10 | 1 ~ 3 | 0.1 ~ 3 | 0.1 ~ 3 | 0.2 ~ 1.5 | 0.5 ~ 6 | 0.5 ~ 12.5 | 0.1 ~ 3 | 0.4 ~ 3 | 1 ~ 6 | 0.5 ~ 6 | 0.3 ~ 6 | 0.5 ~ 6 | 0.3 ~ 1 | 0.05 ~ 3 | 0.5 ~ 3 | 0.5 ~ 3 | 0.05 ~ 3 | 0.2 ~ 0.9 | 3 ~ 6 | 0.05 ~ 10 | 0.5 ~ 10 | 5 ~ 25 | 0.4 ~ 20 | 0.1 ~ 2.5 | 0.5 ~ 10 | R0.35 ~ R0.75 | 0.5 ~ 3 | 0.3 ~ 2 | 0.2 ~ 6 | 0.05 ~ 10 |
Model | Long Neck Bore | Long Neck Bore | Bore | Bore | Long Neck Bore / Spherical Bore | Bore | Bore | Long Neck Bore | Bore | Bore | Long Neck Bore | Long Neck Bore | Bore | Bore | Bore | Long Neck Bore | Bore | Long Neck Bore | Bore | Bore | Bore | Bore | Long Neck Bore | Bore | Bore | Bore | Bore | Bore | Long Neck Bore | Bore | Long Neck Bore | Long Neck Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore | Bore |
Work Material | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○] | Aluminum[◎] / Copper[○] / Resin[○] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] / Resin[○] | Graphite[◎] | Aluminum[○] / Graphite[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[○] / Stainless Steel[◎] / Cast Iron[○] / Titanium[○] | Aluminum[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[○] | Aluminum[◎] / Copper[○] / Graphite[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[◎] | High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] | Aluminum[○] / Copper[○] / Graphite[◎] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[◎] / Titanium[◎] / Copper[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[○] / Aluminum[○] / Titanium[◎] / Copper[○] / Resin[○] | Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel – HRC65[◎] / Stainless Steel[◎] / Aluminum[◎] / Titanium[○] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / Stainless Steel[○] / Aluminum[◎] / Copper[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[◎] / Cast Iron[◎] / Aluminum[○] / Titanium[○] / Copper[◎] | General Steel[○] / Heat-Treated Steel[○] / Stainless Steel[○] / Aluminum[◎] / Resin[◎] | - | General Steel[◎] / Heat-Treated Steel[○] / Cast Iron[○] / Aluminum[◎] / Copper[◎] | Aluminum[◎] / Resin[◎] | General Steel[◎] / Heat-Treated Steel[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[○] / Resin[○] | - | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[○] / Aluminum[○] / Copper[○] | General Steel[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[○] / Stainless Steel[○] / Cast Iron[◎] / Aluminum[◎] / Copper[○/◎] / Resin[○] |
Flute Length (ℓ)(mm) | 0.08 ~ 6 | 0.08 ~ 4.8 | 1.5 ~ 18 | 0.06 ~ 22 | - | 0.8 ~ 25 | 10 ~ 65 | 0.6 ~ 6 | 4.5 ~ 25 | 0.15 ~ 1.2 | 0.08 ~ 4.8 | 0.6 ~ 6 | 0.6 ~ 30 | 2 ~ 30 | 3 ~ 25 | 1.6 ~ 6 | 0.2 ~ 6 | 0.2 ~ 6 | 0.8 ~ 8 | 2.5 ~ 22 | 2.5 ~ 50 | 0.16 ~ 6 | 0.64 ~ 4.8 | 3 ~ 18 | 5 ~ 55 | 0.9 ~ 18 | 1.5 ~ 20 | 0.5 ~ 1.2 | 0.07 ~ 6 | 1.5 ~ 10 | 1.5 ~ 9 | 0.07 ~ 6 | 0.8 ~ 3.6 | 15 ~ 30 | 0.2 ~ 38 | 3 ~ 40 | 30 ~ 80 | 3 ~ 70 | 0.3 ~ 6 | 2 ~ 38 | 0.49 ~ 1.05 | 1.5 ~ 9 | 0.6 ~ 4 | 0.4 ~ 12 | 0.2 ~ 38 |
Number of Flutes(sheet) | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 4 | 4 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 4 | 2 | 3 | 3 | 2 | 2 | 3 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 | 2 |
Coating | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | DLC | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | Non-Coated | Non-Coated | DG | For High Hardness (Silicone-Based) | Non-Coated | TiCN | Non-Coated | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | TiAlN | CrN | TiAlN | Diamond Coat | Non-Coated | For General Steel (AlCrN etc.) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | Diamond Coat | TiCN | TiAlN | Non-Coated | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | Non-Coated | TiAlN | TiCN | Non-Coated | For General Steel (AlCrN etc.) | Non-Coated | Non-Coated | - | - | - | Others | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For High Hardness (Silicone-Based) | For General Steel (AlCrN etc.) |
Overall Length (L)(mm) | 45 ~ 120 | 45 ~ 120 | 50 ~ 110 | 50 ~ 110 | 70 ~ 90 | 40 ~ 150 | 75 ~ 130 | 50 ~ 100 | 80 ~ 200 | 50 ~ 52 | 45 ~ 120 | 45 ~ 120 | 50 ~ 160 | 70 ~ 280 | 50 ~ 150 | 50 ~ 70 | 45 ~ 120 | 45 ~ 80 | 40 | 60 ~ 140 | 50 ~ 180 | 45 ~ 130 | 45 ~ 80 | 40 ~ 60 | 60 ~ 180 | 50 ~ 120 | 60 ~ 120 | 52 ~ 53 | 45 ~ 120 | 60 ~ 80 | 50 ~ 110 | 45 ~ 120 | 35 | 120 ~ 180 | 40 ~ 160 | 40 ~ 105 | 120 ~ 240 | 45 ~ 180 | 45 ~ 100 | 50 ~ 160 | 50 | 50 ~ 90 | 40 | 40 ~ 65 | 40 ~ 160 |
Length Under Neck (ℓ1)(mm) | 0.3 ~ 50 | 0.3 ~ 60 | 14 ~ 68 | - | 4 ~ 55 | - | 20 ~ 85 | 4 ~ 60 | - | 0.5 ~ 5 | 0.3 ~ 60 | 6 ~ 50 | - | 15 ~ 80 | 15 ~ 75 | 4 ~ 30 | - | 0.5 ~ 35 | - | - | - | 1 ~ 80 | 3 ~ 30 | - | - | - | - | 1.5 ~ 5 | 0.2 ~ 50 | - | 4 ~ 50 | 0.3 ~ 50 | - | - | - | - | 48 ~ 120 | - | - | - | - | - | - | - | - |
Link Diameter (d)(mm) | 3 ~ 6 | 3 ~ 6 | 4 ~ 12 | 4 ~ 12 | 6 ~ 10 | 3 ~ 20 | 4 ~ 12 | 4 | 3 ~ 12 | 4 | 3 ~ 6 | 4 ~ 6 | 4 ~ 20 | 3 ~ 25 | 6 ~ 20 | 4 ~ 6 | 4 ~ 6 | 4 ~ 6 | 3 | 4 ~ 12 | 4 ~ 25 | 4 ~ 12 | 4 ~ 6 | 4 ~ 12 | 4 ~ 12 | 4 ~ 12 | 6 ~ 12 | 4 | 4 ~ 6 | 6 | 4 ~ 8 | 4 ~ 6 | 3 | 6 ~ 12 | 4 ~ 20 | 4 ~ 20 | 10 ~ 42 | 4 ~ 32 | 4 ~ 6 | 6 ~ 20 | 4 | 6 | 6 | 4 ~ 12 | 3 ~ 20 |
R Precision(µm) | -0.005~+0.005 | -0.005~0.005 ~ -0.002~0.002 | ±0.01 | -0.007~0.007 ~ -0.002~0.002 | ±0.01 | ±0.01 | - | -0.01~+0.01 ~ -0.008~+0.008 | -0.007~0.007 ~ -0.005~0.005 | 0.003~-0.003 ~ 0.005~-0.005 | -0.005~0.005 ~ -0.002~0.002 | 0.01~-0.01 | - | -0.007 ~ +0.003 ~ ±0.01 | ±0.01 | -0.007 ~ +0.003 ~ ±0.005 | - | -0.007~+0.003 | -0.01~+0.01 | - | - | -0.005~+0.005 | -0.002~0.002 | -0.01~0.01 ~ -0.005~0.005 | -0.01~0.01 | -0.01~0.01 ~ -0.005~0.005 | 0.01~-0.01 | 0.005~-0.005 | 0.005~-0.005 | 0.01~-0.01 | 0.01~-0.01 | 0.005~-0.005 ~ 0.01~-0.01 | 0.01~-0.01 | 0.02~-0.02 | -0.007~0.003 ~ ±0.01 | ±0.01 | - | ±0.02 | +0.01~-0.01 | ±10 | ±0.01 | -0.005 ~ +0.001 ~ ±0.003 | ±0.003 | -0.007 ~ +0.003 ~ ±0.005 | -0.007 ~ +0.003 ~ ±0.01 |
Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | - | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Carving / R-Groove | - | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove | Curved Surface / Side Surface / Carving / R-Groove |
Loading...
[5-30/1mm Unit(s)]
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy