(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
CBN ball end mill that's ideal for precision finishing is available at a value price [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
CBN-BEM2N0.3 |
CBN-BEM2N0.5 |
CBN-BEM2N0.75 |
CBN-BEM2N1 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Outer Diameter D |
Length Under Neck ℓ1 |
Neck Diameter d1 |
Overall Length L |
Shank Diameter d |
|
Tip R |
|||||||
CBN-BEM2N | 0.3 | 0.5 | 0.6 | 1.5 | 0.56 | 50 | 4 |
0.5 | 0.6 | 1 | 2.5 | 0.95 | 50 | 4 | |
0.75 | 0.95 | 1.5 | 4 | 1.45 | 50 | 4 | |
1 | 1.2 | 2 | 5 | 1.95 | 50 | 4 |
For Cutting Conditions, Refer to >>Click here.
● It uses highly durable CBN for high-quality finishing milling.
● It is suitable for finishing pre-hardened steel and high hardness steels.
● Use with oil mist is recommended.
Model | Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | Overall Length (L)(mm) | 50 | Shank Diameter (d)(mm) | 4 |
R Precision(µm) | ±0.005 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Inventory Classification | Stocked Product |
Twisted Helix (θ) | Available | Length Under Neck (θ)(Degree) | 15° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy