(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A type for aluminum that achieves high efficiency while having the affordable uncoated design
Part Number
Configured Part Number is shown.
Part Number |
---|
SEC-ALBEM2S0.5 |
SEC-ALBEM2S1 |
SEC-ALBEM2S1.5 |
SEC-ALBEM2S2 |
SEC-ALBEM2S3 |
SEC-ALBEM2S4 |
SEC-ALBEM2S5 |
SEC-ALBEM2S6 |
SN-SEC-ALBEM2S3-[14-59/1]-9 |
SN-SEC-ALBEM2S4-[17-62/1]-12 |
SN-SEC-ALBEM2S5-[20-65/1]-15 |
SN-SEC-ALBEM2S6-[23-68/1]-18 |
SNR-SEC-ALBEM2S3-[14-59/1]-[5-9/1] |
SNR-SEC-ALBEM2S4-[17-62/1]-[5-12/1] |
SNR-SEC-ALBEM2S5-[20-65/1]-[5-15/1] |
SNR-SEC-ALBEM2S6-[23-68/1]-[5-18/1] |
Part Number |
---|
Loading...
Model Number | Outer Diameter D |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Tip R |
||||||
SEC-ALBEM2S | 0.5 | 1 | 1.5 | 50 | 4 | 1 |
1 | 2 | 3 | 50 | 6 | 1 | |
1.5 | 3 | 4.5 | 60 | 6 | 1 | |
2 | 4 | 6 | 70 | 6 | 1 | |
3 | 6 | 9 | 90 | 6 | 2 | |
4 | 8 | 12 | 100 | 8 | 2 | |
5 | 10 | 15 | 100 | 10 | 2 | |
6 | 12 | 18 | 110 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It is capable of high precision machining due to excellent cutting performance and zero chatter.
● Ensures high-efficiency processing due to the smooth chip flow.
Model | Bore | Work Material | Aluminum / Copper / Graphite / Resin | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | R Precision(µm) | ±0.01 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove |
Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy