(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
4-blade ball for graphite that achieves high feed [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
DAC-GRBEM4S1 |
DAC-GRBEM4S1.5 |
DAC-GRBEM4S2 |
DAC-GRBEM4S3 |
DAC-GRBEM4S4 |
DAC-GRBEM4S5 |
DAC-GRBEM4S6 |
Loading...
Model Number | Outer Diameter D |
Flute Length ℓ |
Overall Length L |
Shank Diameter d |
Figure | |
Tip R |
||||||
DAC-GRBEM4S | 1 | 2 | 4 | 50 | 6 | 1 |
1.5 | 3 | 6 | 50 | 6 | 1 | |
2 | 4 | 8 | 50 | 6 | 1 | |
3 | 6 | 12 | 60 | 6 | 2 | |
4 | 8 | 16 | 60 | 8 | 2 | |
5 | 10 | 20 | 80 | 10 | 2 | |
6 | 12 | 24 | 80 | 12 | 2 |
For Cutting Conditions, Refer to >>Click here.
●The surface has a diamond coating with a hardness comparable to that of natural diamonds, delivering extraordinary durability when used with graphite, resin, aluminum, copper and other materials.
Model | Bore | Work Material | Aluminum / Copper / Graphite / Resin | Number of Flutes(sheet) | 4 |
---|---|---|---|---|---|
Coating | Diamond Coat | R Precision(µm) | ±0.01 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove |
Inventory Classification | Stocked Product | Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy