(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CRN Coated Ball End Mill for Copper Electrode Machining, 2-Flute/Short Model

CRN Coated Ball End Mill for Copper Electrode Machining, 2-Flute/Short Model

Click this image to zoom it.

  • Volume Discount

Ideal for copper electrode processing due to the CrN coating that exhibits excellent lubricity

  • CrN
  • Copper
  • 2 Flutes
  • S (Short)

CRN Coated Ball End Mill for Copper Electrode Machining, 2-Flute / Short Model:Related Image

Part Number
CRN-CUBEM0.5
CRN-CUBEM1
CRN-CUBEM1.5
CRN-CUBEM2
CRN-CUBEM3
CRN-CUBEM4
CRN-CUBEM5
CRN-CUBEM6
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank Diameter (d)
(mm)
Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
1 Piece(s)Available

8 Days or more

0.51.55041110°
1 Piece(s)Available

8 Days or more

136062110°
1 Piece(s)Available

8 Days or more

1.54.56063110°
1 Piece(s)Available

8 Days or more

267064110°
1 Piece(s)Available

8 Days or more

3990662-
1 Piece(s)Available

8 Days or more

412100882-
1 Piece(s)Available

8 Days or more

51511010102-
1 Piece(s)Available

8 Days or more

61812012122-

Loading...

  1. 1

Specifications

CRN Coated Ball End Mill for Copper Electrode Machining, 2-Flute / Short Model:Related Image

Model Number   Outer Diameter
D
Flute Length
Overall Length
L
Shank Diameter
d
Figure
Tip
R
CRN-CUBEM 0.5 1 1.5 50 4 1
1 2 3 60 6 1
1.5 3 4.5 60 6 1
2 4 6 70 6 1
3 6 9 90 6 2
4 8 12 100 8 2
5 10 15 110 10 2
6 12 18 120 12 2


For Cutting Conditions, Refer to >>Click here.

More Information


The CrN coating with excellent lubricity is ideal for copper electrode processing.

Basic Information

Model Bore Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating CrN R Precision(µm) ±0.01 Processing Applications Curved Surface / Side Surface / Carving / R-Groove
Inventory Classification Stocked Product Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support