(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Standard TiAlN coat [C-Value] series
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Outer Diameter D |
Overall Length L |
Shank Diameter d |
Figure | |
Tip R |
||||||
XAC-BEM2S | 0.2 | 0.8 | 0.4 | 40 | 3 | 1 |
0.25 | 1.1 | 0.5 | 40 | 3 | 1 | |
0.3 | 1.1 | 0.6 | 40 | 3 | 1 | |
0.4 | 2 | 0.8 | 40 | 3 | 1 | |
0.5 | 2.5 | 1 | 50 | 4 | 1 | |
0.75 | 4 | 1.5 | 50 | 4 | 1 | |
1 | 5 | 2 | 50 | 6 | 1 | |
1.25 | 6 | 2.5 | 60 | 6 | 1 | |
1.5 | 8 | 3 | 60 | 6 | 1 | |
2 | 8 | 4 | 70 | 6 | 1 | |
2.5 | 10 | 5 | 80 | 6 | 1 | |
3 | 12 | 6 | 90 | 6 | 2 | |
4 | 14 | 8 | 100 | 8 | 2 | |
5 | 18 | 10 | 100 | 10 | 2 | |
6 | 22 | 12 | 110 | 12 | 2 | |
7 | 26 | 14 | 110 | 14 | 2 | |
8 | 30 | 16 | 140 | 16 | 2 | |
9 | 34 | 18 | 140 | 18 | 2 | |
10 | 38 | 20 | 160 | 20 | 2 | |
12.5 | 50 | 25 | 180 | 25 | 2 |
For Cutting Conditions, Refer to >>Click here.
● A general-purpose 2-flute ball end mill for a wide range of profile machining applications.
● Delivers a finish with very good working surface roughness after machining.
Model | Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | TiAlN | R Precision(µm) | ±0.01 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove |
Inventory Classification | Stocked Product | Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy