(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

GS MILL Long Neck Hard Ball GSBNH2

GS MILL Long Neck Hard Ball GSBNH2
  • Volume Discount

[Features]
· Ideal for fine machining of molds.
· Available in various sizes and can be used for all kinds of machining.
· Cutting blades with a tapered back make contact with a workpiece with a shorter length.
· Tapered back for reduction of cutting resistance and achievement of good roughness of the finished surface

PDF

Part Number

Configured Part Number is shown.

Part Number
GSBNH200100054
GSBNH200100056
GSBNH200100104
GSBNH200100106
GSBNH200100154
GSBNH200100156
GSBNH200100204
GSBNH200100206
GSBNH200100254
GSBNH200100304
GSBNH200150104
GSBNH200150106
GSBNH200150154
GSBNH200150156
GSBNH200150204
GSBNH200150206
GSBNH200150254
GSBNH200150304
GSBNH200200104
GSBNH200200106
GSBNH200200154
GSBNH200200156
GSBNH200200204
GSBNH200200206
GSBNH200200254
GSBNH200200256
GSBNH200200304
GSBNH200200306
GSBNH200200404
GSBNH200200504
GSBNH200250154
GSBNH200250156
GSBNH200250204
GSBNH200250206
GSBNH200250304
GSBNH200250306
GSBNH200250404
GSBNH200250406
GSBNH200250504
GSBNH200250506
GSBNH200250604
GSBNH200250606
GSBNH200250804
GSBNH200250806
GSBNH200300204
GSBNH200300206
GSBNH200300304
GSBNH200300306
GSBNH200300404
GSBNH200300406
GSBNH200300504
GSBNH200300506
GSBNH200300604
GSBNH200300606
GSBNH200300704
GSBNH200300804
GSBNH200300806
GSBNH200301004
GSBNH200301006
GSBNH200400204
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Under-head Length ℓ2
(mm)
O.D. Dc
(mm)
Drill radius R allowance
(mm)
Neck half-angle α
(Degree)
Neck diameter D1
(mm)
Interference Angle
(Degree)
Actual Effective Length for Workpiece Gradient Angle 0.5°
(mm)
Actual Effective Length for Workpiece Gradient Angle 1°
(mm)
1 Piece(s)Available

8 Days or more

0.10.24540.50.20.1811.490.520.540.580.63
1 Piece(s)Available

8 Days or more

0.10.25060.50.20.1811.660.520.540.580.63
1 Piece(s)Available

8 Days or more

0.10.245410.20.1810.921.041.081.181.3
1 Piece(s)Available

8 Days or more

0.10.250610.20.1811.271.041.081.181.3
1 Piece(s)Available

8 Days or more

0.10.24541.50.20.1810.41.561.631.781.96
1 Piece(s)Available

8 Days or more

0.10.25061.50.20.1810.91.561.631.781.96
1 Piece(s)Available

8 Days or more

0.10.245420.20.189.932.082.172.372.62
1 Piece(s)Available

8 Days or more

0.10.250620.20.1810.562.082.172.372.62
1 Piece(s)Available

8 Days or more

0.10.24542.50.20.189.512.62.712.973.29
1 Piece(s)Available

8 Days or more

0.10.245430.20.189.113.123.263.573.95
1 Piece(s)Available

8 Days or more

0.150.345410.30.2810.941.041.081.171.28
1 Piece(s)Available

8 Days or more

0.150.350610.30.2811.291.041.081.171.28
1 Piece(s)Available

8 Days or more

0.150.34541.50.30.2810.411.561.621.771.94
1 Piece(s)Available

8 Days or more

0.150.35061.50.30.2810.921.561.621.771.94
1 Piece(s)Available

8 Days or more

0.150.345420.30.289.932.082.172.362.61
1 Piece(s)Available

8 Days or more

0.150.350620.30.2810.572.082.172.362.61
1 Piece(s)Available

8 Days or more

0.150.34542.50.30.289.492.62.712.963.27
1 Piece(s)Available

8 Days or more

0.150.345430.30.289.093.123.263.563.93
1 Piece(s)Available

8 Days or more

0.20.445410.40.3710.971.031.071.161.26
1 Piece(s)Available

8 Days or more

0.20.450610.40.3711.321.031.071.161.26
1 Piece(s)Available

8 Days or more

0.20.44541.50.40.3710.421.561.621.761.93
1 Piece(s)Available

8 Days or more

0.20.45061.50.40.3710.941.561.621.761.93
1 Piece(s)Available

8 Days or more

0.20.445420.40.379.932.082.162.352.59
1 Piece(s)Available

8 Days or more

0.20.450620.40.3710.582.082.162.352.59
1 Piece(s)Available

8 Days or more

0.20.44542.50.40.379.482.62.712.953.25
1 Piece(s)Available

8 Days or more

0.20.45062.50.40.3710.252.62.712.953.25
1 Piece(s)Available

8 Days or more

0.20.445430.40.379.063.123.253.553.92
1 Piece(s)Available

8 Days or more

0.20.450630.40.379.933.123.253.553.92
1 Piece(s)Available

8 Days or more

0.20.445440.40.378.344.164.344.755.25
1 Piece(s)Available

8 Days or more

0.20.445450.40.377.725.215.435.946.57
1 Piece(s)Available

8 Days or more

0.250.54541.50.50.4710.431.551.611.751.91
1 Piece(s)Available

8 Days or more

0.250.55061.50.50.4710.951.551.611.751.91
1 Piece(s)Available

8 Days or more

0.250.545420.50.479.922.072.162.342.57
1 Piece(s)Available

8 Days or more

0.250.550620.50.4710.592.072.162.342.57
1 Piece(s)Available

8 Days or more

0.250.545430.50.479.043.123.253.543.9
1 Piece(s)Available

8 Days or more

0.250.550630.50.479.933.123.253.543.9
1 Piece(s)Available

8 Days or more

0.250.545440.50.478.34.164.344.745.23
1 Piece(s)Available

8 Days or more

0.250.550640.50.479.354.164.344.745.23
1 Piece(s)Available

8 Days or more

0.250.545450.50.477.675.25.435.936.56
1 Piece(s)Available

8 Days or more

0.250.550650.50.478.835.25.435.936.56
1 Piece(s)Available

8 Days or more

0.250.545460.50.477.136.256.517.137.88
1 Piece(s)Available

8 Days or more

0.250.550660.50.478.366.256.517.137.88
1 Piece(s)Available

8 Days or more

0.250.545480.50.476.248.338.699.5210.54
1 Piece(s)Available

8 Days or more

0.250.550680.50.477.578.338.699.5210.54
1 Piece(s)Available

8 Days or more

0.30.645420.60.569.922.072.152.342.56
1 Piece(s)Available

8 Days or more

0.30.650620.60.5610.62.072.152.342.56
1 Piece(s)Available

8 Days or more

0.30.645430.60.569.013.123.243.533.89
1 Piece(s)Available

8 Days or more

0.30.650630.60.569.933.123.243.533.89
1 Piece(s)Available

8 Days or more

0.30.645440.60.568.254.164.334.735.21
1 Piece(s)Available

8 Days or more

0.30.650640.60.569.334.164.334.735.21
1 Piece(s)Available

8 Days or more

0.30.645450.60.567.615.25.425.926.54
1 Piece(s)Available

8 Days or more

0.30.650650.60.568.815.25.425.926.54
1 Piece(s)Available

8 Days or more

0.30.645460.60.567.076.246.517.127.87
1 Piece(s)Available

8 Days or more

0.30.650660.60.568.346.246.517.127.87
1 Piece(s)Available

8 Days or more

0.30.645470.60.566.597.297.68.329.2
1 Piece(s)Available

8 Days or more

0.30.645480.60.566.178.338.699.5110.52
1 Piece(s)Available

8 Days or more

0.30.650680.60.567.538.338.699.5110.52
1 Piece(s)Available

8 Days or more

0.30.6454100.60.565.4810.4210.8711.9113.18
1 Piece(s)Available

8 Days or more

0.30.6506100.60.566.8710.4210.8711.9113.18
1 Piece(s)Available

8 Days or more

0.41.445420.80.769.912.072.142.322.53

Loading...

Basic Information

Model Ball Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove

Additional Products in this Category

Tech Support