(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
High-precision ball end mill for shrink fit holder is ideal for high-precision 3D machining
Part Number
Configured Part Number is shown.
Part Number |
---|
TSC-SHP-BEM2B0.3 |
TSC-SHP-BEM2B0.5 |
TSC-SHP-BEM2B2 |
Part Number |
---|
Loading...
Model Number | Flute Length ℓ |
Outer Diameter D |
Overall Length L |
Shank Diameter d |
Grip Length L1 |
Figure | |
Tip R |
|||||||
TSC-SHP-BEM2B | 0.3 | 0.6 | 0.6 | 40 | 6 | 36 | 1 |
0.5 | 1 | 1 | 40 | 6 | 36 | 1 | |
1 | 2 | 2 | 40 | 6 | 34 | 1 | |
1.5 | 3 | 3 | 40 | 6 | 32 | 1 | |
2 | 4 | 4 | 40 | 6 | 30 | 1 | |
3 | 6 | 6 | 40 | 6 | 26 | 2 |
For Cutting Conditions, Refer to >>Click here.
● It is designed to have an ideal flute length, shank length and overall length, keeping in mind the usage of a shrink fit holder for processing.
● The R tolerance range within 6 μm (our measured ratio) / shank diameter, tolerance h5 standard, has been adopted. The high precision tools with minimal quality variation are suitable for high-precision 3-dimensional mold machining.
● hashhasThe seamless shape (blade mounted in one step from the peripheral blade to the rounded center) has a flat and smooth blade runout surface.
Model | Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | For High Hardness (Silicone-Based) | Overall Length (L)(mm) | 40 | Shank Diameter (d)(mm) | 6 |
R Precision(µm) | ±0.003 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Inventory Classification | Stocked Product |
Twisted Helix (θ) | Available | Figure | 1 | Length Under Neck (θ)(Degree) | 10° |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy