(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TSC Series Carbide Ball End Mill, 2-Flute/Short, Long Shank Model

TSC Series Carbide Ball End Mill, 2-Flute/Short, Long Shank Model

Move the mouse over the image to zoom

  • Volume Discount

A long shank type that's ideal for deep engraving

  • TS
  • General Steel
  • 2 Flutes
  • S (Short)

Part Number

Configured Part Number is shown.

TSC series carbide ball end mill, 2-flute / short, long shank model:Related Image

Part Number
SN-TSC-LS-BEM2S3-[15-60/1]-10
SN-TSC-LS-BEM2S4-[18-63/1]-13
SN-TSC-LS-BEM2S5-[20-65/1]-15
SN-TSC-LS-BEM2S6-[20-65/1]-15
SN-TSC-LS-BEM2S8-[25-70/1]-20
SN-TSC-LS-BEM2S10-[30-75/1]-25
SN-TSC-LS-BEM2S12.5-[35-80/1]-30
SNR-TSC-LS-BEM2S3-[15-60/1]-[5-10/1]
SNR-TSC-LS-BEM2S4-[18-63/1]-[5-13/1]
SNR-TSC-LS-BEM2S5-[20-65/1]-[5-15/1]
SNR-TSC-LS-BEM2S6-[20-65/1]-[5-15/1]
SNR-TSC-LS-BEM2S8-[25-70/1]-[5-20/1]
SNR-TSC-LS-BEM2S10-[30-75/1]-[5-25/1]
SNR-TSC-LS-BEM2S12.5-[35-80/1]-[5-30/1]
TSC-LS-BEM2S0.5
TSC-LS-BEM2S1
TSC-LS-BEM2S1.5
TSC-LS-BEM2S2
TSC-LS-BEM2S2.5
TSC-LS-BEM2S3
TSC-LS-BEM2S4
TSC-LS-BEM2S5
TSC-LS-BEM2S6
TSC-LS-BEM2S8
TSC-LS-BEM2S10
TSC-LS-BEM2S12.5
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(µm)
Inventory Classification Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)
1 Piece(s)

10 Days or more

31014015 ~ 606-0.007 ~ +0.003Standard Neck Relief62-
1 Piece(s)

10 Days or more

41316018 ~ 638-0.007 ~ +0.003Standard Neck Relief82-
1 Piece(s)

10 Days or more

51518020 ~ 6510-0.007 ~ +0.003Standard Neck Relief102-
1 Piece(s)

10 Days or more

61520020 ~ 6512-0.007 ~ +0.003Standard Neck Relief122-
1 Piece(s)

10 Days or more

82022025 ~ 7016±0.01Standard Neck Relief162-
1 Piece(s)

10 Days or more

102525030 ~ 7520±0.01Standard Neck Relief202-
1 Piece(s)

10 Days or more

12.53028035 ~ 8025±0.01Standard Neck Relief252-
1 Piece(s)

10 Days or more

35 ~ 1014015 ~ 606-0.007 ~ +0.003Cutting Edge R Processing62-
1 Piece(s)

10 Days or more

45 ~ 1316018 ~ 638-0.007 ~ +0.003Cutting Edge R Processing82-
1 Piece(s)

10 Days or more

55 ~ 1518020 ~ 6510-0.007 ~ +0.003Cutting Edge R Processing102-
1 Piece(s)

10 Days or more

65 ~ 1520020 ~ 6512-0.007 ~ +0.003Cutting Edge R Processing122-
1 Piece(s)

10 Days or more

85 ~ 2022025 ~ 7016±0.01Cutting Edge R Processing162-
1 Piece(s)

10 Days or more

105 ~ 2525030 ~ 7520±0.01Cutting Edge R Processing202-
1 Piece(s)

10 Days or more

12.55 ~ 3028035 ~ 8025±0.01Cutting Edge R Processing252-
1 Piece(s)Available

8 Days or more

0.5270-3±0.005Stocked Product1110°
1 Piece(s)Available

8 Days or more

1370-3±0.005Stocked Product2110°
1 Piece(s)Available

8 Days or more

1.5480-3±0.005Stocked Product32-
1 Piece(s)Available

8 Days or more

26100-4±0.005Stocked Product42-
1 Piece(s)Available

8 Days or more

2.58100-6±0.005Stocked Product5110°
1 Piece(s)Available

8 Days or more

310140-6-0.007 ~ +0.003Stocked Product62-
1 Piece(s)Available

8 Days or more

413160-8-0.007 ~ +0.003Stocked Product82-
1 Piece(s)Available

8 Days or more

515180-10-0.007 ~ +0.003Stocked Product102-
1 Piece(s)Available

8 Days or more

615200-12-0.007 ~ +0.003Stocked Product122-
1 Piece(s)Available

8 Days or more

820220-16±0.01Stocked Product162-
1 Piece(s)Available

8 Days or more

1025250-20±0.01Stocked Product202-
1 Piece(s)Available

8 Days or more

12.530280-25±0.01Stocked Product252-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Length Under Neck (ℓ1)
(mm)
Shank Diameter (d)
(mm)
R Precision
(µm)
Inventory Classification Outer Diameter D
(mm)
Figure Length Under Neck (θ)
(Degree)

Loading...

  1. 1

Specifications

TSC series carbide ball end mill, 2-flute / short, long shank model:Related Image

Model Number   Flute Length
Outer Diameter
D
Overall Length
L
Shank Diameter
d
Figure
Tip
R
TSC-LS-BEM2S 0.5 2 1 70 3 1
1 3 2 70 3 1
1.5 4 3 80 3 2
2 6 4 100 4 2
2.5 8 5 100 6 1
3 10 6 140 6 2
4 13 8 160 8 2
5 15 10 180 10 2
6 15 12 200 12 2
8 20 16 220 16 2
10 25 20 250 20 2
12.5 30 25 280 25 2


For Cutting Conditions, Refer to >>Click here.

More Information


It has a TS film coating with much greater oxidation resistance and hardness than conventional films, resulting in a longer operational life and ideal for high speed machining / dry machining.
The long shank model is ideal for machining deep grooves.
[ ! ]The following additional processing services are available for the products on this page.

Basic Information

Model Bore Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Aluminum / Copper Number of Flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Processing Applications Curved Surface / Side Surface / Carving / R-Groove Twisted Helix (θ) Available

Additional Products in this Category

Complementary Products

Tech Support