(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Also announcing a user friendly regular flute length version
Part Number
Configured Part Number is shown.
Loading...
Model Number | Shank Diameter d |
Blade Length ℓ |
Blade Diameter D |
Overall Length L |
Figure | ||
Tip R |
Shank Diameter d |
||||||
MRC-HBEM2R | 0.2 | - | 4 | 1.5 | 0.4 | 50 | 1 |
0.3 | - | 4 | 1.8 | 0.6 | 50 | 1 | |
0.4 | - | 4 | 2.4 | 0.8 | 50 | 1 | |
0.5 | - | 4 | 3 | 1 | 50 | 1 | |
0.5 | 6 | 6 | 3 | 1 | 50 | 1 | |
0.6 | - | 4 | 3.6 | 1.2 | 50 | 1 | |
0.75 | - | 4 | 4.5 | 1.5 | 50 | 1 | |
1 | - | 4 | 6 | 2 | 50 | 1 | |
1 | 6 | 6 | 6 | 2 | 50 | 1 | |
1.25 | - | 4 | 6 | 2.5 | 50 | 1 | |
1.5 | - | 4 | 8 | 3 | 60 | 1 | |
1.5 | 6 | 6 | 8 | 3 | 60 | 1 | |
2 | - | 6 | 8 | 4 | 70 | 1 | |
2.5 | - | 6 | 12 | 5 | 80 | 1 | |
3 | - | 6 | 12 | 6 | 90 | 2 | |
4 | - | 8 | 15 | 8 | 100 | 2 | |
5 | - | 10 | 18 | 10 | 100 | 2 | |
6 | - | 12 | 22 | 12 | 110 | 2 | |
8 | - | 16 | 30 | 16 | 140 | 2 |
[ ! ]For the shank diameter (d) standards listed in blue, specify both the tip (R) and the shank diameter (d).
For Cutting Conditions, Refer to >>Click here.
● Good working accuracy and high durability are achieved with the unique tip shape and new MR coating.
● This new MISUMI product contains improvements to the material, grinding process and coating.
● Excellent surface accuracy is achieved, especially when machining heat-treated steel.
Model | Bore | Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel – HRC65 / Stainless Steel / Cast Iron | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | MRC | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove | Inventory Classification | Stocked Product |
Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy