(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
End mill for aluminum and copper alloys. Suitable for curved surface processing.
Part Number
Configured Part Number is shown.
2DLCR2.5
R Size(mm) | 2.5 | Model | Ball |
---|---|---|---|
Work Material | Aluminum[◎] / Copper[○] | Flute Length (ℓ)(mm) | 7.5 |
Number of Flutes(sheet) | 2 | Coating | DLC |
Overall Length (L)(mm) | 90 | Length Under Neck (ℓ1)(mm) | 14 |
Link Diameter (d)(mm) | 6 | R Precision(µm) | 0~-0.03 |
Processing Applications | Curved surface / Side / Engraving / R Groove | Under-head Length ℓ2(mm) | 14 |
Show More | |||
O.D. Dc(mm) | 5 | Outer Diameter Tolerance(mm) | 15 |
Show Less |
R Size(mm) | 2.5 | Model | Ball | Work Material | Aluminum / Copper |
---|---|---|---|---|---|
Flute Length (ℓ)(mm) | 7.5 | Number of Flutes(sheet) | 2 | Coating | DLC |
Overall Length (L)(mm) | 90 | Length Under Neck (ℓ1)(mm) | 14 | Link Diameter (d)(mm) | 6 |
R Precision(µm) | 0~-0.03 | Processing Applications | Curved surface / Side / Engraving / R Groove | Under-head Length ℓ2(mm) | 14 |
O.D. Dc(mm) | 5 | Outer Diameter Tolerance(mm) | 15 |
Please check the type/dimensions/specifications of the part 2DLCR2.5 in the DLC Mill, Ball 2DLCR series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy