(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Over 300 design application ideas
collected from dozens of industries!
Log in to download free CAD models.
Download CAD for the entire application example!
Click the Good IDEA! Button when you like an application example!
*Can only be clicked once per application example.
Reduces the moment load on the motor shaft.
Product name | Rotary Shafts - Straight |
---|---|
Part number | SSFHR6-35 |
Features | g6 (ground), h7 (ground) and h9 (polished) are available. Please select based on your applications. |
Can be used as a torque rotary shaft.
■Rotary Shafts - Straight
O.D. tolerance | Material | Surface Treatment |
---|---|---|
h9 (Cold-drawn) | 1045 Carbon Steel | Black Oxide |
Electroless Nickel Plating | ||
304 Stainless Steel | − | |
h7 (Ground) | 1045 Carbon Steel | Black Oxide |
Electroless Nickel Plating | ||
304 Stainless Steel | − | |
g6 (Ground) | 1045 Carbon Steel | Black Oxide |
Electroless Nickel Plating | ||
304 Stainless Steel | − | |
4137 Alloy Steel (Hardness: 30 - 35HRC) | Black Oxide | |
Electroless Nickel Plating |
■Sizes
O.D. tolerance | Diameter | Tolerance | Length (Configure in 0.1 mm increment) |
---|---|---|---|
h9 | φ3 | 0/-0.025 | 15.0 〜 150.0 |
φ4 | 0/-0.030 | 15.0 〜 200.0 | |
φ5 | 15.0 〜 250.0 | ||
φ6 | 20.0 〜 300.0 | ||
φ8 | 0/-0.036 | 20.0 〜 400.0 | |
φ10 | 20.0 〜 500.0 | ||
φ12 | 0/-0.043 | 30.0 〜 600.0 | |
φ15 | 30.0 〜 700.0 | ||
φ20 | 0/−0.052 | 40.0 〜 800.0 | |
φ25 | 50.0 〜 800.0 | ||
φ30 | 60.0 〜 800.0 | ||
φ35 | 0/−0.062 | 70.0 〜 800.0 | |
φ40 | 80.0 〜 800.0 | ||
φ50 | 100.0 〜 800.0 | ||
h7 | φ6 | 0/−0.012 | 20.0 〜 300.0 |
φ8 | 0/-0.015 | 20.0 〜 400.0 | |
φ10 | 20.0 〜 500.0 | ||
φ12 | 0/-0.018 | 30.0 〜 600.0 | |
φ15 | 30.0 〜 700.0 | ||
φ20 | 0/-0.021 | 40.0 〜 800.0 | |
φ25 | 50.0 〜 800.0 | ||
φ30 | 60.0 〜 800.0 | ||
φ35 | 0/-0.025 | 70.0 〜 800.0 | |
φ40 | 80.0 〜 800.0 | ||
φ50 | 100.0 〜 800.0 | ||
g6 | φ3 | −0.002/-0.008 | 15.0 〜 150.0 |
φ4 | −0.004/-0.012 | 15.0 〜 200.0 | |
φ5 | 15.0 〜 250.0 | ||
φ6 | 20.0 〜 300.0 | ||
φ8 | −0.005/-0.014 | 20.0 〜 400.0 | |
φ10 | 20.0 〜 500.0 | ||
φ12 | −0.006/-0.017 | 30.0 〜 600.0 | |
φ13 | 30.0 〜 600.0 | ||
φ15 | 30.0 〜 700.0 | ||
φ16 | 30.0 〜 800.0 | ||
φ17 | 40.0 〜 800.0 | ||
φ18 | 40.0 〜 800.0 | ||
φ20 | −0.007/-0.020 | 40.0 〜 800.0 | |
φ22 | 40.0 〜 800.0 | ||
φ25 | 50.0 〜 800.0 | ||
φ30 | 60.0 〜 800.0 | ||
φ35 | −0.009/-0.025 | 70.0 〜 800.0 | |
φ40 | 80.0 〜 800.0 | ||
φ50 | 100.0 〜 800.0 |
* The size possible to select may vary slightly depending upon the materials. Please see the product pages for details.
■Accuracy of Rotary Shafts
Diameter | Circularity M | Straightness |
---|---|---|
φ3~13 | 0.004 | 0.01/100 |
φ14~20 | 0.005 | |
φ21~40 | 0.006 | |
φ41~50 | 0.007 |
■Length Tolerance
Length | Dimension Tolerance | |
---|---|---|
over | or Less | |
14 | 30 | ±0.2 |
30 | 120 | ±0.3 |
120 | 400 | ±0.5 |
400 | 800 | ±0.8 |
Product name | Small Deep Groove Ball Bearings - Double Shielded with Flanged |
---|---|
Part number | FL696ZZ |
Suitable for supporting radial motion.
■Small deep groove ball bearings with flange, double shielded
Material: 52100 Bearing Steel
(Name No.) | Shaft Bore Dia. | Outer Cylinder O.D. | Flange O.D. | Overall thickness | Flange height |
---|---|---|---|---|---|
FL682ZZ | φ2 | φ5 | φ6.1 | 2.3 | 0.6 |
FL692ZZ | φ6 | φ7.5 | 3 | 0.8 | |
FL682AZZ | φ2.5 | φ6 | φ7.1 | 2.6 | 0.8 |
FL692AZZ | φ7 | φ8.5 | 3.5 | 0.9 | |
FL673ZZ | φ3 | φ6 | φ7.2 | 2.5 | 0.6 |
FL683ZZ | φ7 | φ8.1 | 3 | 0.8 | |
FL693ZZ | φ8 | φ9.5 | 4 | 0.9 | |
FL603ZZ | φ9 | φ10.5 | 5 | 1 | |
FL623ZZ | φ10 | φ11.5 | 4 | 1 | |
FL674ZZ | φ4 | φ7 | φ8.2 | 2.5 | 0.6 |
FL684ZZ | φ9 | φ10.3 | 4 | 1 | |
FL694ZZ | φ11 | φ12.5 | 1 | ||
FL604ZZ | φ12 | φ13.5 | |||
FL624ZZ | φ13 | φ15 | 5 | ||
FL675ZZ | φ5 | φ8 | φ9.2 | 2.5 | 0.6 |
FL685ZZ | φ11 | φ12.5 | 5 | 1 | |
FL695ZZ | φ13 | φ15 | 4 | ||
FL605ZZ | φ14 | φ16 | 5 | ||
FL625ZZ | φ16 | φ18 | 5 | ||
FL676ZZ | φ6 | φ10 | φ11.2 | 3 | 0.6 |
FL686ZZ | φ13 | φ15 | 5 | 1.1 | |
FL696ZZ | φ15 | φ17 | 1.2 | ||
FL606ZZ | φ17 | φ19 | 6 | ||
FL626ZZ | φ19 | φ22 | 6 | 1.5 | |
FL678ZZ | φ8 | φ12 | φ13.6 | 3.5 | 0.8 |
FL688ZZ | φ16 | φ18 | 5 | 1.1 | |
FL698ZZ | φ19 | φ22 | 6 | 1.5 | |
FL608ZZ | φ22 | φ25 | 7 | ||
FL6700ZZ | φ10 | φ15 | φ16.5 | 4 | 0.8 |
FL6800ZZ | φ19 | φ21 | 5 | 1 | |
FL6900ZZ | φ22 | φ25 | 6 | 1.5 | |
FL6701ZZ | φ12 | φ18 | φ19.5 | 4 | 0.8 |
FL6801ZZ | φ21 | φ23 | 5 | 1.1 | |
FL6901ZZ | φ24 | φ26.5 | 6 | 1.5 | |
FL6702ZZ | φ15 | φ21 | φ22.5 | 4 | 0.8 |
FL6802ZZ | φ24 | φ26 | 5 | 1.1 | |
FL6902ZZ | φ28 | φ30.5 | 7 | 1.5 | |
FL6703ZZ | φ17 | φ23 | φ24.5 | 4 | 0.8 |
FL6803ZZ | φ26 | φ28 | 5 | 1.1 | |
FL6903ZZ | φ30 | φ32.5 | 7 | 1.5 | |
FL6704ZZ | φ20 | φ27 | φ28.5 | 4 | 0.8 |
FL6804ZZ | φ32 | φ35 | 7 | 1.5 | |
FL6904ZZ | φ37 | φ40 | 9 | 2 | |
FL6805ZZ | φ25 | φ37 | φ40 | 7 | 1.5 |
FL6905ZZ | φ42 | φ45 | 9 | 2 |
* Please see the product pages for recommended dimensions of the mating shaft.
■Load info of Small deep groove ball bearings with flange, double shielded
(Name No.) | Shaft Bore Dia. | Outer Cylinder O.D. | Basic Load Rating | Allowable Rotational Speed rpm (Reference) | |
---|---|---|---|---|---|
Cr(Dynamic)N | Cor(Static)N | ||||
FL682ZZ | φ2 | φ5 | 169 | 50 | 85000 |
FL692ZZ | φ6 | 330 | 98 | 75000 | |
FL682AZZ | φ2.5 | φ6 | 208 | 74 | 71000 |
FL692AZZ | φ7 | 385 | 127 | 63000 | |
FL673ZZ | φ3 | φ6 | 208 | 74 | 71000 |
FL683ZZ | φ7 | 390 | 130 | 63000 | |
FL693ZZ | φ8 | 560 | 179 | 60000 | |
FL603ZZ | φ9 | 570 | 187 | 56000 | |
FL623ZZ | φ10 | 630 | 218 | 50000 | |
FL674ZZ | φ4 | φ7 | 222 | 88 | 60000 |
FL684ZZ | φ9 | 640 | 224 | 53000 | |
FL694ZZ | φ11 | 715 | 276 | 48000 | |
FL604ZZ | φ12 | 957 | 345 | 48000 | |
FL624ZZ | φ13 | 1300 | 485 | 40000 | |
FL675ZZ | φ5 | φ8 | 217 | 91 | 53000 |
FL685ZZ | φ11 | 715 | 281 | 45000 | |
FL695ZZ | φ13 | 1080 | 430 | 43000 | |
FL605ZZ | φ14 | 1330 | 505 | 40000 | |
FL625ZZ | φ16 | 1729 | 670 | 36000 | |
FL676ZZ | φ6 | φ10 | 465 | 196 | 45000 |
FL686ZZ | φ13 | 1080 | 440 | 40000 | |
FL696ZZ | φ15 | 1350 | 530 | 40000 | |
FL606ZZ | φ17 | 2190 | 835 | 38000 | |
FL626ZZ | φ19 | 2336 | 885 | 32000 | |
FL678ZZ | φ8 | φ12 | 515 | 252 | 40000 |
FL688ZZ | φ16 | 1610 | 710 | 36000 | |
FL698ZZ | φ19 | 1990 | 865 | 36000 | |
FL608ZZ | φ22 | 3350 | 1400 | 34000 | |
FL6700ZZ | φ10 | φ15 | 855 | 435 | 15000 |
FL6800ZZ | φ19 | 1716 | 840 | 37000 | |
FL6900ZZ | φ22 | 2695 | 1273 | 34000 | |
FL6701ZZ | φ12 | φ18 | 926 | 530 | 13000 |
FL6801ZZ | φ21 | 1915 | 1041 | 33000 | |
FL6901ZZ | φ24 | 2886 | 1466 | 31000 | |
FL6702ZZ | φ15 | φ21 | 937 | 582 | 11000 |
FL6802ZZ | φ24 | 2073 | 1253 | 28000 | |
FL6902ZZ | φ28 | 4321 | 2259 | 26000 | |
FL6703ZZ | φ17 | φ23 | 1000 | 658 | 9500 |
FL6803ZZ | φ26 | 2233 | 1456 | 26000 | |
FL6903ZZ | φ30 | 4588 | 2565 | 23000 | |
FL6704ZZ | φ20 | φ27 | 1041 | 729 | 8500 |
FL6804ZZ | φ32 | 4015 | 2462 | 21000 | |
FL6904ZZ | φ37 | 6381 | 3682 | 19000 | |
FL6805ZZ | φ25 | φ37 | 4303 | 2932 | 18000 |
FL6905ZZ | φ42 | 7001 | 4540 | 16000 |
Product name | Gussets- Tapped Holes, Standard Holes Position, Standard Perpendicularity Type |
---|---|
Part number | RBBW30-30-6 |
Suitable as L-shaped reinforcement
■Rib - Tapped Hole Fixed Dimensions
Precision Type | Material | Surface Treatment |
---|---|---|
Standard Grade (Perpendicularity: 0.05/100) / Precision Grade (Perpendicularity: 0.02/100) | 1018 Carbon Steel | − |
Black Oxide | ||
Electroless Nickel Plating | ||
5052 Aluminum Alloy | − | |
Clear Anodize | ||
Black Anodize | ||
304 Stainless Steel | − |
■Sizes and Dimensions
Precision Type | Short side | Long side | Thickness/Tapped Hole Dia. | Tapped Hole Depth | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30 | 40 | 50 | 60 | 80 | 100 | 1018 Carbon Steel / 304 Stainless Steel | 5052 Aluminum Alloy | |||||||||
t6 | t9 | t12 | t16 | t6 | t10 | t12 | t16 | |||||||||
Standard Grade (Perpendicularity: 0.05/100) / Precision Grade (Perpendicularity: 0.02/100) | 20 | ○ | ○ | ○ | ○ | ○ | M3 | M3 | Diameter x 1.5 | |||||||
30 | ○ | M3 | M6 | M3 | M6 | |||||||||||
○ | ○ | ○ | ○ | ○ | M5 | M6 | M5 | M6 | ||||||||
40 | ○ | ○ | ○ | ○ | ○ | M5 | M6 | M5 | M6 | |||||||
M6 | M8 | M6 | M8 | |||||||||||||
50 | ○ | ○ | ○ | ○ | M5 | M6 | M5 | M6 | ||||||||
M6 | M8 | M6 | M8 | |||||||||||||
60 | ○ | ○ | ○ | M5 | M6 | M5 | M6 | |||||||||
M6 | M8 | M6 | M8 | |||||||||||||
80 | ○ | ○ | M5 | M6 | M8 | M5 | M6 | M8 | ||||||||
M6 | M8 | M6 | M8 | |||||||||||||
## | ○ | M5 | M6 | M8 | M5 | M6 | M8 | |||||||||
M6 | M8 | M6 | M8 |
Wire winding drum is fixed on each end: the motor axis and shaft end supported by bearing.
Thank you for downloading the data.
Click the Good IDEA! button when you find interesting design tips.
This data is utilized in order to list more useful application examples in the future.
* The part in the frame is a sub-assembly unit.
Copyright © MISUMI Corporation All Rights Reserved.