Suction Cup Fittings (With Pads)
Product name | Suction Cups - with Fitting, Spring Type, Shape K |
Part number | MVPKN20 |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Conveniently includes all assembly items and pads.
Back to page top
Available sizes
■Suction cup with fitting (With pad) Fixed type, Top tube connection: One touch type (Shape K)
Body Material | Surface Treatment | Pad Shape | Pad Material |
Brass | Electroless Nickel Plating | Standard | Nitrile Rubber |
Conductive Silicon Rubber |
Fluorinerubber |
Deep type | Nitrile Rubber |
Fluororubber |
■Sizes and Dimensions
Pad Shape | Suction Cup | Connection Dia. | Overall Length | Mounting thread DIA. x Pitch |
O.D. | Length |
Standard | φ2 | 4 | φ4 | 28.3 | M6×0.75 |
φ3 |
φ4 |
φ6 | 7 | φ6 | 32.6 | M10×1.0 |
φ8 | 5.5 | 31.1 |
φ10 | 8 | 34.1 | M12×1.0 |
φ15 | 9 | 35.1 |
φ20 | 10 | 37.5 | M14×1.0 |
Deep type | φ20 | 11 | 38.7 |
φ25 | 12 | 39.7 |
φ30 | 14 | 41.7 |
φ40 | 17.5 | 45.2 |
Back to page top
Ball Splines
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Compact and highly rigid linear guide
Back to page top
Available sizes
■Ball spline (Both ends tapped)
Spline Shafts | Material | 52100 Bearing Steel | 440C Stainless Steel |
Hardness | 58HRC~ | 55HRC~ |
Nut | Material | 4115 Alloy Steel | 440C Stainless Steel |
Hardness | 58HRC~ | 55HRC~ |
Shape | Round Flange | ○ | ○ |
Compact Flange | ○ | - |
Straight | ○ | ○ |
■Dimensions
Spline Shafts | Nut |
Name No. | Shaft Dia. | Overall Length | Pilot DIA. |
6 | φ6 | 60-400 | φ14 |
8 | φ8 | φ16 |
10 | φ10.4 | 90-600 | φ21 |
13 | φ13.4 | 100-600 | φ24 |
16 | φ16.6 | 110-600 | φ31 |
* Length selection range will vary according to material and nut configuration. Please see the product pages for details.
Back to page top
Selection steps
■Ball spline selection steps
- Determination on Operating Conditions
- (Load, Torque, Feed distance, Life)
↓
- Temporary selection of ball
spline specifications - (Spline shaft Dia., spline shaft length, overall length are temporarily
selected based on application conditions)
↓
- Basic safety check
-
- Allowable Load
- Operating Life
Back to page top
Accuracy Info
■Ball spline shaft accuracy
(μm)
Name No. | Spline shaft DIA. | Nut O.D. runout (max.) | | Max. Runout of Spline Axis Line |
Length | -200 | 201-315 | 316-400 | 401-500 | 501- |
6 | φ6 | 27 | 72 | 89 | 126 | 163 | - |
8 | φ8 |
10 | φ10.4 | 33 | 59 | 83 | 103 | 82 | 102 |
13 | φ13.4 | 39 | 56 | 71 | 83 | 62 | 75 |
16 | φ16.6 |
Back to page top
Performance info.
■Ball spline rated loads
Name No. | Basic Rated Torque | Basic Load Rating |
Dynamic (Nm) | Static (Nm) | Dynamic (kN) | Static (kN) |
6 | 3.8 | 7 | 1.2 | 2.1 |
8 | 4.8 | 8.7 | 1.2 | 2.1 |
10 | 11 | 21 | 2.4 | 4.3 |
13 | 20 | 37 | 3.3 | 5.9 |
16 | 51 | 93 | 6.2 | 11.1 |
Back to page top
Technical calculations
■Ball spline life calculations
Ball spline's running life is calculated with the formula below.
- L: Life (km)
- fT: Temperature factor
- fh; Hardness factor
- fp: Rated load ratio
- fw: load factor
- L0: Rated life (50km)
- C: Basic Dynamic Load Rating (N)
- F: Applicable radial load (N)
- Ct: Basic dynamic torque rating (N・m)
- T: Applicable torque (N・m)
Ball spline's life time is calculated with the formula below.
- Lh: Run time (hr)
- L: Running life
- St: Stroke length
- n: Cycles per minute (cpm)
■Rated load ratio (fp)
Name No. | Spline shaft DIA. | Distributed load | Direct Download |
6 | φ6 | 1 | 1 |
8 | φ8 | 1 | 1 |
10 | φ10.4 | 1 | 0.71 |
13 | φ13.4 | 1 | 0.71 |
16 | φ16.6 | 1 | 0.68 |
■Load factor (fw)
Conditions of Use | Load factor (fw) |
No external shocks or vibrations (Low speed 1~2 15m/min or less) | 1-2 |
Some shocks or vibration (Med. speed 2~3 60m/min or less) | 2-3 |
Severe shocks and vibrations exist (High speed 3 or more 60m/min or over) | 3- |
Back to page top
Shaft Collar
Product name | Shaft Collars - Slit |
Part number | PSCS10-10 |
Features | Shaft Damage from tightening Avoidable |
* Orange colored cells in the table below indicate the part numbers used in this example.
Selection criteria
Effective item used as a simple stopping mechanism.
Back to page top
Available sizes
■Shaft Collars - Slit
Material | Surface Treatment |
1045 Carbon Steel | Black Oxide |
Electroless Nickel Plating |
304 Stainless Steel | |
2017 Aluminum Alloy | − |
Clear Anodize |
Black Anodize |
■Sizes and Dimensions
Material | Shaft Bore Dia. | Thickness (width) | O.D. | Fastening Bolt Dia. (Coarse) |
1045 Carbon Steel ・ 304 Stainless Steel | φ3 | 8 | φ16 | M3 |
φ4 | 8 | φ18 |
φ5 | 8 | φ20 |
10 | φ22 | M4 |
φ6 | 8 | φ20 | M3 |
10 | M4 |
φ8 | 8 | φ25 | M3 |
10 | M4 |
12 | φ30 | M5 |
15 | M6 |
φ10 | 8 | M3 |
10 | M4 |
12 | M5 |
15 | φ35 | M6 |
φ12 | 8 | φ30 | M3 |
10 | M4 |
12 | M5 |
15 | φ35 | M6 |
φ13 | 10 | φ30 | M4 |
12 | φ34 | M5 |
15 | φ35 | M6 |
φ15 | 10 | φ34 | M4 |
12 | φ35 | M5 |
15 | φ40 | M6 |
φ16 | 10 | φ35 | M5 |
12 |
15 | φ40 | M6 |
φ18 ・ φ20 | 10 | M5 |
12 |
15 | φ45 | M6 |
φ25 | 12 | M5 |
15 | φ50 | M6 |
20 | φ55 |
φ30 | 15 |
20 | φ60 | M8 |
φ35 | 15 | M6 |
φ40 | 18 | φ70 | M8 |
φ50 | 22 | φ85 | M10 |
2017 Aluminum Alloy | φ3 | 8 | φ16 | M3 |
φ4 | 8 | φ18 |
φ5 | 8 | φ20 |
φ6 | 8 |
φ8 | 8 | φ25 |
10 |
φ10 | 10 | φ30 | M4 |
φ12 | 10 |
φ13 | 10 |
φ15 | 10 | φ34 |
φ16 | 10 | φ35 | M5 |
12 |
φ20 | 10 | φ40 |
12 |
15 |
φ25 | 12 | φ45 |
15 |
φ30 | 15 | φ55 | M6 |
φ35 | 15 | φ60 |
φ40 | 18 | φ70 | M8 |
φ50 | 22 | φ85 | M10 |
Back to page top
Accuracy Info
■Accuracy of shaft collars
I.D. Tolerance | +0.05/+0.01 |
O.D. Tolerance | ±0.1 |
Overall Thickness (width) Tolerance | ±0.1 |
Back to page top
IDEA NOTE Fixing the sliding suction cup at hands.
By attaching a cushion to the fixed type suction cup, errors in work piece heights can be amended and fixed.