(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Takigen
•Application: Sealing door, Electromagnetic wave protection door, Anti-noise door
•Accessory: Strike Plate
•Finish: Satin Nickel Chrome Plating
Days to Ship: | 8 Days or more |
---|
Handle for Large Type Tight Sealing FA-625
Takigen
•Application: Kitchen equipment, Medical equipment, Environment equipment, Chilled/Hot equipment
•Accessory: Two keys, Receiving Seat
•Type: Handle body
•Material: Zinc Alloy
•Finish: Satin Nickel Chrome Plating
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Ship, Kitchen equipment, Medical equipment, Environment equipment
•Accessory: Strike Plate
•Type: Handle body
•Material: Zinc Alloy
•Finish: Satin Nickel Chrome Plating (MZCr)
Days to Ship: | 8 Days or more |
---|
Stainless Steel Container Handle FA-1810
Takigen
•Application: For container truck, refrigerating freezer, and refrigerator truck doors
•Type: Main Body
•Material: Stainless Steel
•Finish: Buffing
•Selfishly: Left/Right Combination Type
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Airtight Handle FA-1919
Takigen
•Application: Container, Case for sealing
•Accessory: Strike Plate
•Type: Handle body
•Material: Cold rolled stainless steel plate
•Finish: Mirror Surface Buff Polishing
Days to Ship: | 8 Days or more |
---|
Pat Handle for Sealing, FA-802
Takigen
•Application: For large/medium door of a prefabricated refrigerator freezer, drug warehouse, ship, etc.
•Material: Brass Press-Casting
•Finish: Chrome Plating
Days to Ship: | 8 Days or more |
---|
MISUMI
Equipped with the simplified Lock Mechanism dedicated for doors. Made of stainless steel.
Days to Ship: | Same day or more |
---|
Show Stock Products
Takigen
•Application: For large door of a prefabricated refrigerator freezer/dry warehouse, etc.
•Overall width (mm): 87
•Type: Strike Plate for FA-601
•Material: Zinc Alloy
•Finish: Chrome Plating
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Medium door of a prefabricated refrigerator freezer/dry warehouse, etc.
•Type: Strike Plate for FA-602
•Material: Zinc Alloy
•Finish: Chrome Plating
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 13 Days or more |
---|
Takigen
•Application: Oven for business, Kitchen equipment, Environment test equipment
•Plate Thickness (mm): 1~5
•Specification 1: Standard Type
Days to Ship: | 12 Days or more |
---|
Seal Lift Handle FA-681 for Opening
Takigen
•Application: Sealing door of a kitchen equipment, test equipment, etc.
•Accessory: Mounting seat, Screw set
•Type: Handle body
•Material: Lever: Polyamide (PA6)/Base: Zinc alloy (ZDC)
•Finish: Base: Chrome plating (MZCr)
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: Ship, Vehicle, Communication equipment, Measurement equipment, Engine generator
•Full Length (mm): 115
•Overall width (mm): 30
•Full Height (mm): 47
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Ship, Vehicle, Communication equipment, Measurement equipment, Engine generator
•Plate Thickness (mm): Up to 4
•Accessory: Two keys
•Full Length (mm): 130
•Overall width (mm): 52
Days to Ship: | 12 Days or more |
---|
Side Lift Type Face Fixing Cremone Bolt A-328
Takigen
•Application: Sealing door, Shelter, Large cabinet, Slave door of the electromagnetic wave protection double-leafed door
•Type: Handle body
•Material: Cold Rolled Steel Plate
•Finish: Zinc Plating Chromate Treatment
Days to Ship: | 12 Days or more |
---|
Stainless Steel L-Shaped Handle A-1394-H
Takigen
•Application: As inner handle
•Type: Handle body
•Material: Stainless Steel Casting
•Finish: Hairline finish
•Selfishly: Left/Right Combination Type
Days to Ship: | 12 Days or more |
---|
Stainless Steel Corner Handle FA-1709
Takigen
•Application: For small door of a special purpose truck/refrigerating freezer, etc.
•Accessory: Strike Plate
•Full Length (mm): 150
•Overall width (mm): 16.4
•Full Height (mm): 65
Days to Ship: | 8 Days or more |
---|
Stainless Steel Corner Handle FA-1726
Takigen
•Application: For small door of a special purpose truck/refrigerating freezer, etc.
•Accessory: Strike Plate
•Full Length (mm): 160
•Overall width (mm): 20
•Full Height (mm): 72
Days to Ship: | 8 Days or more |
---|
Stainless Steel Container Handle FA-1811N
Takigen
•Application: Light and small truck, Small container
•Full Length (mm): 242
•Overall width (mm): 36
•Full Height (mm): 105
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
Stainless Steel Container Handle FA-1820
Takigen
•Application: Special purpose truck, Container truck, Refrigerating freezer, etc.
•Full Length (mm): 340
•Overall width (mm): 155
•Full Height (mm): 41
•Type: Handle body
Days to Ship: | 12 Days or more |
---|
Stainless Steel Container Handle FA-1825N
Takigen
•Application: Special purpose truck, Container truck, Refrigerating freezer, etc.
•Full Height (mm): 51
•Type: Handle body
•Material: Stainless Steel Plate
•Finish: Buffing
Days to Ship: | 12 Days or more |
---|
Takigen
•Application: For container truck, refrigerating freezer, and refrigerator truck doors
•Type: Handle body
•Material: Cast Iron (FCD400)
•Finish: Zinc Plating Chromate Treatment
•Selfishly: Left/Right Combination Type
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Light and small truck, Small container
•Full Length (mm): 242
•Overall width (mm): 36
•Full Height (mm): 105
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
Stainless Steel Safety Corner Handle (with Escape Equipment) FA-1619
Takigen
•Application: For medium/lightweight large door of heating equipment/medical equipment/test equipment, etc.
•Accessory: Strike Plate
•Full Length (mm): 240
•Overall width (mm): 25
•Full Height (mm): 53
Days to Ship: | 12 Days or more |
---|
Sealed Handle with Stainless Steel Trigger FA-1110-W
Takigen
•Application: Vibration equipment door, Sealing door, Electromagnetic wave protection door, Anti-noise door
•Accessory: Strike Plate
•Full Length (mm): 162
•Overall width (mm): 56
•Full Height (mm): 41.7
Days to Ship: | 8 Days or more |
---|
Stainless Steel Hatch Lock A-1288
Takigen
•Application: Ship, Vibration equipment, Environment equipment
•Accessory: Dedicated clasp
•Type: Main Body
•Material: Stainless Steel Casting
•Finish: Buffing
Days to Ship: | 12 Days or more |
---|
Stainless Steel Lock Handle for Airtightness FA-1925
Takigen
•Application: Special purpose truck, Container truck, Refrigerating freezer, Wagon for food
•Accessory: Strike Plate
•Full Length (mm): 232.5
•Overall width (mm): 70
•Full Height (mm): 34
Days to Ship: | 8 Days or more |
---|
Stainless Steel Lock Handle for Airtightness FA-1926
Takigen
•Application: Refrigerating freezer, Special purpose truck
•Accessory: Strike plate, Key pin
•Full Length (mm): 237
•Overall width (mm): 66
•Full Height (mm): 32
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Strike Plate for Small-Sized Handle FA-1727S
Takigen
•Application: For small door of a small refrigerator freezer, kitchen equipment, and medical equipment
•Full Length (mm): 40
•Overall width (mm): 53
•Type: Strike Plate(FA-1727・8・9 use)
•Material: Stainless Steel Casting
Days to Ship: | 8 Days or more |
---|
Stainless Steel Flush Lift Handle A-1204-3
Takigen
•Application: Switchboard, Control panel, Large sealing door
•Plate Thickness (mm): Up to 3
•Full Length (mm): 78
•Overall width (mm): 35
•Full Height (mm): 58
Days to Ship: | 8 Days or more |
---|
Stainless Steel Flush Lift Handle A-1205
Takigen
•Application: Switchboard, Control Panel
•Plate Thickness (mm): 3
•Full Length (mm): 78
•Overall width (mm): 35
•Full Height (mm): 58
Days to Ship: | 8 Days or more |
---|
Stainless Steel Airtight Safety Handle FA-1605
Takigen
•Application: For medium door of a prefabricated refrigerator freezer, drug warehouse, ship, etc.
•Material: Cold rolled stainless steel plate
•Finish: Buffing
Days to Ship: | 12 Days or more |
---|
Stainless Steel. Airtight Handle FA-1110
Takigen
•Application: Vibration equipment door, Sealing door, Electromagnetic wave protection door, Anti-noise door
•Accessory: Strike Plate
•Type: Handle body
•Material: Stainless Steel Casting (SUS316)
•Finish: Mirror Surface Buff Polishing
Days to Ship: | 8 Days or more |
---|
Stainless Steel Handle for Airtightness FA-1112
Takigen
•Application: Warming and refrigerating cabinet/Sealing door
•Accessory: Strike plate, Two spacers
•Type: Handle body
•Material: Stainless Steel
•Finish: Mirror Surface Buff Polishing
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Airtight, Handle FA-1114
Takigen
•Application: Warming and refrigerating cabinet/Sealing door
•Accessory: Strike Plate
•Type: Handle body
•Material: Stainless Steel Casting (SUS316)
•Finish: Mirror Surface Buff Polishing
Days to Ship: | 8 Days or more |
---|
Stainless Steel. Airtight Handle FA-1118
Takigen
•Application: Ship, Kitchen equipment, Medical equipment, Environment equipment
•Accessory: Strike Plate
•Type: Handle body
•Material: Stainless Steel Casting
•Finish: Buffing
Days to Ship: | 8 Days or more |
---|
Stainless Steel Handle for Airtightness FA-1753
Takigen
•Application: For small door of kitchen equipment/medical equipment/dryer
•Full Height (mm): 47
•Material: Stainless Steel Casting
•Finish: Sandblasted Finish
Days to Ship: | 8 Days or more |
---|
Stainless Steel, Airtight Roller Handle FA-1725
Takigen
•Application: For door of a small refrigerator freezer, storage box, Kitchen equipment, and drier
•Material: Stainless Steel Casting
•Finish: Buffing
Days to Ship: | 8 Days or more |
---|
Stainless Steel Small-Sized Handle for Airtightness FA-1727
Takigen
•Application: For small door of a small refrigerator freezer, kitchen equipment, and medical equipment
•Full Length (mm): 150
•Overall width (mm): 53
•Full Height (mm): 47.5
•Type: Handle body
Days to Ship: | 8 Days or more |
---|
Stainless Steel Small-Sized Handle for Airtightness FA-1728
Takigen
•Application: For small door of a small refrigerator freezer, kitchen equipment, and medical equipment
•Full Length (mm): 192
•Overall width (mm): 53
•Full Height (mm): 47.5
•Type: Handle body
Days to Ship: | 12 Days or more |
---|
Stainless Steel Small-Sized Handle for Tight Sealing FA-1729
Takigen
•Application: For door of a refrigerating freezer, kitchen equipment, and medical equipment
•Full Length (mm): 87.5
•Overall width (mm): 53
•Full Height (mm): 72
•Material: Stainless Steel Casting (304 Stainless Steel)
Days to Ship: | 8 Days or more |
---|
Stainless Steel Both-Side Handle for Airtightness FA-1919-W
Takigen
•Application: Container/Sealing door
•Plate Thickness (mm): 10~50
•Accessory: Strike Plate
•Type: Handle body
•Material: Cold rolled stainless steel plate
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: EMI prevention shield rack of information communication equipment (digital devices and magnetic disk devices), etc., Door of vibration equipment
•Plate Thickness (mm): 0.6~2.3
•Full Length (mm): 130
•Overall width (mm): 70
•Full Height (mm): 27.5
Days to Ship: | 8 Days or more |
---|
Waterproof Flush Lift Handle A-212
Takigen
•Application: EMI prevention shield rack of information communication equipment (digital devices and magnetic disk devices), etc.
•Accessory: 2 keys, Screw set, Dedicated clasp
•Type: Handle body
•Material: Zinc Alloy
•Finish: Satin Nickel Chrome Plating
Days to Ship: | 8 Days or more |
---|
Takigen
•Application: Oven, Kitchen equipment, Medical equipment, Test equipment
•Plate Thickness (mm): 2.5 or Less
•Full Length (mm): 175
•Overall width (mm): 51
•Full Height (mm): 100
Days to Ship: | 12 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Specifications |
Brand | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | MISUMI | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen | Takigen |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Stainless Steel Safety Corner Handle (with Escape Equipment) FA-1619 | Stainless Steel, Strike Plate for Small-Sized Handle FA-1727S | Stainless Steel Small-Sized Handle for Tight Sealing FA-1729 | ||||||||||||||||||||||||||||||||||||||||||
CAD |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
| |||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 13 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more |
Specifications |
|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy