(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Overlap Handle FA-806

Overlap Handle FA-806
  • Volume Discount

•Material: Brass Press-Casting
•Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

FA-806-1

 
Part Number
FA-806-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Types Main Body Material Brass Press-Casting Finish Chrome Plating
Full Length(mm) 270 Product Code 60068

Please check the type/dimensions/specifications of the part FA-806-1 in the Overlap Handle FA-806 series.

Additional Products in this Category

Tech Support