(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel. Airtight Handle FA-1919

Stainless Steel. Airtight Handle FA-1919
  • Volume Discount

•Application: Container, Case for sealing
•Accessory: Strike Plate
•Type: Handle body
•Material: Cold rolled stainless steel plate
•Finish: Mirror Surface Buff Polishing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-1919-1
FA-1919-2
FA-1919-3
FA-1919-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

260806060163
1 Piece(s)Available

8 Days or more

230805460164
1 Piece(s)Available

8 Days or more

185704660165
1 Piece(s)Available

8 Days or more

150704060166

Loading...

  1. 1

Basic Information

Application Container, Case for sealing Types Handle body Material Cold rolled stainless steel plate
Finish Mirror Surface Buff Polishing Selfishly Left/Right Combination Type Accessory Strike Plate
Note It can not be unlocked from the inside. For the walk-in type, use FA1919-W.

Additional Products in this Category

Tech Support