(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Small-Sized Handle for Airtightness FA-1728

Stainless Steel Small-Sized Handle for Airtightness FA-1728
  • Volume Discount

•Application: For small door of a small refrigerator freezer, kitchen equipment, and medical equipment
•Full Length (mm): 192
•Overall width (mm): 53
•Full Height (mm): 47.5
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

FA-1728

 
Part Number
FA-1728
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Application For small door of a small refrigerator freezer, kitchen equipment, and medical equipment Types Handle body Material Stainless Steel Casting
Finish Sandblasting Full Length(mm) 192 Overall width(mm) 53
Full height(mm) 47.5 Product Code 60355 Note The strike plate is sold separately.

Please check the type/dimensions/specifications of the part FA-1728 in the Stainless Steel Small-Sized Handle for Airtightness FA-1728 series.

Additional Products in this Category

Tech Support