(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Special purpose truck, Container truck, Refrigerating freezer, etc.
•Full Height (mm): 51
•Type: Handle body
•Material: Stainless Steel Plate
•Finish: Buffing
Part Number
Configured Part Number is shown.
FA-1825N-1A
Application | Special purpose truck, Container truck, Refrigerating freezer, etc. | Types | Handle body | Material | Stainless Steel Plate |
---|---|---|---|---|---|
Finish | Buffing | Selfishly | Left/Right Combination Type | Specification 1 | Handle receiving fitting type |
Full Length(mm) | 366 | Overall width(mm) | 155 | Full height(mm) | 51 |
Product Code | 60803 | Note | Handle and rod are not assembled. Pipe is sold separately. |
Please check the type/dimensions/specifications of the part FA-1825N-1A in the Stainless Steel Container Handle FA-1825N series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy