(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

FA-601 Strike Plate FA-601S

FA-601 Strike Plate FA-601S
  • Volume Discount

•Application: For large door of a prefabricated refrigerator freezer/dry warehouse, etc.
•Overall width (mm): 87
•Type: Strike Plate for FA-601
•Material: Zinc Alloy
•Finish: Chrome Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-601S-1
FA-601S-2
FA-601S-3
FA-601S-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Full height
(mm)
Offset Height
(mm)
Product Code
1 Piece(s)Available

12 Days or more

4762-5~1060002
1 Piece(s)Available

8 Days or more

478220~4060003
1 Piece(s)Available

12 Days or more

478240~6560004
1 Piece(s)Available

12 Days or more

6612470~10060005

Loading...

  1. 1

Basic Information

Application For large door of a prefabricated refrigerator freezer/dry warehouse, etc. Types Strike Plate for FA-601 Material Zinc Alloy
Finish Chrome Plating Overall width(mm) 87

Additional Products in this Category

Tech Support